TPS62861
1.75-V to 5.5-V, 1-A ultra-low IQ step-down converter with I2C/VSEL interface
TPS62861
- 2.3µA operating quiescent current
- Up to 4MHz switching frequency
- 1% output voltage accuracy
- DVS output from
- 0.4V to 1.9875V (12.5mV steps)
- I2C user interface to adjust
- Output voltage presets
- Ramp speed
- VSEL pin to toggle output voltage during operation
- Power-good indication
- Supports < 6mm² design size
- Supports < 0.6mm design height
- Tiny, 8-pin, 0.35mm pitch WCSP package
- Optimized pinout to support 0201 components
The TPS6286x devices are high-frequency, synchronous step-down converters with I2C- and VSEL-Interface. The devices provide an efficient, flexible, and high-power density point-of-load DC/DC design. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for the smallest output voltage ripple. Together, with the DCS-Control architecture, excellent load transient performance and tight output voltage accuracy are achieved. With the I2C interface and a dedicated VSEL pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application. The device family is available with two VSEL pins and four factory preset voltages to allow usage without I2C interface.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | TPS6286x 1.75V to 5.5V Input, 0.6/1A Synchronous Step-Down Converter With I2 C/VSEL Interface datasheet (Rev. G) | PDF | HTML | 09 Jan 2025 |
| Application note | Benefiting from Step-Down Converters with an I2C Communication Interface (Rev. B) | PDF | HTML | 29 Nov 2023 | |
| Application note | Understanding SOA Curves to Operate at High Output Currents and Temperature | PDF | HTML | 05 May 2022 | |
| User guide | TPS6286x0EVM-109 Evaluation Module (Rev. B) | PDF | HTML | 22 Sep 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS628610EVM-109 — 1-A synchronous step-down converter evaluation module with I2C/VSEL interface
The TPS628610EVM-109 evaluation module (EVM) facilitates the evaluation of the TPS628610 1-A, step-down converter in a small 0.7-mm by 1.4-mm package with 0.35-mm pitch. The EVM has a programmable output of 0.4 V to 1.9875 V via I2C with 1% accuracy from input voltages between 1.8 V to 5.5 V. The (...)
SLUC694 — TPS628610EVM GUI for Windows
SLUC698 — TPS628610EVM GUI for MacOS
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| DSBGA (YCH) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.