Home Power management DC/DC switching regulators DC/DC converters

TPS62872-Q1

ACTIVE

Automotive, 2.7V-to-6V input, 12A stackable synchronous buck converter

Product details

Rating Automotive Topology Buck, Multiphase, Step-Down Converter, Synchronous Buck Iout (max) (A) 12 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.35 Vout (min) (V) 0.4 Switch current limit (typ) (A) 20 Features Adaptive/Dynamic Voltage Scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed, UVLO fixed, Wettable flanks package EMI features Frequency Dithering, Low parasitic Hotrod packaging, Spread Spectrum Control mode COT, Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00175 Duty cycle (max) (%) 75 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck, Multiphase, Step-Down Converter, Synchronous Buck Iout (max) (A) 12 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.35 Vout (min) (V) 0.4 Switch current limit (typ) (A) 20 Features Adaptive/Dynamic Voltage Scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed, UVLO fixed, Wettable flanks package EMI features Frequency Dithering, Low parasitic Hotrod packaging, Spread Spectrum Control mode COT, Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00175 Duty cycle (max) (%) 75 TI functional safety category Functional Safety-Capable
VQFN-FCRLF (RXS) 16 9.0525 mm² (2.55 mm × 3.55 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • 2.7V to 6V input voltage range
  • 6A, 9A, 12A, 15A pin-to-pin device family
  • Four output voltage ranges:
    • 0.4V to 0.71875V in 1.25mV steps
    • 0.4V to 1.0375V in 2.5mV steps
    • 0.4V to 1.675V in 5mV steps
    • 0.8V to 3.35V in 10mV steps
  • Output voltage accuracy ±1%
  • Differential remote sensing
  • 7mΩ and 4.5mΩ internal power MOSFETs
  • Adjustable external compensation
  • Power-save or forced-PWM operation
  • Optional synchronization to external clock or spread-spectrum operation
  • I2C-compatible interface up to 1MHz
  • Stackable for increased output current capability
  • Thermal warning and thermal shutdown
  • Active output discharge
  • Power-good output with a window comparator
  • Available in 2.55mm × 3.55mm × 1mm VQFN package with wettable flanks
  • –40°C to 150°C junction temperature, TJ
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • 2.7V to 6V input voltage range
  • 6A, 9A, 12A, 15A pin-to-pin device family
  • Four output voltage ranges:
    • 0.4V to 0.71875V in 1.25mV steps
    • 0.4V to 1.0375V in 2.5mV steps
    • 0.4V to 1.675V in 5mV steps
    • 0.8V to 3.35V in 10mV steps
  • Output voltage accuracy ±1%
  • Differential remote sensing
  • 7mΩ and 4.5mΩ internal power MOSFETs
  • Adjustable external compensation
  • Power-save or forced-PWM operation
  • Optional synchronization to external clock or spread-spectrum operation
  • I2C-compatible interface up to 1MHz
  • Stackable for increased output current capability
  • Thermal warning and thermal shutdown
  • Active output discharge
  • Power-good output with a window comparator
  • Available in 2.55mm × 3.55mm × 1mm VQFN package with wettable flanks
  • –40°C to 150°C junction temperature, TJ

The TPS6287x-Q1 is a family of pin-to-pin 6A, 9A, 12A, and 15A synchronous step-down DC/DC converters with differential remote sensing. For each current rating, there are full-featured device variants with I2C interface and limited-featured device variants without I2C interface. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 15A continuous output current at high ambient temperatures.

The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.

The TPS6287x-Q1 family implements a fixed-frequency DCS-Control scheme that supports fast transients. The devices can operate in power save mode for maximum efficiency, or forced-PWM mode for the best transient performance and lowest output voltage ripple.

The remote sensing feature allows voltage regulation at the point-of-load, hence the device achieves better than ±1% DC voltage accuracy under all operating conditions.

The switching frequency is resistor-selectable through the FSEL pin. The switching frequency can be set to 1.5MHz, 2.25MHz, 2.5MHz, or 3.0MHz, or synchronized to an external clock in the same frequency range.

The I2C-compatible interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature-related warnings. The output voltage can be quickly adjusted to adapt the power consumption of the load to the performance needs of the application through the I2C-compatible interface. The default start-up voltage is resistor-selectable through the VSEL pin.

The TPS6287x-Q1 is a family of pin-to-pin 6A, 9A, 12A, and 15A synchronous step-down DC/DC converters with differential remote sensing. For each current rating, there are full-featured device variants with I2C interface and limited-featured device variants without I2C interface. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 15A continuous output current at high ambient temperatures.

The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.

The TPS6287x-Q1 family implements a fixed-frequency DCS-Control scheme that supports fast transients. The devices can operate in power save mode for maximum efficiency, or forced-PWM mode for the best transient performance and lowest output voltage ripple.

The remote sensing feature allows voltage regulation at the point-of-load, hence the device achieves better than ±1% DC voltage accuracy under all operating conditions.

The switching frequency is resistor-selectable through the FSEL pin. The switching frequency can be set to 1.5MHz, 2.25MHz, 2.5MHz, or 3.0MHz, or synchronized to an external clock in the same frequency range.

The I2C-compatible interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature-related warnings. The output voltage can be quickly adjusted to adapt the power consumption of the load to the performance needs of the application through the I2C-compatible interface. The default start-up voltage is resistor-selectable through the VSEL pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS62873-Q1 ACTIVE Automotive 2.7-V to 6-V input, 15-A, stackable, synchronous buck converter Higher current option, provides flexiblity to increase current based on application need without changing the layout.

Technical documentation

No results found. Please clear your search and try again.
View all 23
Top documentation Type Title Format options Date
* Data sheet TPS6287x-Q1 2.7V to 6V Input, 6A, 9A, 12A, 15A, Fast Transient Stackable Synchronous Automotive Step-Down Converters With I2 C Interface and Remote Sense datasheet (Rev. E) PDF | HTML Aug 12, 2026
Product overview Mobileye EyeQ™6H – Discrete Power Tree PDF | HTML Nov 7, 2024
Analog design Journal Fixed-frequency DCS-Control: Fast transient response with clock synchronization PDF | HTML Feb 12, 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Benefiting from Step-Down Converters with an I2C Communication Interface (Rev. B) PDF | HTML Nov 29, 2023
Application note Using the Filters with the DC/DC Step-Down Converter PDF | HTML Feb 2, 2023
Application note Operating TPS6287X-Q1 Devices in a Stacked Configuration PDF | HTML Jan 30, 2023
Application note Adjusting the Output Voltage of a Fixed Output Voltage DC-DC Converter PDF | HTML Dec 22, 2022
Product overview Mobileye EyeQ6L – Semi Discrete Power Tree PDF | HTML Aug 5, 2022
Application note Understanding SOA Curves to Operate at High Output Currents and Temperature PDF | HTML May 5, 2022
Functional safety information TPS6287x-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML May 4, 2022
Application note Loop Gain Reconstruction of a Step-Down Converter from Output Impedance PDF | HTML Jan 20, 2022
Application note How to Measure Impedance of a Power Distribution Network of a DC-DC Converter PDF | HTML Jan 20, 2022
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power PDF | HTML Mar 22, 2021
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies Oct 14, 2019
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Analog design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold Oct 24, 2017
Analog design Journal Understanding frequency variation in the DCS-Control(TM) topology Oct 30, 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) PDF | HTML Aug 17, 2015
Analog design Journal Five steps to a great PCB layout for a step-down converter Jan 29, 2015
Analog design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions Jul 25, 2013
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) Jan 13, 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62873EVM-143 — TPS62873-Q1 evaluation module 2.7-V to 6-V input, step-down converter

The TPS62873EVM-143 evaluation module (EVM) is designed to evaluate and test the operation and functionality of the TPS62873-Q1 buck converter. It also can be used to evaluate TPS62870-Q1, TPS62871-Q1 and TPS62872-Q1 devices. The EVM converts a 2.7-V to 6.0-V input voltage to a regulated 0.75-V (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS62873EVM-144 — TPS62873-Q1 30-A step-down converter evaluation module

The TPS62873EVM-144 evaluation module (EVM) is a high-frequency, synchronous step-down converter optimized for a small solution size and high efficiency. The EVM is designed to help the user easily evaluate and test the operation and functionality of a stacked configuration of two TPS62873 buck (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

BEAGLEY-AI — BeagleBoard.org Foundation BeagleY® AI single board computer based on AM67A

BeagleY® AI is an open-source single board computer designed to simplify the process of building smart human machine interfaces (HMI), adding cameras and high-speed connectivity to a reliable embedded system. It features a powerful 64-bit, quad-core A53 processor, multiple powerful AI accelerators (...)

Supported products & hardware
Supported products & hardware
Simulation model

TPS62872-Q1 PSpice Transient Model

SLVME18.ZIP (1249 KB) - PSpice model
Supported products & hardware
Simulation model

TPS6287x PSpice Transient Model (Rev. C)

SLVMDQ1C.ZIP (445 KB) - PSpice model
Supported products & hardware
Reference design

TIPA-020000 — Mobileye EyeQ™6H power-supply design

This power-supply design is an abstract of the test report of our discrete power tree for the Mobileye EyeQ™6H SoC. Automotive applications such as Autonomous Driving Assist Systems (ADAS) use ADAS domain controller processors such as the Mobileye EyeQ™6H. These are sophisticated processors which (...)

Supported products & hardware
Reference design

TIPA-050022 — Mobileye EQ6L discrete power supply design

This power-supply design is an abstract of the test report of TI's semi-discrete power tree for the Mobileye EyeQ6Lite® SoC. Automotive applications such as Autonomous Driving Assist Systems (ADAS) use ADAS Domain Controller processors such as the Mobileye EyeQ6L. These are sophisticated processors (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (RXS) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos