Home Power management DC/DC switching regulators DC/DC converters

TPS62A02

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode COT Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000023, 0.023 Duty cycle (max) (%) 100 Sector Robotics, Test & measurement
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode COT Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000023, 0.023 Duty cycle (max) (%) 100 Sector Robotics, Test & measurement
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm) SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage range
  • 180mΩ/120mΩ low RDSON switches (1A DRL)
  • 100mΩ/67mΩ low RDSON switches (1A DDC, 2A)
  • < 23µA quiescent current
  • 1% feedback accuracy (0°C to 125°C)
  • 100% mode operation
  • 2.4MHz switching frequency
  • Power save mode or PWM option available
  • Power-good output pin (optional)
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active output discharge
  • Thermal shutdown protection
  • Pin-to-pin compatible with the TLV62585 (DRL)
  • Pin-to-pin compatible with the TLV62569 (DDC)
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage range
  • 180mΩ/120mΩ low RDSON switches (1A DRL)
  • 100mΩ/67mΩ low RDSON switches (1A DDC, 2A)
  • < 23µA quiescent current
  • 1% feedback accuracy (0°C to 125°C)
  • 100% mode operation
  • 2.4MHz switching frequency
  • Power save mode or PWM option available
  • Power-good output pin (optional)
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active output discharge
  • Thermal shutdown protection
  • Pin-to-pin compatible with the TLV62585 (DRL)
  • Pin-to-pin compatible with the TLV62569 (DDC)

The TPS62A0x family of devices are synchronous step-down buck DC/DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 2A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.4MHz switching frequency. At light load, the devices automatically enter power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimal as well. The TPS62A0xA variants of this device family operate in forced PWM across the whole load current range.

The TPS62A0x devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Other features like overcurrent protection, thermal shutdown protection, and power good (optional) are built-in. The devices are available in a SOT563 and SOT23-6 package.

The TPS62A0x family of devices are synchronous step-down buck DC/DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 2A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.4MHz switching frequency. At light load, the devices automatically enter power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimal as well. The TPS62A0xA variants of this device family operate in forced PWM across the whole load current range.

The TPS62A0x devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Other features like overcurrent protection, thermal shutdown protection, and power good (optional) are built-in. The devices are available in a SOT563 and SOT23-6 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS62A02A ACTIVE 2.5V to 5.5V input, 2A high-efficiency step-down converter with forced PWM in SOT package With forced PWM
TPS62A01 ACTIVE 2.5V-to-5.5V input, 1A output high-efficiency step-down converter Drop-in alternative with lower output current

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62A02EVM-197 — 5.5-V, 2-A output, 1% feedback accuracy synchronous step-down converter evaluation module

The TPS62A02EVM-197 evaluation module (EVM) facilitates the evaluation of the TPS62A02 of 2.0-A, step-down converters with 1% feedback accuracy in 1.6-mm by 1.6-mm SOT563 packages with 0.6-mm height. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8-V. The circuit (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS62A02PEVM-018 — TPS62A02 evaluation module

The TPS62A0xPEVM-018 and TPS62A0xAPEVM-018 facilitate the evaluation of the TPS62A0xP and TPS62A0xAP family of 1A and 2A, step-down converters in 2.9-mm × 2.8- mm SOT23-6 packages. The evaluation module converts 2.5V to 5.5V input voltages maintaining the desired output voltage regulation.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS62A02 PSpice Unencrypted Transient Model

SLUM827.ZIP (295 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos