Home Power management DC/DC switching regulators DC/DC converters

TPS63710

ACTIVE

Product details

Rating Catalog Topology Inverting, Inverting Buck Iout (max) (A) 1 Vin (max) (V) 14 Vin (min) (V) 3.1 Vout (max) (V) -1 Vout (min) (V) -5.5 Switch current limit (typ) (A) 2.1 Features Enable, Output discharge, Power good, Synchronous Rectification, UVLO Fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.015 Duty cycle (max) (%) 70 Sector Robotics, Test & measurement
Rating Catalog Topology Inverting, Inverting Buck Iout (max) (A) 1 Vin (max) (V) 14 Vin (min) (V) 3.1 Vout (max) (V) -1 Vout (min) (V) -5.5 Switch current limit (typ) (A) 2.1 Features Enable, Output discharge, Power good, Synchronous Rectification, UVLO Fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.015 Duty cycle (max) (%) 70 Sector Robotics, Test & measurement
WSON (DRR) 12 9 mm² (3 mm × 3 mm)
  • 3.1 V to 14 V Input Voltage Range
  • 1 A Output Current
  • Up to 91% Efficiency
  • ±1.5% Output Voltage Accuracy
  • Synchronous Rectification
  • Low 1/f-Noise Reference System
  • Noise: 22 µVRMS (10 Hz to 100 kHz)
  • Output Voltage: -1 V to -5.5 V
  • |VOUT| < 0.7 x VIN
  • 1.5-MHz fixed frequency PWM mode
  • Thermal Shutdown
  • 5-µA Shutdown Current
  • 3-mm × 3-mm WSON Package
  • Create a Custom Design Using the TPS63710 With the WEBENCH® Power Designer
  • 3.1 V to 14 V Input Voltage Range
  • 1 A Output Current
  • Up to 91% Efficiency
  • ±1.5% Output Voltage Accuracy
  • Synchronous Rectification
  • Low 1/f-Noise Reference System
  • Noise: 22 µVRMS (10 Hz to 100 kHz)
  • Output Voltage: -1 V to -5.5 V
  • |VOUT| < 0.7 x VIN
  • 1.5-MHz fixed frequency PWM mode
  • Thermal Shutdown
  • 5-µA Shutdown Current
  • 3-mm × 3-mm WSON Package
  • Create a Custom Design Using the TPS63710 With the WEBENCH® Power Designer

The TPS63710 is an inverting step-down dc-dc converter generating a negative output voltage down to -5.5 V. It provides an output current up to 1 A, depending on the input-voltage to output-voltage ratio. Its filtered reference system gives low 1/f noise which is required in high performance telecommunication systems.

The TPS63710 operates with a fixed-frequency PWM control topology. It has an internal current limit and a thermal shutdown. The input voltage range of 3.1 V to 14 V allows the TPS63710 to be used in a variety of applications where a negative output voltage is generated from a, in absolute value, higher positive input voltage.

Synchronous rectification provides high efficiency especially for small output voltages like -1.8 V, which are typically used as a negative supply voltage for high performance DACs and ADCs. A fixed switching frequency of 1.5 MHz allows the use of small external components and enables a small total solution size.

The TPS63710 comes in a 3-mm × 3-mm WSON package that provides good thermal performance in applications running at high ambient temperature.

The TPS63710 is an inverting step-down dc-dc converter generating a negative output voltage down to -5.5 V. It provides an output current up to 1 A, depending on the input-voltage to output-voltage ratio. Its filtered reference system gives low 1/f noise which is required in high performance telecommunication systems.

The TPS63710 operates with a fixed-frequency PWM control topology. It has an internal current limit and a thermal shutdown. The input voltage range of 3.1 V to 14 V allows the TPS63710 to be used in a variety of applications where a negative output voltage is generated from a, in absolute value, higher positive input voltage.

Synchronous rectification provides high efficiency especially for small output voltages like -1.8 V, which are typically used as a negative supply voltage for high performance DACs and ADCs. A fixed switching frequency of 1.5 MHz allows the use of small external components and enables a small total solution size.

The TPS63710 comes in a 3-mm × 3-mm WSON package that provides good thermal performance in applications running at high ambient temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LM27761 ACTIVE Low-Noise Regulated Inverter with Integrated LDO A simple, low noise charge pump based inverter with up to 250 mA with integrated LDO.
LM2766 ACTIVE 200-kHz switched capacitor voltage doubler Simple charge pump based inverter with up to 200 mA.
TPS60400 ACTIVE 60mA Charge Pump Voltage Inverter with Variable Switching Frequency A simple charge pump based inverter with up to 60 mA output current.

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPS63710 Low Noise Synchronous Inverting Buck Converter datasheet (Rev. A) PDF | HTML Jul 17, 2018
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML May 23, 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) Sep 19, 2018
Technical article How to modify a step-down converter to the inverting buck-boost topology PDF | HTML May 17, 2018
White paper Measuring various types of low-frequency noise in DC/DC switching converters Feb 1, 2018
Technical article What is a low noise inverting buck converter? PDF | HTML Oct 30, 2017
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) Jan 13, 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63710EVM-811 — TPS63710 Low Noise, Synchronous Inverting Buck Converter Evaluation Module

The TPS63710EVM-811 evaluation module (EVM) facilitates the evaluation of the TPS63710 low noise, 1-A inverting buck converter. The EVM produces a -1.8-V output voltage at up to 1-A of output current from input voltages between 3.1 V and 14 V. The TPS63710 operates in forced PWM mode with a (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS63710 Unencrypted PSpice Transient Model Package (Rev. C)

SLVMC91C.ZIP (86 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC808 — Battery Lifetime Estimator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos