The TPS65036x-Q1
device is a highly integrated power management IC for automotive camera and radar
modules and MCU power. This device combines three step-down converters and one
low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage
range up to 35V. All converters can operate in a forced fixed-frequency PWM
mode or an AutoPFM mode and support optional spread-spectrum modulation (SSM) for
EMI reduction. The LDO can supply 300mA and operate with an input voltage range from
3V to 5.5V. The TPS65036x-Q1 support low power mode with control
from pin or I2C.
The TPS65036x-Q1
is available in a 24-pin VQFN package (3.5mm × 3.5mm).
The specific orderable part numbers
supported are as follows:
TPS65036xyyRAYRQ1where:
The TPS65036x-Q1
device is a highly integrated power management IC for automotive camera and radar
modules and MCU power. This device combines three step-down converters and one
low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage
range up to 35V. All converters can operate in a forced fixed-frequency PWM
mode or an AutoPFM mode and support optional spread-spectrum modulation (SSM) for
EMI reduction. The LDO can supply 300mA and operate with an input voltage range from
3V to 5.5V. The TPS65036x-Q1 support low power mode with control
from pin or I2C.
The TPS65036x-Q1
is available in a 24-pin VQFN package (3.5mm × 3.5mm).
The specific orderable part numbers
supported are as follows:
TPS65036xyyRAYRQ1where: