TPS650372-Q1
Automotive camera PMIC with three step-down converters and one LDO regulator in QFN package
TPS650372-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with following results:
- Device operates from 4V to 18V input supply
- Input supply 36V tolerant
- Device temperature grade 1: -40°C to +125°C
- Functional Safety -Compliant targeted
- Developed for functional safety applications
- Documentation to aid ISO26262 and IEC61508 system design available upon product release
- Systematic capability and hardware integrity up to ASIL-B targeted
- Under/overvoltage monitors with Built-In Self-Test
- Temperature warning and thermal shutdown
- Mid-VIN step-down converter BUCK1
- VIN range from 4V to 18V
- VOUT range from 3V to 5V
- Output current up to 1.5A for normal operation
- Output current up to 2.5A for heater mode (limited temperature and VSYS)
- 2.2MHz switching frequency
- Two Low-VIN step-down converters BUCK2, BUCK3:
- VIN range from 2.5V to 5.5V
- VOUT range from 0.8V to 1.8V
- Output current 2A for BUCK2, 1A for BUCK3
- 2.2MHz or 4.4MHz switching frequency
- One low dropout (LDO) regulator:
- VIN range from 2.5V to 5.5V
- VOUT range from 1.2V to 3.3V
- Up to 300mA output current
- Low noise and high PSRR
- 3mm × 2.5mm 18-pin WQFN-HR with wettable flanks
The TPS65037x-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter operating input voltage range is up to 18V. The device can tolerate input voltage up to 36V (not recommended for a prolonged time period). All converters operate in a forced fixed-frequency PWM mode and support optional Spread-Spectrum Modulation (SSM) for EMI reduction. The LDO can supply 300mA and operate with an input voltage range from 2.5V to 5.5V. The TPS65037x-Q1 supports I2C control interface with interrupt pin or, alternatively, three GPIOs.
The TPS65037x-Q1 is available in a 18-pin WQFN-HR package (3mm × 2.5mm).
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS65037x-Q1 Automotive Camera PMIC datasheet | PDF | HTML | 07 Jan 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS65037EVM — TPS65037x-Q1 evaluation module
TPS65037EVM-DOC-CERT — TPS65037EVM EU Declaration of Conformity (DoC)
Supported products & hardware
TPS65037X-Q1-DESIGN — TPS65037x-Q1 Design Resources
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN-HR (VAT) | 18 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.