Home Power management Linear & low-dropout (LDO) regulators

TPS735-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS7A21-Q1 ACTIVE Automotive, 500mA, low-noise ultra-low-IQ high-PSRR low-dropout (LDO) voltage regulator Better performance

Product details

Rating Automotive Vin (max) (V) 6.5 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 3, 3.3, 6 Noise (µVrms) 13 PSRR at 100 KHz (dB) 26 Iq (typ) (mA) 0.045 Features Enable Thermal resistance θJA (°C/W) 54 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 6.5 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 3, 3.3, 6 Noise (µVrms) 13 PSRR at 100 KHz (dB) 26 Iq (typ) (mA) 0.045 Features Enable Thermal resistance θJA (°C/W) 54 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input voltage: 2.7 V to 6.5 V
  • 500-mA low-dropout regulator with EN
  • Low IQ: 46 µA
  • Multiple output voltage versions available:
    • Fixed outputs of 1 V to 4.3 V
    • Adjustable outputs from 1.25 V to 6 V
  • High PSRR: 68 dB at 1 kHz
  • Low noise: 13.2 µVRMS
  • Fast startup time: 45 µs
  • Stable with a low-ESR, 2-µF output capacitor
  • Excellent load and line transient response
  • 2% overall accuracy
    (load, line, temperature, VOUT > 2.2 V)
  • Low dropout: 280 mV at 500 mA
  • 3-mm × 3-mm VSON-8 packages
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input voltage: 2.7 V to 6.5 V
  • 500-mA low-dropout regulator with EN
  • Low IQ: 46 µA
  • Multiple output voltage versions available:
    • Fixed outputs of 1 V to 4.3 V
    • Adjustable outputs from 1.25 V to 6 V
  • High PSRR: 68 dB at 1 kHz
  • Low noise: 13.2 µVRMS
  • Fast startup time: 45 µs
  • Stable with a low-ESR, 2-µF output capacitor
  • Excellent load and line transient response
  • 2% overall accuracy
    (load, line, temperature, VOUT > 2.2 V)
  • Low dropout: 280 mV at 500 mA
  • 3-mm × 3-mm VSON-8 packages

The TPS735-Q1 family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses are provided while consuming a very low 46 µA (typical) ground current.

The TPS735-Q1 family of devices is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 280 mV at 500-mA output. The TPS735-Q1 family of devices uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT > 2.2 V) over all load, line, process, and temperature variations. This family of devices is fully specified from TA = –40°C to 125°C and is offered in a low-profile, 3-mm × 3-mm VSON package.



The TPS735-Q1 family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses are provided while consuming a very low 46 µA (typical) ground current.

The TPS735-Q1 family of devices is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 280 mV at 500-mA output. The TPS735-Q1 family of devices uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT > 2.2 V) over all load, line, process, and temperature variations. This family of devices is fully specified from TA = –40°C to 125°C and is offered in a low-profile, 3-mm × 3-mm VSON package.



Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS735-Q1 500-mA, low quiescent current, low-noise, high PSRR, low-dropout linear regulator datasheet (Rev. B) PDF | HTML Feb 4, 2019
Functional safety information TPS735-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jul 31, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320AIC3109EVM-K — TLV320AIC3109-Q1 Evaluation Module and USB Motherboard

TLV320AIC3109EVM-K is a complete development kit used to evaluate, control, and configure the TLV320AIC3109-Q1 device. TLV320AIC3109-Q1 is a mono audio codec that features several inputs and outputs, extensive audio routing, mixing, and effect capabilities. 

TLV320AIC3109EVM-K is a combination of (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS73501EVM-276 — TPS73501EVM-276 Evaluation Module

The TPS73501EVM-276 facilitates evaluation of the TPS73501 500mA, Low Quiescent Current, Ultra-Low Noise, Low Dropout Linear Regulator.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS73501 PSpice Transient Model

SBVM172.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73512 PSpice Transient Model

SLVM265.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73515 PSpice Transient Model

SLVM266.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73518 PSpice Transient Model

SBVM043.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73525 PSpice Transient Model

SLVM267.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73527 PSpice Transient Model

SBVM029.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73527 TINA-TI Transient Spice Model

SBVM310.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS73530-Q1 PSPice Transient model

SLVMAN1.ZIP (51 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73530-Q1 Unencrypted PSpice Transient Model

SBVM518.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73533 PSpice Transient Model

SLVM268.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73533 TINA-TI Transient Spice Model

SBVM168.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos