Home Power management Linear & low-dropout (LDO) regulators

TPS74701-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 0.8 Iout (max) (A) 0.5 Output options Adjustable Output Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 1 Features Enable, Power good, Soft start Thermal resistance θJA (°C/W) 50 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 50 Operating temperature range (°C) -40 to 150
Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 0.8 Iout (max) (A) 0.5 Output options Adjustable Output Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 1 Features Enable, Power good, Soft start Thermal resistance θJA (°C/W) 50 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 50 Operating temperature range (°C) -40 to 150
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • V OUT range: 0.8 V to 3.6 V
  • V IN range: 0.8 V to 5.5 V
  • V BIAS range: 2.7 V to 5.5 V
  • Low dropout: 20 mV typical at 500 mA, V BIAS = 5 V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • 0.95% accuracy over line, load, and temperature
  • Programmable soft start provides linear voltage start-up
  • V BIAS permits low V IN operation with good transient response
  • Stable with any output capacitor ≥ 2.2 µF
  • Available in a small 3-mm × 3-mm 10-pin VSON package
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • V OUT range: 0.8 V to 3.6 V
  • V IN range: 0.8 V to 5.5 V
  • V BIAS range: 2.7 V to 5.5 V
  • Low dropout: 20 mV typical at 500 mA, V BIAS = 5 V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • 0.95% accuracy over line, load, and temperature
  • Programmable soft start provides linear voltage start-up
  • V BIAS permits low V IN operation with good transient response
  • Stable with any output capacitor ≥ 2.2 µF
  • Available in a small 3-mm × 3-mm 10-pin VSON package

The TPS74701-Q1 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current and the monotonic start-up is designed for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators, allowing a solution to be configured that meets the sequencing requirements for a wide range of applications with special start-up requirements.

A precision reference and error amplifier deliver 0.95% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2 µF, and is fully specified per AEC-Q100.

The TPS74701-Q1 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current and the monotonic start-up is designed for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators, allowing a solution to be configured that meets the sequencing requirements for a wide range of applications with special start-up requirements.

A precision reference and error amplifier deliver 0.95% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2 µF, and is fully specified per AEC-Q100.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TPS7A14-Q1 ACTIVE Automotive, 1A, low-input and low-output-voltage ultra-low dropout regulator Higher current, lower noise and lower quiescent current

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS74701-Q1 Automotive, 500-mA, Low-Dropout Linear Regulator With Programmable Soft-Start datasheet (Rev. D) PDF | HTML Dec 7, 2023
Functional safety information TPS74701-Q1 Functional Safety FIT Rate and Failure Mode Distribution Dec 17, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS74701EVM-177 — TPS74701 Evaluation Module

The TPS74701EVM-177 facilitates evaluation of the TPS74701 low-dropout linear regulator IC.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

PMP11136 — Automotive Radio USB Power Port (5V@2.1A) and LED Backlight Driver Reference Design

The PMP11136 reference design supplies cable drop compensated USB outputs of 5V @ 2.1A and 5V @ 1A. Additionally, there is a buck converter output of 3.3V @ 2.5A and a 12V @ 0.163A current regulated LED boost converter.
Supported products & hardware
Reference design

TIDA-020071 — TDA4 quad-automotive PHY RGMII reference design

This reference design interfaces with Jacinto™ 7 processor EVM boards through the RGMII Ethernet Expansion Connector. Four automotive Ethernet connections are added through TI's automotive Ethernet physical layers (PHY). This design shows an implementation with TI's DP83TC818S-Q1 100Mbps and (...)

Supported products & hardware
Reference design

TIDA-020072 — 100/1000Base-T1 automotive Ethernet expansion reference design for Jacinto™ 7 processors

This reference design interfaces with Jacinto™ 7 processor EVM boards through the Serial Ethernet Expansion Connector. Automotive Ethernet connectivity is added through TI's automotive Ethernet PHYs. The design is implemented with TI's DP83TC817S-Q1 100MBit/s single pair Ethernet (SPE) PHY with the (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos