Home Power management Linear & low-dropout (LDO) regulators

TPS7A47-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 36 Vin (min) (V) 3 Iout (max) (A) 1 Output options Adjustable Output, Fixed Output Vout (max) (V) 34 Vout (min) (V) 1.4 Noise (µVrms) 4 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.58 Features Enable Thermal resistance θJA (°C/W) 31.1 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 216 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 36 Vin (min) (V) 3 Iout (max) (A) 1 Output options Adjustable Output, Fixed Output Vout (max) (V) 34 Vout (min) (V) 1.4 Noise (µVrms) 4 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.58 Features Enable Thermal resistance θJA (°C/W) 31.1 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 216 Operating temperature range (°C) -40 to 125
VQFN (RGW) 20 25 mm² (5 mm × 5 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Input Voltage: 3 V to 35 V
  • Operating Junction Temperature: –40°C to +145°C
  • Output Voltage Noise:
    4.2 µVRMS (10 Hz–100 kHz)
  • Power-Supply Rejection Ratio:
    • 82 dB (100 Hz)
    • ≥ 55 dB (10 Hz–10 MHz)
  • Two Output Voltage Modes:
    • ANY-OUT™ Version (User-Programmable Output via PCB Layout):
      • Output Voltage: 1.4 V to 20.5 V
    • Adjustable Operation:
      • Output Voltage: 1.4 V to 34 V
  • Output Current: 1 A
  • Thermal resistance: θJA = 31.1°C/W
  • Dropout Voltage: 307 mV at 1 A
  • CMOS Logic Level-Compatible Enable Pin
  • Built-In Fixed Current Limit and
    Thermal Shutdown
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Input Voltage: 3 V to 35 V
  • Operating Junction Temperature: –40°C to +145°C
  • Output Voltage Noise:
    4.2 µVRMS (10 Hz–100 kHz)
  • Power-Supply Rejection Ratio:
    • 82 dB (100 Hz)
    • ≥ 55 dB (10 Hz–10 MHz)
  • Two Output Voltage Modes:
    • ANY-OUT™ Version (User-Programmable Output via PCB Layout):
      • Output Voltage: 1.4 V to 20.5 V
    • Adjustable Operation:
      • Output Voltage: 1.4 V to 34 V
  • Output Current: 1 A
  • Thermal resistance: θJA = 31.1°C/W
  • Dropout Voltage: 307 mV at 1 A
  • CMOS Logic Level-Compatible Enable Pin
  • Built-In Fixed Current Limit and
    Thermal Shutdown

The TPS7A47-Q1 device is a positive voltage (35 V), ultra-low-noise (4.2 µVRMS) low-dropout linear regulator (LDO) capable of sourcing a 1-A load.

The TPS7A47-Q1 output voltage can be configured with a user-programmable printed circuit board (PCB) layout (up to 20.5 V), or adjustable (up to 34 V) with external feedback resistors.

The TPS7A47-Q1 is designed with bipolar technology primarily for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This feature makes the device ideal for powering operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A47-Q1 is ideal for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversions, maximum system performance is ensured in sensitive instrumentation, audio, and RF applications.

The TPS7A47-Q1 device is a positive voltage (35 V), ultra-low-noise (4.2 µVRMS) low-dropout linear regulator (LDO) capable of sourcing a 1-A load.

The TPS7A47-Q1 output voltage can be configured with a user-programmable printed circuit board (PCB) layout (up to 20.5 V), or adjustable (up to 34 V) with external feedback resistors.

The TPS7A47-Q1 is designed with bipolar technology primarily for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This feature makes the device ideal for powering operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A47-Q1 is ideal for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversions, maximum system performance is ensured in sensitive instrumentation, audio, and RF applications.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7A88-Q1 ACTIVE Automotive 1-A, low-noise, high-accuracy, dual-channel adjustable low-dropout voltage regulator A lower noise, higher PSRR dual-channel LDO.

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPS7A47-Q1 35-V, 1-A, 4.2-µVRMS, RF LDO Voltage Regulator datasheet PDF | HTML Aug 22, 2017
White paper Reduce System Noise Using Parallel LDOs PDF | HTML Nov 3, 2025
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML Sep 23, 2025
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML Dec 14, 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML Dec 13, 2022
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
E-book LDO Basics (Rev. A) Apr 8, 2019
Technical article LDO basics: dropout PDF | HTML Mar 16, 2017
User guide TPS7A47xxEVM-094 Evaluation Module (Rev. A) Aug 2, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A4701EVM-094 — TPS7A4701 RF low-dropout (LDO) voltage regulator evaluation module

The TPS7A4701EVM-094 is a fully assembled and tested evaluation module (EVM) for evaluating the TPS7A47 ultra-low-noise low-dropout (LDO) regulator at adjustable output voltages that range from 1.4 V to 34 V. The EVM circuit is configured to be a reference design for engineering applications (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A4701 PSpice Transient Model (Rev. B)

SBVM364B.ZIP (42 KB) - PSpice model
Supported products & hardware
Calculation tool

PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos