Home Power management Linear & low-dropout (LDO) regulators

TPS7A54

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS7A54-Q1 ACTIVE Automotive 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator Low noise 4-A LDO with an extended temperature range.
TPS7A85A ACTIVE 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good Low noise 4-A LDO with ANY-OUT programming.

Product details

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 4 Output options Adjustable Output Vout (max) (V) 5.15 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 2.8 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 46.5 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 85 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 4 Output options Adjustable Output Vout (max) (V) 5.15 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 2.8 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 46.5 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 85 Operating temperature range (°C) -40 to 125
VQFN-HR (RPS) 12 5.5 mm² (2.5 mm × 2.2 mm)
  • 0.5% (max) accuracy over line, load, and temperature with BIAS
  • Output voltage noise: 4.4 µVRMS
  • Low dropout: 175 mV (max) at 4 A with BIAS
  • Power-supply rejection ratio:
    • 40 dB at 500 kHz
  • Input voltage range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable output voltage range: 0.8 V to 5.1 V
  • Adjustable soft-start inrush control
  • Open-drain, power-good (PG) output
  • 2.2-mm × 2.5-mm, 12-pin VQFN package
  • 0.5% (max) accuracy over line, load, and temperature with BIAS
  • Output voltage noise: 4.4 µVRMS
  • Low dropout: 175 mV (max) at 4 A with BIAS
  • Power-supply rejection ratio:
    • 40 dB at 500 kHz
  • Input voltage range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable output voltage range: 0.8 V to 5.1 V
  • Adjustable soft-start inrush control
  • Open-drain, power-good (PG) output
  • 2.2-mm × 2.5-mm, 12-pin VQFN package

The TPS7A54 is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 4 A with only 175 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.1 V using an external resistor divider.

The combination of low noise (4.4 µVRMS), high PSRR, and high output current capability makes the TPS7A54 an excellent choice to power noise-sensitive components such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering RF amplifiers, radar sensors, and chipsets. Specifically, RF amplifiers benefit from the high performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.5% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A54 provides optimal system performance.

As an adjustable voltage regulator, there is versatility in design of the TPS7A54 that makes the device a component of choice for analog loads such as voltage-controlled oscillator (VCO), analog-to-digital converter (ADC), digital-to-analog converter (DAC), and imaging sensors and for digital loads such as serializer/deserializer (SerDes), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs).

 

The TPS7A54 is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 4 A with only 175 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.1 V using an external resistor divider.

The combination of low noise (4.4 µVRMS), high PSRR, and high output current capability makes the TPS7A54 an excellent choice to power noise-sensitive components such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering RF amplifiers, radar sensors, and chipsets. Specifically, RF amplifiers benefit from the high performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.5% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A54 provides optimal system performance.

As an adjustable voltage regulator, there is versatility in design of the TPS7A54 that makes the device a component of choice for analog loads such as voltage-controlled oscillator (VCO), analog-to-digital converter (ADC), digital-to-analog converter (DAC), and imaging sensors and for digital loads such as serializer/deserializer (SerDes), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs).

 

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS7A54 4-A, High-Accuracy (0.5%), Low-Noise (4.4 µVRMS), LDO Voltage Regulator datasheet (Rev. A) PDF | HTML Mar 23, 2020
White paper Demystifying LDO Turn-On (Start-Up) Time (Rev. B) PDF | HTML Mar 10, 2026
White paper Reduce System Noise Using Parallel LDOs PDF | HTML Nov 3, 2025
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML Dec 14, 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML Dec 13, 2022
Application note Point-of-Load Solutions for Network Interface Cards (NIC) PDF | HTML Sep 8, 2021
Technical article Minimize noise and ripple with a low-noise buck converter PDF | HTML Oct 21, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A54EVM-031 — TPS7A54 4-A low-VIN (1.1-V) low-noise high-accuracy ultra-LDO voltage regulator evaluation module

The TPS7A54 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A54 device, which is a high-accuracy, 4-A, low-VIN, low-VOUT, low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A5201RPS PSpice Model (Rev. A)

SBVM952A.ZIP (3263 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A5401RPS PSpice Model (Rev. A)

SBVM953A.ZIP (24 KB) - PSpice model
Supported products & hardware
Calculation tool

PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPS) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos