Home Power management Linear & low-dropout (LDO) regulators

TPS7A54-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS7A85A ACTIVE 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good Larger package, ANYOUT functionality and lower accuracy.
NEW TPS7A57-Q1 ACTIVE Automotive, 5A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator Higher current with lower dropout and superior load transient response

Product details

Rating Automotive Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 4 Output options Adjustable Output Vout (max) (V) 5.1 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 33 Iq (typ) (mA) 3 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 40 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 150
Rating Automotive Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 4 Output options Adjustable Output Vout (max) (V) 5.1 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 33 Iq (typ) (mA) 3 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 40 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 150
VQFN (RGR) 20 12.25 mm² (3.5 mm × 3.5 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C4A
  • Extended Junction Temperature (TJ) Range: –40°C to +150°C
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable Output Voltage Range: 0.8 V to 5.1 V
  • Low Dropout: 240 mV (max) at 4 A With BIAS
  • Output Voltage Noise: 4.4 µVRMS
  • 1% (max) Accuracy Over Line, Load, and Temperature With BIAS
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Adjustable Soft-Start Inrush Control
  • Open-Drain, Power-Good (PG) Output
  • 3.5-mm × 3.5-mm, 20-Pin VQFN Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C4A
  • Extended Junction Temperature (TJ) Range: –40°C to +150°C
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable Output Voltage Range: 0.8 V to 5.1 V
  • Low Dropout: 240 mV (max) at 4 A With BIAS
  • Output Voltage Noise: 4.4 µVRMS
  • 1% (max) Accuracy Over Line, Load, and Temperature With BIAS
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Adjustable Soft-Start Inrush Control
  • Open-Drain, Power-Good (PG) Output
  • 3.5-mm × 3.5-mm, 20-Pin VQFN Package

The TPS7A54-Q1 device is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.1 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high-PSRR, and high output current capability makes the TPS7A54-Q1 ideal to power noise-sensitive components such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering RF amplifiers, radar sensors, and chipsets. Specifically, RF amplifiers benefit from the high-performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (1% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A54-Q1 provides optimal system performance.

The versatility of the TPS7A54-Q1 makes the device a component of choice for many demanding applications.

 

The TPS7A54-Q1 device is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.1 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high-PSRR, and high output current capability makes the TPS7A54-Q1 ideal to power noise-sensitive components such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering RF amplifiers, radar sensors, and chipsets. Specifically, RF amplifiers benefit from the high-performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (1% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A54-Q1 provides optimal system performance.

The versatility of the TPS7A54-Q1 makes the device a component of choice for many demanding applications.

 

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS7A54-Q1 4-A, High-Accuracy, Automotive-Grade, Low-Noise, LDO Voltage Regulator datasheet (Rev. A) PDF | HTML Feb 28, 2018
White paper Reduce System Noise Using Parallel LDOs PDF | HTML Nov 3, 2025
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML Dec 14, 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML Dec 13, 2022
Functional safety information TPS7A54-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Sep 23, 2022
More literature Fundamentals of designing with LDOs in auto battery direct connect applications Feb 27, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A54EVM-006 — TPS7A54-Q1 4-A low-VIN (1.1-V) low-noise high-accuracy ultra-LDO voltage regulator evaluation module

The TPS7A54EVM-006 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A54-Q1 device, which is an automotive-grade 4-A low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for engineering (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A5401 PSpice Transient Model

SBVM754.ZIP (42 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A5401 Unencrypted PSpice Transient Model

SBVM753.ZIP (3 KB) - PSpice model
Supported products & hardware
Calculation tool

PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGR) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos