Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7A57-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 6 Vin (min) (V) 0.7 Iout (max) (A) 5 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.5 Noise (µVrms) 2.45 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 5 Features Adjustable current limit, Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 40.3 Load capacitance (min) (µF) 15 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 6 Vin (min) (V) 0.7 Iout (max) (A) 5 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.5 Noise (µVrms) 2.45 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 5 Features Adjustable current limit, Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 40.3 Load capacitance (min) (µF) 15 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: -40oC ≤ TA≤ +125oC
  • Input voltage range:
    • Without BIAS: 1.1V to 6.0V
    • With BIAS: 0.7V to 6.0V
  • Output voltage noise: 2.45µVRMS
  • 1% (max) accuracy over line, load, and temperature
  • Low dropout: 75mV at 5A
  • Power-supply rejection ratio (5A):
    • 100dB at 1kHz
    • 78dB at 10kHz
    • 60dB at 100kHz
    • 36dB at 1MHz
  • Superior load transient response:
    • ±2mV with a 100mA to 5A load step
  • Adjustable output voltage with one resistor:
    • Adjustable output voltage range: 0.5V to 5.2V
  • Adjustable soft-start inrush control
  • BIAS rail:
    • Internal charge pump or 3V to 11V external rail
    • Internal charge pump can be disabled
  • Open-drain, power-good (PG) output
  • Package: 3mm × 3mm, 16-pin WQFN
    • EVM RθJA: 21.9°C/W
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: -40oC ≤ TA≤ +125oC
  • Input voltage range:
    • Without BIAS: 1.1V to 6.0V
    • With BIAS: 0.7V to 6.0V
  • Output voltage noise: 2.45µVRMS
  • 1% (max) accuracy over line, load, and temperature
  • Low dropout: 75mV at 5A
  • Power-supply rejection ratio (5A):
    • 100dB at 1kHz
    • 78dB at 10kHz
    • 60dB at 100kHz
    • 36dB at 1MHz
  • Superior load transient response:
    • ±2mV with a 100mA to 5A load step
  • Adjustable output voltage with one resistor:
    • Adjustable output voltage range: 0.5V to 5.2V
  • Adjustable soft-start inrush control
  • BIAS rail:
    • Internal charge pump or 3V to 11V external rail
    • Internal charge pump can be disabled
  • Open-drain, power-good (PG) output
  • Package: 3mm × 3mm, 16-pin WQFN
    • EVM RθJA: 21.9°C/W

The TPS7A57-Q1 is a low-noise (2.45µVRMS), ultra-low-dropout linear regulator (LDO) capable of sourcing 5A with only 75mV of dropout, independently of the output voltage. The device output voltage is adjustable from 0.5V to 5.2V using a single external resistor. The combination of low noise, high PSRR (36dB at 1MHz), and high output-current capability makes the TPS7A57 designed for powering noise-sensitive components (such as RF amplifiers, radar sensors, SERDES and analog chipsets) found in radar power, communication, and imaging applications.

Digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input, low-output (LILO) voltage operation also benefit from the exceptional accuracy (1% over load, line, and temperature), remote sensing, excellent transient performance, and soft-start capabilities to provide optimal system performance. The versatility, performance, and small footprint solution make this LDO an excellent choice for high-current analog loads such as analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and imaging sensors as well as digital loads such as serializer/deserializers (SerDes), FPGAs, and DSPs.

The TPS7A57-Q1 is a low-noise (2.45µVRMS), ultra-low-dropout linear regulator (LDO) capable of sourcing 5A with only 75mV of dropout, independently of the output voltage. The device output voltage is adjustable from 0.5V to 5.2V using a single external resistor. The combination of low noise, high PSRR (36dB at 1MHz), and high output-current capability makes the TPS7A57 designed for powering noise-sensitive components (such as RF amplifiers, radar sensors, SERDES and analog chipsets) found in radar power, communication, and imaging applications.

Digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input, low-output (LILO) voltage operation also benefit from the exceptional accuracy (1% over load, line, and temperature), remote sensing, excellent transient performance, and soft-start capabilities to provide optimal system performance. The versatility, performance, and small footprint solution make this LDO an excellent choice for high-current analog loads such as analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and imaging sensors as well as digital loads such as serializer/deserializers (SerDes), FPGAs, and DSPs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7A57-Q1 Automotive, 5A, Low-VIN , Low-Noise, High-Accuracy, Ultra-Low Dropout (LDO) Voltage Regulator datasheet PDF | HTML Jan 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A57EVM-081 — TPS7A57 evaluation module for 5-A low-noise high-accuracy low-dropout (LDO) voltage regulator

The TPS7A57EVM-081 evaluation module (EVM) is a platform for developing the TPS7A57, which is a low-noise, low-dropout (LDO) linear regulator. The TIDA-050061 reference design showcases the TPS7A57 in a parallel configuration using ballast resistors, which is capable of sourcing 13 A.

A (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos