Home Power management Linear & low-dropout (LDO) regulators

TPS7B92

ACTIVE

Product details

Rating Catalog Vin (max) (V) 40 Vin (min) (V) 2.5 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 38 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 3.3, 5, 12 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0018 Thermal resistance θJA (°C/W) 207 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 40 Vin (min) (V) 2.5 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 38 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 3.3, 5, 12 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0018 Thermal resistance θJA (°C/W) 207 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Input voltage range: 2.5V to 40V
  • Output voltage range: 1.2V to 12V
  • Output current: 300mA
  • Ultra-low IQ: 1.8µA at IOUT = 0mA
  • Stable with output capacitors ≥ 1.0µF
  • High PSRR:
    • 70dB at 1kHz
    • 43dB at 100kHz
  • Fold-back current limiting
  • Overtemperature protection
  • Package:
    • 5-pin SOT-23 (DBV)
  • Operating junction temperature: –40°C to +125°C
  • Input voltage range: 2.5V to 40V
  • Output voltage range: 1.2V to 12V
  • Output current: 300mA
  • Ultra-low IQ: 1.8µA at IOUT = 0mA
  • Stable with output capacitors ≥ 1.0µF
  • High PSRR:
    • 70dB at 1kHz
    • 43dB at 100kHz
  • Fold-back current limiting
  • Overtemperature protection
  • Package:
    • 5-pin SOT-23 (DBV)
  • Operating junction temperature: –40°C to +125°C

The TPS7B92 low-dropout (LDO) linear voltage regulator is a low quiescent current device. The TPS7B92 offers a wide input voltage range (up to 40V), wide output range, and low-power operation in miniaturized packaging. The wide output range is from 1.2V to 12V.

The TPS7B92 is optimized to power microcontrollers and other low power loads for battery-powered applications. The TPS7B92 is stable with a output capacitor range of 1.0µF to 47µF.

The TPS7B92 low quiescent current (1.8µA typically) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.

The TPS7B92 LDO supports a low dropout of typically 900mV at 150mA of load current. The TPS7B92 also features an internal soft-start to lower the inrush current during start-up. The built-in foldback overcurrent limit protection and thermal shutdown help protect the regulator in the event of a load short or fault condition.

The TPS7B92 is available in a 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package.

The TPS7B92 low-dropout (LDO) linear voltage regulator is a low quiescent current device. The TPS7B92 offers a wide input voltage range (up to 40V), wide output range, and low-power operation in miniaturized packaging. The wide output range is from 1.2V to 12V.

The TPS7B92 is optimized to power microcontrollers and other low power loads for battery-powered applications. The TPS7B92 is stable with a output capacitor range of 1.0µF to 47µF.

The TPS7B92 low quiescent current (1.8µA typically) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.

The TPS7B92 LDO supports a low dropout of typically 900mV at 150mA of load current. The TPS7B92 also features an internal soft-start to lower the inrush current during start-up. The built-in foldback overcurrent limit protection and thermal shutdown help protect the regulator in the event of a load short or fault condition.

The TPS7B92 is available in a 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS7B91 ACTIVE 150mA 40V 1.5μA IQ low-dropout linear regulator Lower Iout
Same functionality with different pin-out to the compared device.
NEW TPS7E82 ACTIVE 40V 300mA low-IQ (2.8µA) low-dropout (LDO) regulator Adjustable output voltage, with Enable and improved accuracy

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS7B92 300mA, 40V, 1.8μA IQ , Low-Dropout Linear Regulator datasheet (Rev. A) PDF | HTML May 23, 2025
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML Sep 23, 2025
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
E-book LDO Basics (Rev. A) Apr 8, 2019
Technical article LDO basics: dropout PDF | HTML Mar 16, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7B92 Fixed 3.3V Transient PSpice Model

SBVM996.ZIP (25 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos