Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7E67-Q1

ACTIVE

Product details

Rating Automotive, Catalog Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.3 Output options Adjustable Output, Fixed Output Vout (max) (V) 38 Vout (min) (V) 1.2 Noise (µVrms) 650 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.0028 Features Enable, Power good, Programmable Delay Thermal resistance θJA (°C/W) 55.74, 55.76, 60.2, 90.2 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1.2 Dropout voltage (Vdo) (typ) (mV) 900 Operating temperature range (°C) -40 to 150
Rating Automotive, Catalog Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.3 Output options Adjustable Output, Fixed Output Vout (max) (V) 38 Vout (min) (V) 1.2 Noise (µVrms) 650 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.0028 Features Enable, Power good, Programmable Delay Thermal resistance θJA (°C/W) 55.74, 55.76, 60.2, 90.2 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1.2 Dropout voltage (Vdo) (typ) (mV) 900 Operating temperature range (°C) -40 to 150
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm) WSON (DRV) 6 4 mm² (2 mm × 2 mm) HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3.0V to 40V (42V max)
  • Available output voltage options:
    • Fixed: 1.8V to 12V
    • Adjustable: 1.2V to 38V
  • Output current: up to 300mA
  • ±1.2% accuracy across line, load and temperature
  • Ultra-low IQ: 2.8µA (typical) at IOUT = 0mA
  • Stable with 4.7µF or larger ceramic capacitors
    • ESR range: from 0Ω to 1Ω
  • Power-good with de-glitch filter and programmable delay
  • Dropout voltage: 950mV (typical) at 300mA
  • High PSRR:
    • 70dB at 1kHz
    • 45dB at 100kHz
  • Over-current, over-power and over-temperature limiting
  • Package:
    • 6-pin WSON wettable flank (DRV) [RθJA: 90.2°C/W]
    • 8-pin HVSSOP (DGN) [RθJA: 58.5°C/W]
    • 8-pin HSOIC (DDA) [RθJA: 55.7°C/W]
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3.0V to 40V (42V max)
  • Available output voltage options:
    • Fixed: 1.8V to 12V
    • Adjustable: 1.2V to 38V
  • Output current: up to 300mA
  • ±1.2% accuracy across line, load and temperature
  • Ultra-low IQ: 2.8µA (typical) at IOUT = 0mA
  • Stable with 4.7µF or larger ceramic capacitors
    • ESR range: from 0Ω to 1Ω
  • Power-good with de-glitch filter and programmable delay
  • Dropout voltage: 950mV (typical) at 300mA
  • High PSRR:
    • 70dB at 1kHz
    • 45dB at 100kHz
  • Over-current, over-power and over-temperature limiting
  • Package:
    • 6-pin WSON wettable flank (DRV) [RθJA: 90.2°C/W]
    • 8-pin HVSSOP (DGN) [RθJA: 58.5°C/W]
    • 8-pin HSOIC (DDA) [RθJA: 55.7°C/W]

The TPS7E67-Q1 low-dropout (LDO) linear voltage regulator is a low quiescent current device designed to connect to the battery in the automotive applications and supports wide input voltage range from 3V to 40V. The wide output range is from 1.2V to 38V for the adjustable configuration and 1.8V to 12V for the fixed configuration and up-to 300mA of load current. With only an 2.8µA quiescent current at no-load, the device is an good design for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The TPS7E67-Q1 supports very tight DC accuracy of ±1.2% over line, load and temperature range. The device responds quickly to line, load transients and has fast recovery from cold-crank conditions. The device also features controlled no-load quiescent current in dropout operation.

The TPS7E67-Q1 is equipped with power-good having delay and de-glitch features for monitoring of the output voltage. The power-good delay can be adjusted by using external capacitors. The LDO has built-in protection mechanism for over-current, over-temperature and over-power delivery for reliable operation of the LDO. The TPS7E67-Q1 is stable with an output capacitor range from 4.7µF to 100µF.

The TPS7E67-Q1 is available in a 2.0mm × 2.0mm, 6-pin WSON (wettable flank) (DRV-WF), 3.0mm × 4.9mm, 8-pin HVSSOP (DGN), and 4.90mm × 6.00mm, 8-pin HSOIC (DDA) package for fixed and adjustable outputs.

The TPS7E67-Q1 low-dropout (LDO) linear voltage regulator is a low quiescent current device designed to connect to the battery in the automotive applications and supports wide input voltage range from 3V to 40V. The wide output range is from 1.2V to 38V for the adjustable configuration and 1.8V to 12V for the fixed configuration and up-to 300mA of load current. With only an 2.8µA quiescent current at no-load, the device is an good design for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The TPS7E67-Q1 supports very tight DC accuracy of ±1.2% over line, load and temperature range. The device responds quickly to line, load transients and has fast recovery from cold-crank conditions. The device also features controlled no-load quiescent current in dropout operation.

The TPS7E67-Q1 is equipped with power-good having delay and de-glitch features for monitoring of the output voltage. The power-good delay can be adjusted by using external capacitors. The LDO has built-in protection mechanism for over-current, over-temperature and over-power delivery for reliable operation of the LDO. The TPS7E67-Q1 is stable with an output capacitor range from 4.7µF to 100µF.

The TPS7E67-Q1 is available in a 2.0mm × 2.0mm, 6-pin WSON (wettable flank) (DRV-WF), 3.0mm × 4.9mm, 8-pin HVSSOP (DGN), and 4.90mm × 6.00mm, 8-pin HSOIC (DDA) package for fixed and adjustable outputs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS7E67-Q1 Automotive, 40V, 300mA, Ultra-Low IQ Low-Dropout Regulator with Power-Good datasheet (Rev. A) PDF | HTML Apr 15, 2026
Product overview Low Quiescent Current LDOs for Battery Connected Automotive Systems (Rev. A) PDF | HTML Apr 22, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS7B81EVM-025 — TPS7B81 150-mA, off-battery (40-V), ultra-low-IQ LDO voltage regulator evaluation module

The TPS7B81EVM-025 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7B81, which is a 150-mA, high-voltage, ultra-low-IQ, low-dropout (LDO) linear regulator.

The EVM circuit board is configured to be a reference design for engineering (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
WSON (DRV) 6 Ultra Librarian
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos