Home Power management DC/DC switching regulators DC/DC converters

TPS7H4001-SP

ACTIVE

TPS7H4001-SP

ACTIVE

Product details

Rating Space Topology Buck Iout (max) (A) 18 Vin (max) (V) 7 Vin (min) (V) 3 Vout (max) (V) 6.65 Vout (min) (V) 0.604 Features Enable, Frequency synchronization, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.004 Duty cycle (max) (%) 100
Rating Space Topology Buck Iout (max) (A) 18 Vin (max) (V) 7 Vin (min) (V) 3 Vout (max) (V) 6.65 Vout (min) (V) 0.604 Features Enable, Frequency synchronization, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.004 Duty cycle (max) (%) 100
DIESALE (KGD) See data sheet CFP (HKY) 34 164.5158 mm² (21.59 mm × 7.62 mm) HTSSOP (DDW) 44 113.4 mm² (14 mm × 8.1 mm)
  • Radiation performance:
    • Radiation-hardness-assured up to TID 100 krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75 MeV-cm 2/mg
    • SET and SEFI characterized up to LET = 75 MeV-cm 2/mg
  • Peak efficiency: 95.5% (V O = 1 V at 100 kHz)
  • Power rail: 3 V to 7 V on VIN
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz adjustable internal oscillator
    • External sync capability: 100-kHz to 1-MHz
    • SYNC pins can be configured as 500-kHz clocks at 90° out of phase to parallel up to 4 devices
  • 0.6-V ±1.5% voltage reference over temperature, radiation, and line and load regulation for CDFP, KGD (known good die), and HTSSOP (QMLP) options
  • 0.6-V ±1.7% voltage reference over temperature, radiation, and line and load regulation for HTSSOP (SHP) option
  • Monotonic start-up into prebiased outputs
  • Adjustable slope compensation and soft-start
  • Adjustable input enable and power-good output for power sequencing
  • Radiation performance:
    • Radiation-hardness-assured up to TID 100 krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75 MeV-cm 2/mg
    • SET and SEFI characterized up to LET = 75 MeV-cm 2/mg
  • Peak efficiency: 95.5% (V O = 1 V at 100 kHz)
  • Power rail: 3 V to 7 V on VIN
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz adjustable internal oscillator
    • External sync capability: 100-kHz to 1-MHz
    • SYNC pins can be configured as 500-kHz clocks at 90° out of phase to parallel up to 4 devices
  • 0.6-V ±1.5% voltage reference over temperature, radiation, and line and load regulation for CDFP, KGD (known good die), and HTSSOP (QMLP) options
  • 0.6-V ±1.7% voltage reference over temperature, radiation, and line and load regulation for HTSSOP (SHP) option
  • Monotonic start-up into prebiased outputs
  • Adjustable slope compensation and soft-start
  • Adjustable input enable and power-good output for power sequencing

The TPS7H4001-SP is a radiation-hardness-assured, 7-V, 18-A synchronous buck converter with integrated low-resistance high-side and low-side MOSFETs. High efficiency and reduced component count are achieved through current mode control.

The output voltage start-up ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is possible by correctly configuring the enable and the power good pins. The TPS7H4001-SP can be configured in primary-secondary mode and with the SYNC2 pin, four devices can be configured in parallel without an external clock.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current protection which prevents current runaway. Thermal shutdown disables the part when die temperature exceeds thermal limit.

The TPS7H4001-SP is a radiation-hardness-assured, 7-V, 18-A synchronous buck converter with integrated low-resistance high-side and low-side MOSFETs. High efficiency and reduced component count are achieved through current mode control.

The output voltage start-up ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is possible by correctly configuring the enable and the power good pins. The TPS7H4001-SP can be configured in primary-secondary mode and with the SYNC2 pin, four devices can be configured in parallel without an external clock.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current protection which prevents current runaway. Thermal shutdown disables the part when die temperature exceeds thermal limit.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7H4011-SP ACTIVE Radiation-hardened, QML-P and QML-V, 4.5V to 14V input 12A synchronous step-down converter Supports wider input voltage range and a few more features, while supporting 12A output current

Technical documentation

No results found. Please clear your search and try again.
View all 30
Top documentation Type Title Format options Date
* Data sheet TPS7H4001-SP Radiation-Hardness-Assured 3-V to 7-V Input 18-A Synchronous Buck Converter datasheet (Rev. D) PDF | HTML May 8, 2023
* Radiation & reliability report TPS7H4001-SP (TPS7H4001MDDWTSHP) Total Ionizing Dose (TID) Radiation Report (Rev. A) PDF | HTML May 30, 2023
* Radiation & reliability report TPS7H4001-SP Single-Event Effects (SEE) Test Report (Rev. C) PDF | HTML May 16, 2023
* Radiation & reliability report TPS7H4001-QMLP Total Ionizing Dose (TID) Report Mar 16, 2023
* Radiation & reliability report TPS7H4001-SHP Production Flow and Reliability Report Jan 13, 2023
* Radiation & reliability report TPS7H4001-SP QMLV Total Ionizing Dose (TID) Radiation Report Nov 25, 2020
* Radiation & reliability report TPS7H4001-SP Neutron Displacement Damage Characterization Apr 27, 2020
* SMD TPS7H4001-SP SMD 5962-18205 Dec 8, 2020
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form (Rev. A) PDF | HTML Nov 5, 2025
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML Jun 17, 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML Jun 10, 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) Feb 20, 2025
Application note Using Space Grade Power Components to Power AMD Kintex XQRKU060 FPGA PDF | HTML Nov 8, 2023
Application note Using Space Grade Power Components to Power Microchip RT PolarFire FPGA PDF | HTML Sep 20, 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) Aug 30, 2023
White paper Space Power Supply for the STAR-Tiger SpaceFibre Routing Switch PDF | HTML Jul 27, 2023
Application note Space Grade Power Solution for Microsemi RTG4 PDF | HTML May 2, 2023
Application note TI Space Rated Power Solution for Microsemi® RTG4™ FPGA (Rev. B) PDF | HTML Jan 19, 2023
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML Oct 19, 2022
Application brief Why Radiation Hardness Matters for Point-of-Load Converters PDF | HTML Jan 13, 2022
More literature Radiation Evaluation of the TPS7H4001-SP 18 Amps Buck Converte Jul 18, 2021
White paper Powering a New Era of High-Performance Space-Grade Xilinx FPGAs PDF | HTML Mar 29, 2021
User guide TPS7H4001-SP Worst Case Analysis Model PDF | HTML Mar 3, 2021
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer Aug 21, 2020
Application note How to Modify a 4-Channel TPS7H4001QEVM-CVAL into a 3-Channel EVM PDF | HTML Jun 30, 2020
Application note How to Modify a 4-Channel TPS7H4001QEVM-CVAL into a 2-Channel EVM (Rev. A) PDF | HTML Jun 22, 2020
Application note How to Modify a 4-Channel TPS7H4001QEVM-CVAL Into a 1-Channel EVM PDF | HTML May 14, 2020
User guide TSP7H4001-SP Unencrypted PSpice Average/Transient Model User's Guide Apr 30, 2020
E-book Radiation Handbook for Electronics (Rev. A) May 21, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H4001EVM-CVAL — TPS7H4001 evaluation module for one-channel, 18-A, synchronous step-down converter

The TPS7H4001EVM-CVAL evaluation module (EVM) demonstrates how the TPS7H4001-SP buck converter can provide point-of-load (POL) currents up to 18 A for applications where tight regulation tolerance is imperative, such as powering ASICs and FPGAs.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS7H4001QEVM-CVAL — TPS7H4001 evaluation module for four-channel, 72-A, synchronous step-down converter

The TPS7H4001QEVM-CVAL evaluation module (EVM) demonstrates how four TPS7H4001-SP buck converters can be configured in master/slave mode to provide a regulated power rail capable of load current up to 72 A to support typical ASIC and FPGA applications.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS7H4003EVM — TPS7H4003 evaluation module for 3-V to 7-V input, 18-A, synchronous step-down converter

The TPS7H4003 evaluation module (EVM) demonstrates how the TPS7H4003-SEP buck converter can provide a regulated power rail capable of load current up to 18 A to support typical application-specific integrated circuit (ASIC) and field-programmable gate array (FPGA) applications.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

ALPHA-XILINX-KU060-SPACE — Alpha Data® board for Xilinx® Kintex® UltraScale™ XQRKU060 FPGA with TI power

This is a development kit for the Xilinx® XQRKU060 FPGA with industrial -1 speed grade. ADA-SDEV-KIT2 has a modular board design with a XRTC-compatible configuration module, two FMC connectors, DDR3 DRAM, system monitoring, and space-grade TI power management and temperature-sensing solutions.
Supported products & hardware
Third-party accessory

STARD-3P-STAR-TIGER — STAR-Dundee STAR-Tiger power supply for SpaceFibre using TI radiation-hardened power and analog ICs

STAR-Tiger is a high-performance SpaceFibre routing switch, part of the European Union Hi-SIDE project, and winner of the Innovation in Space Award from the European Space Forum. The power supply board in the STAR-Tiger unit provides the primary power rails to the Xilinx KU060 FPGA being used to (...)

Supported products & hardware
Simulation model

TPS7H4001 SIMPLIS Model

SLVME45.ZIP (19 KB) - SIMPLIS model
Supported products & hardware
Simulation model

TPS7H4001-SP PSpice Model (Rev. C)

SLVMD62C.ZIP (28 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7H4001-SP PSpice Transient Model (Rev. B)

SLVMD63B.ZIP (37 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7H4001-SP PSpice Worst-Case Analysis (WCA) Model (Rev. A)

SLVMDJ2A.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7H4001-SP TINA Average Reference Design (Rev. A)

SLVMD56A.ZIP (144 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS7H4001-SP TINA Transient Reference Design (Rev. A)

SLVMD57A.ZIP (168 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

SLVRBF7 — TPS7H4001-SP Buck Converter Calculator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DIESALE (KGD) Ultra Librarian
CFP (HKY) 34 Ultra Librarian
HTSSOP (DDW) 44 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos