Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7N41-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 6 Vin (min) (V) 1.9 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 5.5 Vout (min) (V) 0.8 Noise (µVrms) 8 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.03 Features Enable, Wettable flanks package Thermal resistance θJA (°C/W) 53.8 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 6 Vin (min) (V) 1.9 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 5.5 Vout (min) (V) 0.8 Noise (µVrms) 8 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.03 Features Enable, Wettable flanks package Thermal resistance θJA (°C/W) 53.8 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C
    • Junction temperature: –40°C to +150°C
  • Adjustable Output Voltage: 0.8V to 5.5V
  • Input Voltage Range: 1.9V to 6.0V
  • High PSRR:
    • 75dB at 1kHz
    • 50dB at 100kHz
    • 50dB at 1MHz
  • Low Noise: 8µVRMS, no NR capacitor needed

  • Low Dropout Voltage: 250mV at 1A
  • 2% Accuracy over Load, Line, Temperature
  • Stable with 4.7µF output capacitor
  • Excellent Load and Line Transient Response
  • Over-Current and Over-Temperature Protection
  • Packages:
    • 3mm × 3mm Wettable Flanks SON-8
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C
    • Junction temperature: –40°C to +150°C
  • Adjustable Output Voltage: 0.8V to 5.5V
  • Input Voltage Range: 1.9V to 6.0V
  • High PSRR:
    • 75dB at 1kHz
    • 50dB at 100kHz
    • 50dB at 1MHz
  • Low Noise: 8µVRMS, no NR capacitor needed

  • Low Dropout Voltage: 250mV at 1A
  • 2% Accuracy over Load, Line, Temperature
  • Stable with 4.7µF output capacitor
  • Excellent Load and Line Transient Response
  • Over-Current and Over-Temperature Protection
  • Packages:
    • 3mm × 3mm Wettable Flanks SON-8

The TPS7N41Q1 low-dropout linear regulator (LDO) offers very good noise and power-supply rejection ratio (PSRR) performance. This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve excellent noise, transient response, and PSRR performance.

The TPS7N41Q1 is stable with an output capacitor of 4.7µF. A precision voltage reference and feedback loop help the LDO to achieve an accuracy of ±2% over all load, line, process, and temperature variations.

The LDO is specified over the operating junction temperature range from −40°C to +150°C. The device is available in a 3mm × 3mm SON-8 package with wettable flanks.

The TPS7N41Q1 low-dropout linear regulator (LDO) offers very good noise and power-supply rejection ratio (PSRR) performance. This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve excellent noise, transient response, and PSRR performance.

The TPS7N41Q1 is stable with an output capacitor of 4.7µF. A precision voltage reference and feedback loop help the LDO to achieve an accuracy of ±2% over all load, line, process, and temperature variations.

The LDO is specified over the operating junction temperature range from −40°C to +150°C. The device is available in a 3mm × 3mm SON-8 package with wettable flanks.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7N41Q1 Low-Noise, High-PSRR 1A LDO datasheet PDF | HTML Mar 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7N41-Q1 PSpice Transient Model

SBVMA11.ZIP (26 KB) - PSpice model
Supported products & hardware
Reference design

TIPA-050061 — C2000™ discrete power supply reference design

This discrete power reference design is to be used as a guide for the C2000™ power tree for automotive applications.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos