NEW

TPS7N53

ACTIVE

3A high-PSRR ultra-low-dropout linear regulator

alarmNotifications Order now

Product details

Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 2.2 Vin (min) (V) 1.1 Vout (max) (V) 1.5 Vout (min) (V) 0.5 Rating Catalog Noise (µVrms) 2.2 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 15 Thermal resistance θJA (°C/W) 40.3 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start, Thermal shutdown Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 95 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 2.2 Vin (min) (V) 1.1 Vout (max) (V) 1.5 Vout (min) (V) 0.5 Rating Catalog Noise (µVrms) 2.2 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 15 Thermal resistance θJA (°C/W) 40.3 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start, Thermal shutdown Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 95 Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² 3 x 3
  • Input voltage range:
    • 1.1V to 2.2V
  • Output voltage noise: 2.2µVRMS
  • 1.5% (max) accuracy over line, load, and temperature
  • Low dropout: 95mV(typ) at 3A
  • Power-supply rejection ratio (3A):
    • 80dB at 1kHz
    • 63dB at 10kHz
    • 51dB at 100kHz
    • 25dB at 1MHz
  • Adjustable output voltage range: 0.5V to 1.5V
  • Adjustable soft-start inrush control
  • Open-drain, power-good (PG) output
  • Package: 3mm × 3mm, 16-pin WQFN
  • Input voltage range:
    • 1.1V to 2.2V
  • Output voltage noise: 2.2µVRMS
  • 1.5% (max) accuracy over line, load, and temperature
  • Low dropout: 95mV(typ) at 3A
  • Power-supply rejection ratio (3A):
    • 80dB at 1kHz
    • 63dB at 10kHz
    • 51dB at 100kHz
    • 25dB at 1MHz
  • Adjustable output voltage range: 0.5V to 1.5V
  • Adjustable soft-start inrush control
  • Open-drain, power-good (PG) output
  • Package: 3mm × 3mm, 16-pin WQFN

The TPS7N53 is a low-noise (2.2µVRMS), ultra-low-dropout linear regulator (LDO) capable of sourcing 3A with only 95mV of dropout (typ), independently of the output voltage. The device output voltage is adjustable from 0.5V to 1.5V using a single external resistor. The combination of low noise, high PSRR, and high output-current capability makes the TPS7N53 designed for powering noise-sensitive components (such as RF amplifiers, radar sensors, SERDES and analog chipsets) found in radar power, communication, and imaging applications.

Digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input, low-output (LILO) voltage operation also benefit from the exceptional accuracy (1.5% over load, line, and temperature), remote sensing, excellent transient performance, and soft-start capabilities to provide optimal system performance. The versatility, performance, and small footprint solution make this LDO an excellent choice for high-current analog loads such as analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and imaging sensors as well as digital loads such as serializers/deserializers (SerDes), FPGAs, and DSPs.

The TPS7N53 is a low-noise (2.2µVRMS), ultra-low-dropout linear regulator (LDO) capable of sourcing 3A with only 95mV of dropout (typ), independently of the output voltage. The device output voltage is adjustable from 0.5V to 1.5V using a single external resistor. The combination of low noise, high PSRR, and high output-current capability makes the TPS7N53 designed for powering noise-sensitive components (such as RF amplifiers, radar sensors, SERDES and analog chipsets) found in radar power, communication, and imaging applications.

Digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input, low-output (LILO) voltage operation also benefit from the exceptional accuracy (1.5% over load, line, and temperature), remote sensing, excellent transient performance, and soft-start capabilities to provide optimal system performance. The versatility, performance, and small footprint solution make this LDO an excellent choice for high-current analog loads such as analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and imaging sensors as well as digital loads such as serializers/deserializers (SerDes), FPGAs, and DSPs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A84A ACTIVE 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good This product has 2x lower noise.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS7N53 3A, Low-Input Voltage, Low-Noise, High-Accuracy, Low-Dropout (LDO) Voltage Regulator datasheet (Rev. A) PDF | HTML 02 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7N53EVM-138 — TPS7N53 evaluation module

The TPS7N53EVM-138 is designed to help design engineers evaluate the operation and performance of the TPS7N53 linear regulator for possible use in a circuit application. This particular EVM configuration contains a single low-noise high-accuracy linear regulator for a wide range of applications. (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos