Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7N59

PREVIEW

10A, low input voltage, low-noise high-accuracy ultra-low dropout (LDO) voltage regulator

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 0.7 Iout (max) (A) 10 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.5 Noise (µVrms) 2.5 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 5 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 19, 36 Load capacitance (min) (µF) 15 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 0.7 Iout (max) (A) 10 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.5 Noise (µVrms) 2.5 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 5 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 19, 36 Load capacitance (min) (µF) 15 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
WQFN (RTW) 24 16 mm² 4 x 4
  • Input voltage range: 0.7V to 6.0V
  • Output voltage noise: 2.5µVRMS
  • 1% (max) accuracy over line, load, and temperature
  • Low dropout: 150mV (typ) at 10A
  • Power-supply rejection ratio (10A):
    • 84dB at 1kHz
    • 64dB at 10kHz
    • 49dB at 100kHz
    • 30dB at 1MHz
  • Excellent load transient response:
    • ±20mV with a 10mA to 10A load step
  • Adjustable output voltage range: 0.5V to 5.2V
  • Adjustable soft-start inrush control
  • BIAS rail: 3V to 12V external rail
  • Open-drain, power-good (PG) output
  • Package: 4mm × 4mm, 24-pin WQFN
    • EVM RθJA: 14.3°C/W
  • Input voltage range: 0.7V to 6.0V
  • Output voltage noise: 2.5µVRMS
  • 1% (max) accuracy over line, load, and temperature
  • Low dropout: 150mV (typ) at 10A
  • Power-supply rejection ratio (10A):
    • 84dB at 1kHz
    • 64dB at 10kHz
    • 49dB at 100kHz
    • 30dB at 1MHz
  • Excellent load transient response:
    • ±20mV with a 10mA to 10A load step
  • Adjustable output voltage range: 0.5V to 5.2V
  • Adjustable soft-start inrush control
  • BIAS rail: 3V to 12V external rail
  • Open-drain, power-good (PG) output
  • Package: 4mm × 4mm, 24-pin WQFN
    • EVM RθJA: 14.3°C/W

The TPS7N59 is a low-noise (2.5µVRMS), ultra-low-dropout linear regulator (LDO) capable of sourcing 10A with only 150mV of dropout, independently of the output voltage. The device output voltage is adjustable from 0.5V to 5.2V using a single external resistor. The combination of low noise, high PSRR (30 dB at 1MHz), and high output-current capability makes the TPS7N59 designed for powering noise-sensitive components (such as RF amplifiers, radar sensors, SERDES and analog chipsets) found in radar power, communication, and imaging applications.

Digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input, low-output (LILO) voltage operation also benefit from the exceptional accuracy (1% over load, line, and temperature), remote sensing, excellent transient performance, and soft-start capabilities to provide good system performance. The versatility, performance, and small footprint solution make this LDO an excellent choice for high-current analog loads such as analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and imaging sensors as well as digital loads such as serializer/deserializers (SerDes), FPGAs, and DSPs.

The TPS7N59 is a low-noise (2.5µVRMS), ultra-low-dropout linear regulator (LDO) capable of sourcing 10A with only 150mV of dropout, independently of the output voltage. The device output voltage is adjustable from 0.5V to 5.2V using a single external resistor. The combination of low noise, high PSRR (30 dB at 1MHz), and high output-current capability makes the TPS7N59 designed for powering noise-sensitive components (such as RF amplifiers, radar sensors, SERDES and analog chipsets) found in radar power, communication, and imaging applications.

Digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input, low-output (LILO) voltage operation also benefit from the exceptional accuracy (1% over load, line, and temperature), remote sensing, excellent transient performance, and soft-start capabilities to provide good system performance. The versatility, performance, and small footprint solution make this LDO an excellent choice for high-current analog loads such as analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and imaging sensors as well as digital loads such as serializer/deserializers (SerDes), FPGAs, and DSPs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7N59 10A, Low-VIN , Low-Noise, High-Accuracy, Ultra-Low Dropout (LDO) Voltage Regulator datasheet (Rev. A) PDF | HTML 03 Mar 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7N59EVM-184 — TPS7N59 evaluation module

The TPS7N59EVM-184 evaluation module (EVM) is a reference design for engineering demonstration and evaluation of the TPS7N59, an ultra-low noise, ultra-high PSRR, 10A capable, RF low-dropout (LDO) linear regulator. Included in this user's guide are setup and operating instructions, thermal and (...)
User guide: PDF | HTML
Not available on TI.com
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos