Home Power management DC/DC power modules Power modules (integrated inductor)

TPS84621

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPSM84624 ACTIVE 4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint Upgraded TurboTrans™ technology and frequency synchronization in a smaller package.

Product details

Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 14.5 Vin (min) (V) 2.95 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Frequency synchronization Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 85 Control mode current mode Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 780
Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 14.5 Vin (min) (V) 2.95 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Frequency synchronization Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 85 Control mode current mode Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 780
B1QFN (RUQ) 47 135 mm² (15 mm × 9 mm)
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 5.5 V, with 1% Reference Accuracy
  • Supports Parallel Operation for Higher Current
  • Optional Split Power Rail allows
    input voltage down to 1.6 V
  • Adjustable Switching Frequency
    (250 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow Start
  • Output Voltage Sequencing and Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Hiccup Mode)
  • Overtemperature Protection
  • Prebias Output Start-up
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
  • Design Help visit http://www.ti.com/TPS84621
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 5.5 V, with 1% Reference Accuracy
  • Supports Parallel Operation for Higher Current
  • Optional Split Power Rail allows
    input voltage down to 1.6 V
  • Adjustable Switching Frequency
    (250 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow Start
  • Output Voltage Sequencing and Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Hiccup Mode)
  • Overtemperature Protection
  • Prebias Output Start-up
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
  • Design Help visit http://www.ti.com/TPS84621

The TPS84621 is an easy-to-use integrated power solution that combines a 6-A DC-to-DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The TPS84621 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The TPS84621 is an easy-to-use integrated power solution that combines a 6-A DC-to-DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The TPS84621 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet TPS84621 2.95-V to 14.5-V Input, 6-A Synchronous Buck, Integrated Power Solution datasheet (Rev. E) Apr 10, 2018
Application note Soldering Requirements for BQFN Packages (Rev. C) Mar 5, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Test report TI Power Reference Design for Xilinx® Artix®-7 (AC701) May 12, 2014
User guide PMP7977 User's Guide Sep 11, 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) Apr 23, 2013
Application note TPS84621 Parallel Operation Jan 22, 2013
Application note Powering TPS84k Devices from 3.3 V Jan 4, 2013
More literature TPS84k Integrated Power Modules Info Card (Rev. A) Aug 28, 2012
User guide TPS84620EVM-692 6-A, Integrated Power Solution EVM (Rev. A) Aug 24, 2011
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations Jul 12, 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) May 3, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS84621 TINA-TI Transient Reference Design

SLVM595.TSC (174 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS84621 TINA-TI Transient Spice Model

SLVM594.ZIP (68 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS84621 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM558A.ZIP (60 KB) - PSpice model
Supported products & hardware
Reference design

PMP7977 — Xilinx Artix 7 FPGA with PMBus Power Management Reference Design

The Artix 7 power management reference design board uses power modules, linear regulators, and a PMBus compliant system controller to supply all required core and auxiliary voltages needed by the FPGA, including DDR memory termination. A Digital Power graphical user interface is used to monitor the (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
B1QFN (RUQ) 47 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos