Home Power management LED drivers Illumination LED drivers
NEW

TPS922152

ACTIVE

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 200 Iout (max) (A) 20 Features Controller, Cycle-by-cycle over-current protection, LED Open Detection, LED Short Detection Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 200 Iout (max) (A) 20 Features Controller, Cycle-by-cycle over-current protection, LED Open Detection, LED Short Detection Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Wide application voltage up to 200V
  • 4.5V to 15V input voltage range
  • LED common Anode connection
  • Adjustable switching frequency: 50kHz-1MHz
  • Adaptive Off-Time mode
  • Advanced dimming options:
    • Analog dimming (1000:1)
    • PWM dimming (50ns pulse width, 1000:1 at 20kHz)
    • Flexible dimming (20,000:1 at 20kHz PWM)
  • Low Standby current
  • Full protection features:
    • LED open and short protection
    • Cycle-by-cycle current limit
    • Sense resistor open and short protection
    • Fault output
  • Package: SOIC-8
  • Wide application voltage up to 200V
  • 4.5V to 15V input voltage range
  • LED common Anode connection
  • Adjustable switching frequency: 50kHz-1MHz
  • Adaptive Off-Time mode
  • Advanced dimming options:
    • Analog dimming (1000:1)
    • PWM dimming (50ns pulse width, 1000:1 at 20kHz)
    • Flexible dimming (20,000:1 at 20kHz PWM)
  • Low Standby current
  • Full protection features:
    • LED open and short protection
    • Cycle-by-cycle current limit
    • Sense resistor open and short protection
    • Fault output
  • Package: SOIC-8

The TPS922152 is a non-synchronous, Average-Current control Buck LED driver with a wide bus voltage range of 4.5V to 200V. It utilizes Adaptive Off-Time (AOT) mode to drive external switching FETs, ensuring low LED current ripple and fast transient response even with a small output capacitor. The switching frequency is configurable from 50kHz to 1MHz, supporting single-layer PCB design and common anode configurations.

For dimming, the TPS922152 supports high-accuracy analog dimming via the ADIM pin, achieving a dimming ratio of up to 1000:1 using unique corrective sensing technology. For PWM dimming, the PDIM pin uses proprietary Inductive Fast Dimming (IFD) to provide high-frequency, high-ratio control with high precision. Additionally, the device integrates comprehensive protection features, including LED open/short and sense resistor open/short protection.

The TPS922152 is a non-synchronous, Average-Current control Buck LED driver with a wide bus voltage range of 4.5V to 200V. It utilizes Adaptive Off-Time (AOT) mode to drive external switching FETs, ensuring low LED current ripple and fast transient response even with a small output capacitor. The switching frequency is configurable from 50kHz to 1MHz, supporting single-layer PCB design and common anode configurations.

For dimming, the TPS922152 supports high-accuracy analog dimming via the ADIM pin, achieving a dimming ratio of up to 1000:1 using unique corrective sensing technology. For PWM dimming, the PDIM pin uses proprietary Inductive Fast Dimming (IFD) to provide high-frequency, high-ratio control with high precision. Additionally, the device integrates comprehensive protection features, including LED open/short and sense resistor open/short protection.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS922152 Average-Current Buck LED Driver with Wide Input Range, 0.1% Analog Dimming Ratio and Inductive Fast PWM Dimming datasheet (Rev. A) PDF | HTML Sep 24, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS922152EVM — TPS922152 evaluation module

The Texas Instruments TPS922152EVM evaluation module (EVM) helps designers evaluate the operation and performance of the buck LED (light emitting diode) driver TPS922152. The TPS922152EVM operates from 4.5V to 15V input voltage range, 60V bus voltage and provides default 5A constant current to (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos