Home Power management LED drivers Illumination LED drivers

TPS92315

ACTIVE

Off-line primary-side sensing controller for LED Lighting

Product details

Input voltage type AC/DC Topology Flyback Vin (min) (V) 9 Vin (max) (V) 35 Vout (max) (V) 60 Vout (min) (V) 9 Iout (max) (A) 2 Iq (typ) (mA) 2.1 Features Soft Switching, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog Number of channels 1 Rating Catalog
Input voltage type AC/DC Topology Flyback Vin (min) (V) 9 Vin (max) (V) 35 Vout (max) (V) 60 Vout (min) (V) 9 Iout (max) (A) 2 Iq (typ) (mA) 2.1 Features Soft Switching, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog Number of channels 1 Rating Catalog
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Primary-Side Regulation (PSR) eliminates opto-coupler
  • ±5% LED current regulation
  • 130 kHz maximum switching frequency enables high power density SSL drivers designs
  • Quasi-resonant valley switching operation for highest overall efficiency
  • Patent-pending frequency jitter scheme to ease EMI compliance
  • Wide VCC range (35V) allows small bias capacitor
  • Drive output for MOSFET
  • Protection functions: over-voltage, low-line, and over-current
  • SOT23-6 package
  • Primary-Side Regulation (PSR) eliminates opto-coupler
  • ±5% LED current regulation
  • 130 kHz maximum switching frequency enables high power density SSL drivers designs
  • Quasi-resonant valley switching operation for highest overall efficiency
  • Patent-pending frequency jitter scheme to ease EMI compliance
  • Wide VCC range (35V) allows small bias capacitor
  • Drive output for MOSFET
  • Protection functions: over-voltage, low-line, and over-current
  • SOT23-6 package

The TPS92315 flyback power supply controller provides isolated output current regulation without the use of an optical coupler. The devices process operating information from the primary power switch and an auxiliary flyback winding to provide precise output current control. Low start-up current, dynamically controlled operating states and a tailored modulation profile support very low stand-by power without sacrificing start-up time or output transient response.

Control algorithms in the TPS92315 allow operating efficiencies to meet or exceed applicable standards. The drive output interfaces to a FET power switch. Discontinuous Conduction Mode (DCM) with valley switching is used to reduce switching losses. A combination of switching frequency and peak primary current amplitude modulation is used to keep conversion efficiency high across the full load and input voltage range.

The controller has a maximum switching frequency of 130 kHz and always maintains control of the peak primary current in the transformer. Protection features help keep secondary and primary component stress levels in check across the operation range.

The TPS92315 flyback power supply controller provides isolated output current regulation without the use of an optical coupler. The devices process operating information from the primary power switch and an auxiliary flyback winding to provide precise output current control. Low start-up current, dynamically controlled operating states and a tailored modulation profile support very low stand-by power without sacrificing start-up time or output transient response.

Control algorithms in the TPS92315 allow operating efficiencies to meet or exceed applicable standards. The drive output interfaces to a FET power switch. Discontinuous Conduction Mode (DCM) with valley switching is used to reduce switching losses. A combination of switching frequency and peak primary current amplitude modulation is used to keep conversion efficiency high across the full load and input voltage range.

The controller has a maximum switching frequency of 130 kHz and always maintains control of the peak primary current in the transformer. Protection features help keep secondary and primary component stress levels in check across the operation range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet OFF-LINE, PRIMARY SIDE SENSING CONTROLLER datasheet (Rev. A) 16 Mar 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
EVM User's guide TPS92315EVM User's Guide (Rev. A) 06 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SLUC432 TPS92315 Component Calculator

Supported products & hardware

Supported products & hardware

Products
Illumination LED drivers
TPS92315 Off-line primary-side sensing controller for LED Lighting
Software
Calculation tool
TPS92315DESIGN-CALC TPS92315 Design Calculator
Calculation tool

TPS92315DESIGN-CALC — TPS92315 Design Calculator

The TPS92315 Design Calculator is an Excel based design tool to aid in determining external component values for the TPS92315 primary side sensing AC/DC LED driver. The TPS92315 is intended for use in non-phase dimmable LED lighting applications such as LED lamps and down lights. Its low bill of (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos