Home Power management LED drivers Automotive LED drivers
NEW

TPS92542S-Q1

ACTIVE

TPS92542S-Q1

ACTIVE

Product details

There are no parameters available for this product.
HTQFP (PHP) 48 81 mm² (9 mm × 9 mm) HTQFP (PKD) 48 81 mm² (9 mm × 9 mm)
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 4.5V to 65V wide input voltage range
  • Two-channel synchronous Buck with integrated switches

  • Configurable constant voltage (CV) or constant current (CC) operation

    • Up to 2A continuous output current
    • 4% regulation accuracy (voltage and current mode)
  • Synchronous BOOST controller
    • Programmable output voltage up to 65V
  • BOOST and BUCK spread-spectrum for EMI mitigation
  • BUCK switch thermal protection
  • UART serial communication
    • Internal oscillator for system clock
    • LMM compatible
  • Internal EEPROM
    • Pre-programmed register settings
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 4.5V to 65V wide input voltage range
  • Two-channel synchronous Buck with integrated switches

  • Configurable constant voltage (CV) or constant current (CC) operation

    • Up to 2A continuous output current
    • 4% regulation accuracy (voltage and current mode)
  • Synchronous BOOST controller
    • Programmable output voltage up to 65V
  • BOOST and BUCK spread-spectrum for EMI mitigation
  • BUCK switch thermal protection
  • UART serial communication
    • Internal oscillator for system clock
    • LMM compatible
  • Internal EEPROM
    • Pre-programmed register settings

The TPS92542S device contains a synchronous BOOST controller and a two-channel monolithic synchronous buck LED driver with a wide 4.5V to 65V operating BUCK input voltage range.

The synchronous BOOST controller implements a peak current-mode controller to operate in constant voltage mode. The output voltage can be programmed using voltage reference on BSTREF pin. The BOOST controller incorporates frequency modulation technique for EMI reduction.

The monolithic synchronous BUCK implements an adaptive on-time average current mode control and is designed to generate either constant voltage (CV) or constant current (CC) output, based on preprogrammed register settings. The device default operation provides constant current output. For the device to operate in CV mode, the device must be programmed using UART serial interface. The BUCK is compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control enables high bandwidth operation with fast transient response. The control provides near constant default switching frequency of 400kHz, with an option to set the switching frequency in between 100kHz and 1.0MHz. Inductor current sensing and closed-loop feedback enable better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range. The BUCK can independently modulate LED current using both analog or PWM dimming techniques.

The device provides an option to change the default buck and boost settings of the device using UART serial interface.

The TPS92542S-Q1 is available in a 7.0mm × 7.0mm thermally-enhanced 48-pin HTQFP package with top-exposed pad.

The TPS92542S device contains a synchronous BOOST controller and a two-channel monolithic synchronous buck LED driver with a wide 4.5V to 65V operating BUCK input voltage range.

The synchronous BOOST controller implements a peak current-mode controller to operate in constant voltage mode. The output voltage can be programmed using voltage reference on BSTREF pin. The BOOST controller incorporates frequency modulation technique for EMI reduction.

The monolithic synchronous BUCK implements an adaptive on-time average current mode control and is designed to generate either constant voltage (CV) or constant current (CC) output, based on preprogrammed register settings. The device default operation provides constant current output. For the device to operate in CV mode, the device must be programmed using UART serial interface. The BUCK is compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control enables high bandwidth operation with fast transient response. The control provides near constant default switching frequency of 400kHz, with an option to set the switching frequency in between 100kHz and 1.0MHz. Inductor current sensing and closed-loop feedback enable better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range. The BUCK can independently modulate LED current using both analog or PWM dimming techniques.

The device provides an option to change the default buck and boost settings of the device using UART serial interface.

The TPS92542S-Q1 is available in a 7.0mm × 7.0mm thermally-enhanced 48-pin HTQFP package with top-exposed pad.

There are no details available for this product.
Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TPS9254X-DESIGN-RESOURCES — TPS9254x design resources

TPS9254x Design Resources
Supported products & hardware
Driver or library

TPS9254X-FS-NDA — TPS9254x functional safety documentation - NDA restrictions

TPS9254x functional safety documentation - NDA restrictions
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian
HTQFP (PKD) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos