The TPSM265R1 is a compact,
easy-to-use module that operates over a wide input voltage range up to a maximum
continuous input voltage of 65 V. The module fully integrates a controller, MOSFETs,
and an output inductor. The module is designed to quickly and easily implement a
power design in a small PCB footprint. There are two fixed output voltage options,
3.3 V and 5 V, and an adjustable output voltage option that can be adjusted from
1.223 V to 15 V. Each option has a load current rating of 100 mA. The TPSM265R1
operates in Pulse Frequency Modulation (PFM) mode, providing optimal efficiency at
light loads. The control scheme does not require loop compensation, providing
excellent line and load transient.
Although designed for small size and
simplicity, the TPSM265R1 offers many features. Precision enable, adjustable UVLO,
and hysteresis allow for specific power-up and power-down requirements.
Selectable/adjustable start-up timing options include minimum delay (no soft start),
internally fixed (900 µs), and externally programmable soft start via an external
capacitor. An open-drain PGOOD indicator can be used for sequencing and output
voltage monitoring. The very small 2.8-mm × 3.7-mm × 1.9-mm package is a good fit
for space-constrained applications.
The TPSM265R1 is a compact,
easy-to-use module that operates over a wide input voltage range up to a maximum
continuous input voltage of 65 V. The module fully integrates a controller, MOSFETs,
and an output inductor. The module is designed to quickly and easily implement a
power design in a small PCB footprint. There are two fixed output voltage options,
3.3 V and 5 V, and an adjustable output voltage option that can be adjusted from
1.223 V to 15 V. Each option has a load current rating of 100 mA. The TPSM265R1
operates in Pulse Frequency Modulation (PFM) mode, providing optimal efficiency at
light loads. The control scheme does not require loop compensation, providing
excellent line and load transient.
Although designed for small size and
simplicity, the TPSM265R1 offers many features. Precision enable, adjustable UVLO,
and hysteresis allow for specific power-up and power-down requirements.
Selectable/adjustable start-up timing options include minimum delay (no soft start),
internally fixed (900 µs), and externally programmable soft start via an external
capacitor. An open-drain PGOOD indicator can be used for sequencing and output
voltage monitoring. The very small 2.8-mm × 3.7-mm × 1.9-mm package is a good fit
for space-constrained applications.