Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM33606-Q1

ACTIVE

TPSM33606-Q1

ACTIVE

Product details

Rating Automotive Topology Buck, Synchronous Buck Iout (max) (A) 0.6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 7 Vout (min) (V) 1 Features EMI Tested, Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Spread Spectrum EMI & noise features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 1900 Switching frequency (max) (kHz) 2500
Rating Automotive Topology Buck, Synchronous Buck Iout (max) (A) 0.6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 7 Vout (min) (V) 1 Features EMI Tested, Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Spread Spectrum EMI & noise features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 1900 Switching frequency (max) (kHz) 2500
QFN-FCMOD (RDN) 11 15.75 mm² (4.5 mm × 3.5 mm)
  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Synchronous, buck DC/DC automotive module:
    • Integrated power MOSFETs, controller, AEC-Q200 qualified inductor and CBOOT capacitor
    • Junction temperature range: –40°C to +150°C, including integrated inductor and CBOOT
    • Fixed switching frequency of 2.2MHz
    • 0.6A, 1A, and 2A continuous output current
  • Ultra-high efficiency across the full load range:
    • Peak efficiency of 93.2% at 12V VIN, 5V VOUT, and 90% at 24V VIN, 5V VOUT
    • Ultra-low 1.2µA non-switching IQ at 13.5VIN and as low as 300nA shutdown current
  • Mitigated interference and noise technology – architecture 1 (MINT 1):
    • Dual random spread spectrum - DRSS
    • Integrated CBOOT and HotRod™ package
    • Pin selectable FPWM and AUTO modes
    • CISPR 25 Class 5 compliant
  • Output voltage options:
    • Fixed output variants: 3.3V or 5V VOUT
    • Adjustable output voltage: 1V to 7V
  • Create a custom design using the TPSM336xx-Q1 with the WEBENCH Power Designer
  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Synchronous, buck DC/DC automotive module:
    • Integrated power MOSFETs, controller, AEC-Q200 qualified inductor and CBOOT capacitor
    • Junction temperature range: –40°C to +150°C, including integrated inductor and CBOOT
    • Fixed switching frequency of 2.2MHz
    • 0.6A, 1A, and 2A continuous output current
  • Ultra-high efficiency across the full load range:
    • Peak efficiency of 93.2% at 12V VIN, 5V VOUT, and 90% at 24V VIN, 5V VOUT
    • Ultra-low 1.2µA non-switching IQ at 13.5VIN and as low as 300nA shutdown current
  • Mitigated interference and noise technology – architecture 1 (MINT 1):
    • Dual random spread spectrum - DRSS
    • Integrated CBOOT and HotRod™ package
    • Pin selectable FPWM and AUTO modes
    • CISPR 25 Class 5 compliant
  • Output voltage options:
    • Fixed output variants: 3.3V or 5V VOUT
    • Adjustable output voltage: 1V to 7V
  • Create a custom design using the TPSM336xx-Q1 with the WEBENCH Power Designer

The TPSM336xx-Q1 is a 0.6A, 1A, or 2A, 36V input, automotive, synchronous step-down DC/DC power module that combines flip-chip on lead packaging, integrated power MOSFETs, AEC-Q100 qualified inductor and boot capacitor in a compact and easy-to-use package. The small HotRod QFN package enhances the thermal performance, making sure of high ambient temperature operation. The spread spectrum helps achieve excellent EMI performance. The device is available in two fixed output voltage options supporting 3.3V and 5V. The devices can be configured for 1V up to 7V output with a feedback divider and operated in auto or forced PWM mode through MODE/SYNC pin. The device only requires four external components for a 3.3V and 5V fixed output design which simplifies PCB layout and design.

The device is designed to meet low standby power requirements for always-on, automotive applications. Auto mode enables frequency foldback when operating at light loads allowing high light-load efficiency. DRSS is used to reduce the external components of the input EMI filter. Mitigated interference and noise technology using architecture 1 features (MINT 1) enable the device to support low-EMI applications.

The TPSM336xx-Q1 is a 0.6A, 1A, or 2A, 36V input, automotive, synchronous step-down DC/DC power module that combines flip-chip on lead packaging, integrated power MOSFETs, AEC-Q100 qualified inductor and boot capacitor in a compact and easy-to-use package. The small HotRod QFN package enhances the thermal performance, making sure of high ambient temperature operation. The spread spectrum helps achieve excellent EMI performance. The device is available in two fixed output voltage options supporting 3.3V and 5V. The devices can be configured for 1V up to 7V output with a feedback divider and operated in auto or forced PWM mode through MODE/SYNC pin. The device only requires four external components for a 3.3V and 5V fixed output design which simplifies PCB layout and design.

The device is designed to meet low standby power requirements for always-on, automotive applications. Auto mode enables frequency foldback when operating at light loads allowing high light-load efficiency. DRSS is used to reduce the external components of the input EMI filter. Mitigated interference and noise technology using architecture 1 features (MINT 1) enable the device to support low-EMI applications.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM33620QEVM — TPSM33620-Q1 evaluation module

This evaluation module (EVM) contains the typical components for use with the TPSM33620-Q1 to provide a 2A load current from an input voltage of up to 36V. The TPSM33620QEVM features an output voltage of 3.3V at a switching frequency of 2.2MHz. This EVM is populated with the TPSM33620S3QRDNRQ1. (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDN) 11 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos