Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM5D1806E

ACTIVE

4.5-V to 15-V input, dual 6-A, single 12-A, output power module with -55°C operating temperature

Product details

We are not able to display this information. Please refer to the product data sheet.
B0QFN (RDB) 51 44 mm² 8 x 5.5
  • Independent dual 6-A outputs
  • Parallel single 12-A output
  • Output voltage range: 0.5 V to 5.5 V
  • 0.5-V, ±1.25% voltage reference accuracy over temperature range
  • Frequency synchronization with phase delay
  • Independent enable and power good for each output
  • Start-up into pre-biased output
  • UV and OV power good
  • Selectable switching frequency options: 500 kHz, 1.0 MHz, 1.5 MHz, and 2.0 MHz
  • Meets EN55011 radiated EMI limits
  • Operating junction range: –55°C to +125°C
  • Operating ambient range: –55°C to +105°C
  • 8-mm × 5.5-mm × 1.8-mm standard QFN package
  • Create a custom design using the TPSM5D1806E with the WEBENCH Power Designer
  • Independent dual 6-A outputs
  • Parallel single 12-A output
  • Output voltage range: 0.5 V to 5.5 V
  • 0.5-V, ±1.25% voltage reference accuracy over temperature range
  • Frequency synchronization with phase delay
  • Independent enable and power good for each output
  • Start-up into pre-biased output
  • UV and OV power good
  • Selectable switching frequency options: 500 kHz, 1.0 MHz, 1.5 MHz, and 2.0 MHz
  • Meets EN55011 radiated EMI limits
  • Operating junction range: –55°C to +125°C
  • Operating ambient range: –55°C to +105°C
  • 8-mm × 5.5-mm × 1.8-mm standard QFN package
  • Create a custom design using the TPSM5D1806E with the WEBENCH Power Designer

The TPSM5D1806E dual 6-A output power module is a highly integrated and flexible DC-DC power supply packaged in a compact 8-mm × 5.5-mm × 1.8-mm QFN package. The input voltage range of 4.5 V to 15 V allows conversion from a wide intermediate bus as well as standard 5-V and 12-V rails. The two 6-A outputs can be configured independently for two separate power rails or combined for a single 2-phase, 12-A output.

The low-profile, 51-pin QFN package with optimal package layout enhances thermal performance. The enhanced temperature performance of –55°C enables aerospace applications in environments such as outside cabin-mounted modules or flight control units. The package footprint has all signal pins accessible from the perimeter and large thermal pads beneath the device for simple layout and easy handling in manufacturing.

The integrated power design eliminates the loop compensation and magnetics part selection from the design process. The device offers independent enable control and power-good signal for each output. Switching frequency and phase offsetting can be configured using pin-strapping. The device also offers overcurrent and thermal shutdown protection.

The TPSM5D1806E dual 6-A output power module is a highly integrated and flexible DC-DC power supply packaged in a compact 8-mm × 5.5-mm × 1.8-mm QFN package. The input voltage range of 4.5 V to 15 V allows conversion from a wide intermediate bus as well as standard 5-V and 12-V rails. The two 6-A outputs can be configured independently for two separate power rails or combined for a single 2-phase, 12-A output.

The low-profile, 51-pin QFN package with optimal package layout enhances thermal performance. The enhanced temperature performance of –55°C enables aerospace applications in environments such as outside cabin-mounted modules or flight control units. The package footprint has all signal pins accessible from the perimeter and large thermal pads beneath the device for simple layout and easy handling in manufacturing.

The integrated power design eliminates the loop compensation and magnetics part selection from the design process. The device offers independent enable control and power-good signal for each output. Switching frequency and phase offsetting can be configured using pin-strapping. The device also offers overcurrent and thermal shutdown protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPSM5D1806E 4.5-V to 15-V Input, Dual 6-A / Single 12-A Output Power Module with –55°C to +125°C Range datasheet PDF | HTML 13 Jan 2022
Application note Extended Temperature DC/DC Switching Regulator Solutions PDF | HTML 12 Jan 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM5D1806EVM — 4.5-V to 15-V input, dual 0.5-V to 5.5-V, 6-A outputs, power module evaluation board

The TPSM5D1806EVM evaluation module (EVM) is configured to evaluate the operation of the TPSM5D1806 power module as two 6-A outputs or as a combined 12-A single ouptut. The input voltage range is 4.5 V to 15 V. The output voltage range is 0.5 V to 5.5 V. The evaluation board makes it easy to (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
B0QFN (RDB) 51 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos