The TPSM63602
synchronous buck power module is a highly integrated 36-V, 2-A DC/DC
solution that combines power MOSFETs, a shielded inductor, and passives in an
Enhanced HotRod™ QFN package. The module has pins for VIN and VOUT located at the
corners of the package for optimized input and output capacitor layout placement.
Four larger thermal pads beneath the module enable a simple layout and easy handling
in manufacturing.
With an output voltage from 1 V to 16
V, the TPSM63602 is designed to quickly and easily implement a
low-EMI design in a small PCB footprint. The total solution requires as few as four
external components and eliminates the magnetics and compensation part selection
from the design process.
Although designed for small size and simplicity in
space-constrained applications, the TPSM63602 module
offers many features for robust performance: precision enable with hysteresis for
adjustable input-voltage UVLO, resistor-programmable switch node slew rate for
improved EMI, integrated VCC, bootstrap and input capacitors for increased
reliability and higher density,
constant switching frequency over the full load current range for enhanced load
transient performance, and a PGOOD indicator for
sequencing, fault protection, and output voltage monitoring.
space
The TPSM63602
synchronous buck power module is a highly integrated 36-V, 2-A DC/DC
solution that combines power MOSFETs, a shielded inductor, and passives in an
Enhanced HotRod™ QFN package. The module has pins for VIN and VOUT located at the
corners of the package for optimized input and output capacitor layout placement.
Four larger thermal pads beneath the module enable a simple layout and easy handling
in manufacturing.
With an output voltage from 1 V to 16
V, the TPSM63602 is designed to quickly and easily implement a
low-EMI design in a small PCB footprint. The total solution requires as few as four
external components and eliminates the magnetics and compensation part selection
from the design process.
Although designed for small size and simplicity in
space-constrained applications, the TPSM63602 module
offers many features for robust performance: precision enable with hysteresis for
adjustable input-voltage UVLO, resistor-programmable switch node slew rate for
improved EMI, integrated VCC, bootstrap and input capacitors for increased
reliability and higher density,
constant switching frequency over the full load current range for enhanced load
transient performance, and a PGOOD indicator for
sequencing, fault protection, and output voltage monitoring.
space