TPSM64404
- Versatile dual output voltage or multiphase single output synchronous buck module
- Integrated MOSFETs, inductor, and controller
- Wide input voltage range of 3V to 36V
- Adjustable output voltage from 0.8V to 16V
- 6.5mm × 7.0mm × 2mm overmolded package
- –40°C to 125°C junction temperature range
- Negative output voltage capability
- Ultra-high efficiency across the full load range
- Peak efficiency of 93.5%+
- External bias option for improved efficiency
- Exposed Pad for low thermal impedance. EVM θJA = 20 °C/W.
- Shutdown quiescent current of 0.6µA (typical)
- ZEN 2 switcher
- Low-noise package with dual input paths and integrated capacitors reduces switch ringing
- Meets CISPR 11 and 32 Class B emissions
- HotRod™ package minimizes switch node ringing
- Designed for scalable power supplies
- Inherent protection features for robust design
- Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
- Overcurrent and thermal shutdown protections
- Create a custom design using the TPSM64406 with the WEBENCH Power Designer
The TPSM6440xx is a highly integrated 36V input capable, DC/DC design that combines power MOSFETs, a shielded inductor, and passives in an enhanced HotRod QFN package. The device supports either dual output or high current single output using an interleaved, stackable, current-mode control architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with an output clock supporting up to 6 phases for currents up to 18A. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. A large thermal pad beneath the module enable a simple layout and easy handling in manufacturing.
TPSM6440xx with ZEN 2 switcher technology is designed for minimal EMI. The device comes with Dual-random spread spectrum (DRSS) and integrated high frequency bypass capacitors in a symmetric package and the HotRod™ QFN package to lower switch node ringing and radiated noise. With an output voltage from 1V to 16V, the TPSM6440xx is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The VCC and Bootstrap capacitor are integrated as well lowering the total external components needed to as few as six. The module can be configured for constant switching frequency over the full load current range (FPWM), or variable frequency (PFM) for higher light load efficiency. The switching frequency can be synchronized between 200kHz and 2.2MHz to avoid noise sensitive frequency bands.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPSM6440xx 3V to 36V, Low IQ Dual 2A, 3A ZEN 2 Module Optimized for Power Density and Low EMI datasheet (Rev. C) | PDF | HTML | 02 Jun 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPSM64406EVM — TPSM64406 evaluation module
The TPSM64406 evaluation module (EVM) showcases the features and performance of multiple TPSM64406 buck DC/DC modules with integrated power MOSFETs and inductors in a multi-phase single-output configuration. The EVM provides a single output capable of loading up to 12A. The output voltages can be (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| QFN-FCMOD (RCH) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.