Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM81033

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5.5 Vout (min) (V) 2.2 Features Enable, Forced PWM, Frequency synchronization, Light load efficiency, Load Disconnect, MagPack technology, Output discharge, Pass-through mode, Power good, Spread Spectrum, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 5.5 Type Module Duty cycle (max) (%) 90 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2800
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5.5 Vout (min) (V) 2.2 Features Enable, Forced PWM, Frequency synchronization, Light load efficiency, Load Disconnect, MagPack technology, Output discharge, Pass-through mode, Power good, Spread Spectrum, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 5.5 Type Module Duty cycle (max) (%) 90 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2800
QFN-FCMOD (VCD) 9 6.5 mm² (2.6 mm × 2.5 mm)
  • Input voltage range: 1.8V to 5.5V
  • Output voltage range: 2.2V to 5.5V
    • FB connected to AVIN pin for fixed 5.0V output
  • 2A valley switching current limit
  • Integreted 0.43µH power inductor
  • Excellent thermal performance:
    • < 10°C temperature rise at VIN = 3.6V, VOUT = 5V, IOUT = 1A, and TA=25°C
  • High efficiency and high power capability
    • Two 22mΩ (LS) / 46mΩ (HS) MOSFETs
    • > 93% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT = 1A
  • Optimized load regulation with internal resistor divider (fixed 5.0V output voltage).
  • 2.4MHz switching frequency
  • Typical 20µA quiescent current into AVIN pin
  • ±1.5% Reference voltage accuracy over –40°C to +125°C
  • Power good output with window comparator
  • Pin-selectable auto PFM or forced PWM at light load
  • Pass-through mode when VIN > VOUT
  • Safety and robust operation features
    • True disconnection between input and output during shutdown
    • Output overvoltage, thermal shutdown protection and output short-circuit protection
  • 2.6mm × 2.5mm QFN-FCMOD 9-Pin package
  • Input voltage range: 1.8V to 5.5V
  • Output voltage range: 2.2V to 5.5V
    • FB connected to AVIN pin for fixed 5.0V output
  • 2A valley switching current limit
  • Integreted 0.43µH power inductor
  • Excellent thermal performance:
    • < 10°C temperature rise at VIN = 3.6V, VOUT = 5V, IOUT = 1A, and TA=25°C
  • High efficiency and high power capability
    • Two 22mΩ (LS) / 46mΩ (HS) MOSFETs
    • > 93% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT = 1A
  • Optimized load regulation with internal resistor divider (fixed 5.0V output voltage).
  • 2.4MHz switching frequency
  • Typical 20µA quiescent current into AVIN pin
  • ±1.5% Reference voltage accuracy over –40°C to +125°C
  • Power good output with window comparator
  • Pin-selectable auto PFM or forced PWM at light load
  • Pass-through mode when VIN > VOUT
  • Safety and robust operation features
    • True disconnection between input and output during shutdown
    • Output overvoltage, thermal shutdown protection and output short-circuit protection
  • 2.6mm × 2.5mm QFN-FCMOD 9-Pin package

The TPSM81033 is a synchronous boost module, with integrated inductor, and optional spread spectrum frequency modulation to minimize EMI emissions while delivering high efficiency at high switching frequencies. The device provides a power supply option for portable equipment and smart devices powered by batteries and other power supply. The TPSM81033 has 2A (typical) valley switch current limit. The power module uses TI’s MagPack packaging technology to integrate a synchronous boost converter and an inductor to simplify design, reduce external components, lower the EMI emissions and save PCB area.

The TPSM81033 uses adaptive constant on-time valley-current-control topology to regulate the output voltage and operates at 2.4MHz switching frequency. There are two optional modes at light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The TPSM81033 consumes a 20µA quiescent current from AVIN at light load condition. During shutdown, the TPSM81033 is completely disconnected from the input power and only consumes a 0.1µA current to achieve long battery life. The TPSM81033 has 5.75V output overvoltage protection, output short circuit protection, and thermal shutdown protection. The TPSM81033 offers a very small size with a 2.6mm × 2.5mm QFN-FCMOD (9) package and minimum amount of external components.

The TPSM81033 is a synchronous boost module, with integrated inductor, and optional spread spectrum frequency modulation to minimize EMI emissions while delivering high efficiency at high switching frequencies. The device provides a power supply option for portable equipment and smart devices powered by batteries and other power supply. The TPSM81033 has 2A (typical) valley switch current limit. The power module uses TI’s MagPack packaging technology to integrate a synchronous boost converter and an inductor to simplify design, reduce external components, lower the EMI emissions and save PCB area.

The TPSM81033 uses adaptive constant on-time valley-current-control topology to regulate the output voltage and operates at 2.4MHz switching frequency. There are two optional modes at light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The TPSM81033 consumes a 20µA quiescent current from AVIN at light load condition. During shutdown, the TPSM81033 is completely disconnected from the input power and only consumes a 0.1µA current to achieve long battery life. The TPSM81033 has 5.75V output overvoltage protection, output short circuit protection, and thermal shutdown protection. The TPSM81033 offers a very small size with a 2.6mm × 2.5mm QFN-FCMOD (9) package and minimum amount of external components.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM81033EVM-035 — TPSM81033 evaluation module

The TPSM81033EVM-035 is designed to provide a quick setup to evaluate TPSM81033 device with the output voltage setting to 5V.

The TPSM81033 is a synchronous boost module. The device provides a power supply design for portable equipment and smart devices powered by various batteries and other power (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (VCD) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos