Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM84212

ACTIVE

1.5A, 28V Input, 12V Output, TO-220 Power Module

Product details

Rating Catalog Topology Buck, Inverting Buck-Boost, Synchronous Buck Iout (max) (A) 1.5 Vin (max) (V) 28 Vin (min) (V) 14.5 Vout (max) (V) 12 Vout (min) (V) 12 Features EMI Tested, Light-load efficiency, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 100 Control mode current mode Switching frequency (min) (kHz) 290 Switching frequency (max) (kHz) 510
Rating Catalog Topology Buck, Inverting Buck-Boost, Synchronous Buck Iout (max) (A) 1.5 Vin (max) (V) 28 Vin (min) (V) 14.5 Vout (max) (V) 12 Vout (min) (V) 12 Features EMI Tested, Light-load efficiency, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 100 Control mode current mode Switching frequency (min) (kHz) 290 Switching frequency (max) (kHz) 510
SIPMODULE (EAB) 3 45.8216 mm² 10.16 x 4.51
  • Complete Integrated Power Solution
  • 3-Pin TO-220 Footprint
  • Efficiencies up to 95%
  • Fixed Output Voltage Options:
    3.3 V, 5 V, and 12 V
  • 400-kHz Switching Frequency
  • Advanced Eco-mode™ Pulse Skip
  • Pre-bias Output Start-up
  • Over-Current Protection
  • Output Over-Voltage Protection
  • Thermal Shutdown
  • Operating Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +85°C
  • Meets EN55022 Class B Emissions
  • Create a Custom Design Using the TPSM84203 with the WEBENCH® Power Designer
  • Complete Integrated Power Solution
  • 3-Pin TO-220 Footprint
  • Efficiencies up to 95%
  • Fixed Output Voltage Options:
    3.3 V, 5 V, and 12 V
  • 400-kHz Switching Frequency
  • Advanced Eco-mode™ Pulse Skip
  • Pre-bias Output Start-up
  • Over-Current Protection
  • Output Over-Voltage Protection
  • Thermal Shutdown
  • Operating Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +85°C
  • Meets EN55022 Class B Emissions
  • Create a Custom Design Using the TPSM84203 with the WEBENCH® Power Designer

The TPSM842xx power module is an easy-to-use integrated power solution that combines a 1.5-A DC/DC converter with power MOSFETs, an inductor, and passives into a 3-pin, through-hole package. This total power solution requires adding only input and output capacitors and eliminates the loop compensation and magnetics part selection from the design process.

The standard TO-220 pin-out allows a much improved replacement of linear regulators packaged in this industry standard footprint. The TPSM842xx devices provide much higher efficiency without the need of a heatsink.

The TPSM842xx power module is an easy-to-use integrated power solution that combines a 1.5-A DC/DC converter with power MOSFETs, an inductor, and passives into a 3-pin, through-hole package. This total power solution requires adding only input and output capacitors and eliminates the loop compensation and magnetics part selection from the design process.

The standard TO-220 pin-out allows a much improved replacement of linear regulators packaged in this industry standard footprint. The TPSM842xx devices provide much higher efficiency without the need of a heatsink.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPSM84203, TPSM84205, TPSM84212 1.5-A, 28-V Input, TO-220 Power Module datasheet (Rev. A) PDF | HTML 10 Aug 2017
Technical article Upgrade your TO-220 linear regulator with a pin-compatible buck power module PDF | HTML 22 Sep 2017
Technical article Use an ULQ buck regulator for energy-efficient power products PDF | HTML 12 Sep 2017
White paper Benefits and trade-offs of various power-module package options 02 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM84212EVM-888 — TPSM84212 12V, 1.5A Power Module Evaluation Module

The TPSM84212EVM-888 evaluation module (EVM) is configured to evaluate the operation of the TPSM84212 power module for current up to 1.5 A. The input voltage range is 14.5V to 28V. The output voltage is 12.0V. The evaluation board makes it easy to evaluate the TPSM84212 operation.
User guide: PDF
Not available on TI.com
Simulation model

TPSM84212 Unencrypted PSpice Transient Model Package (Rev. B)

SLUM594B.ZIP (83 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SIPMODULE (EAB) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos