Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM846C23

ACTIVE

Product details

Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 35 Vin (max) (V) 15 Vin (min) (V) 4.5 Vout (max) (V) 2 Vout (min) (V) 0.35 Features Current Sharing, EMI Tested, Enable, Frequency synchronization, PMBus, Phase Interleaving, Power good, Remote Sense, Tracking Operating temperature range (°C) -40 to 105 Type Module Duty cycle (max) (%) 83 Control mode Voltage mode Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1000
Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 35 Vin (max) (V) 15 Vin (min) (V) 4.5 Vout (max) (V) 2 Vout (min) (V) 0.35 Features Current Sharing, EMI Tested, Enable, Frequency synchronization, PMBus, Phase Interleaving, Power good, Remote Sense, Tracking Operating temperature range (°C) -40 to 105 Type Module Duty cycle (max) (%) 83 Control mode Voltage mode Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1000
QFM (MOL) 59 240 mm² (16 mm × 15 mm)
  • Complete Integrated PMBus™ Power Solution
  • Pin Compatible With TPSM846C24 (non-PMBus)
  • Stackable up to 70 A With Current Sharing
  • Output Voltage Range 0.35 V to 2 V
  • Output Voltage Accuracy as Tight as 0.5%
  • 15 mm × 16 mm Footprint (6.4 Max Height)
  • 300-kHz to 1-MHz Switching Frequency
  • Synchronization to an External Clock
  • Differential Remote Sense
  • Power-Good Output
  • Prebias Output Monotonic Start-Up
  • PMBus Telemetry: Current, Voltage, Temperature
  • Programmable Protection and Fault Response
  • Programmable UVLO, Soft Start/Stop, Delays
  • Operating IC Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +105°C
  • Enhanced Thermal Performance: 8.7°C/W
  • Meets EN55022 Class A Emissions
  • Create a Custom Design Using the TPSM846C23 With the WEBENCH® Power Designer
  • Complete Integrated PMBus™ Power Solution
  • Pin Compatible With TPSM846C24 (non-PMBus)
  • Stackable up to 70 A With Current Sharing
  • Output Voltage Range 0.35 V to 2 V
  • Output Voltage Accuracy as Tight as 0.5%
  • 15 mm × 16 mm Footprint (6.4 Max Height)
  • 300-kHz to 1-MHz Switching Frequency
  • Synchronization to an External Clock
  • Differential Remote Sense
  • Power-Good Output
  • Prebias Output Monotonic Start-Up
  • PMBus Telemetry: Current, Voltage, Temperature
  • Programmable Protection and Fault Response
  • Programmable UVLO, Soft Start/Stop, Delays
  • Operating IC Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +105°C
  • Enhanced Thermal Performance: 8.7°C/W
  • Meets EN55022 Class A Emissions
  • Create a Custom Design Using the TPSM846C23 With the WEBENCH® Power Designer

The TPSM846C23 is a 35-A fixed-frequency, PMBus-compliant, step-down power module, with PMBus commands that allow for the configuration, control, and monitoring of key power regulator functions. The module incorporates the controller, power MOSFETs, inductor, and associated components into a rugged, thermally enhanced, surface-mount package. The user supplies the input and output capacitors along with a few other passive components to set the operating parameters of the module. Two modules can be configured to work in parallel to provide up to a 70-A, two-phase power solution.

The PMBus interface provides for converter configuration of output voltage, UVLO, soft start, soft stop, overcurrent, and thermal shutdown parameters. The interface also provides support for telemetry that can report the actual output voltage, output current, and device temperature. Standard PMBus warning and fault functions are also supported. The device supports PMBus communication speeds up to 400 kHz and supports a subset of the commands in the PMBus 1.3 specification.

The 15-mm × 16-mm component footprint is easy to solder onto a printed circuit board and allows a compact, point-of-load design.

The TPSM846C23 is a 35-A fixed-frequency, PMBus-compliant, step-down power module, with PMBus commands that allow for the configuration, control, and monitoring of key power regulator functions. The module incorporates the controller, power MOSFETs, inductor, and associated components into a rugged, thermally enhanced, surface-mount package. The user supplies the input and output capacitors along with a few other passive components to set the operating parameters of the module. Two modules can be configured to work in parallel to provide up to a 70-A, two-phase power solution.

The PMBus interface provides for converter configuration of output voltage, UVLO, soft start, soft stop, overcurrent, and thermal shutdown parameters. The interface also provides support for telemetry that can report the actual output voltage, output current, and device temperature. Standard PMBus warning and fault functions are also supported. The device supports PMBus communication speeds up to 400 kHz and supports a subset of the commands in the PMBus 1.3 specification.

The 15-mm × 16-mm component footprint is easy to solder onto a printed circuit board and allows a compact, point-of-load design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPSM846C24 ACTIVE 4.5-V to 15-V Input, 0.5-V to 2.0-V output, 35-A power module Equivalent power module without PMBus.
Same functionality with different pin-out to the compared device.
TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Alternative, scalable solution with smaller BOM size, frequency synch and I2C option; lower input voltage range
TPS546C23 ACTIVE 4.5-V to 18-V, stackable 35-A synchronous SWIFT™ buck converter with PMBus and telemetry Discrete equivalent.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM846C23DEVM-807 — Parallel TPSM846C23 70A PMBus Power Module Evaluation Board

The TPSM846C23DEVM-807 evaluation module (EVM) is configured to evaluate the parallel operation of the TPSM846C23 PMBus power module for output currents up to 70 A. The input voltage range is 4.5 V to 15 V, with an output voltage range of 0.35 V to 2.0 V. The EVM’s PMBus interface allows (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPSM846C23EVM-806 — TPSM846C23 35A PMBus Power Module Evaluation Module

The TPSM846C23EVM-806 evaluation board (EVM) is configured to evaluate the operation of the TPSM846C23 PMBus power module for output currents up to 35 A. The input voltage range is 4.5 V to 15 V, with an output voltage range of 0.35 V to 2.0 V. The EVM’s PMBus interface allows power supply (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.

Supported products & hardware
Simulation model

TPSM846C23 PSpice Transient Model (Rev. A)

SLVMBY1A.ZIP (182 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFM (MOL) 59 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos