TPSM8S6C24 is a highly integrated, easy-to-use, non-isolated
DC/DC buck power module with added manufacturer-specific PMBus commands and the addition of
EXTENDED_WRITE_PROTECT and PASSKEY improves security against malicious access to the PMBus by restricting
Write capability with greater resolution than the standard Write Protect command.
TPSM8S6C24 is
a 35-A
power module and can source up to 140-A with 4
× stackability. The device has an option to overdrive the internal 5-V LDO with an external
5-V supply to enable lower input voltage range down to 2.95 V and improve the efficiency of
the converter.
TPSM8S6C24
power module uses a proprietary fixed-frequency current-mode control with input feedforward
and selectable internal compensation components for minimal size and stability over a wide
range of output capacitances.
The PMBus interface with 1-MHz clock
support to provide a convenient, standardized digital interface for converter
configuration as well as monitoring of key parameters including output voltage,
output current, and internal die temperature. Response to fault conditions can be
set to restart, latch off, or ignore, depending on system requirements. Back-channel
communication between stacked devices enables all TPSM8S6C24 converters, powering a single output rail to share a single
address to simplify system software/firmware design. Key parameters including output
voltage, switching frequency, soft-start time, and overcurrent fault limits can also
be configured through BOM selection without PMBus communication to support program
free power up.
TPSM8S6C24 is a highly integrated, easy-to-use, non-isolated
DC/DC buck power module with added manufacturer-specific PMBus commands and the addition of
EXTENDED_WRITE_PROTECT and PASSKEY improves security against malicious access to the PMBus by restricting
Write capability with greater resolution than the standard Write Protect command.
TPSM8S6C24 is
a 35-A
power module and can source up to 140-A with 4
× stackability. The device has an option to overdrive the internal 5-V LDO with an external
5-V supply to enable lower input voltage range down to 2.95 V and improve the efficiency of
the converter.
TPSM8S6C24
power module uses a proprietary fixed-frequency current-mode control with input feedforward
and selectable internal compensation components for minimal size and stability over a wide
range of output capacitances.
The PMBus interface with 1-MHz clock
support to provide a convenient, standardized digital interface for converter
configuration as well as monitoring of key parameters including output voltage,
output current, and internal die temperature. Response to fault conditions can be
set to restart, latch off, or ignore, depending on system requirements. Back-channel
communication between stacked devices enables all TPSM8S6C24 converters, powering a single output rail to share a single
address to simplify system software/firmware design. Key parameters including output
voltage, switching frequency, soft-start time, and overcurrent fault limits can also
be configured through BOM selection without PMBus communication to support program
free power up.