产品详情

Sample rate (max) (Msps) 130 Resolution (Bits) 16 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 1400 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.4 Power consumption (typ) (mW) 755 Architecture Pipeline SNR (dB) 78.5 ENOB (Bits) 12.7 SFDR (dB) 95.5 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 130 Resolution (Bits) 16 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 1400 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.4 Power consumption (typ) (mW) 755 Architecture Pipeline SNR (dB) 78.5 ENOB (Bits) 12.7 SFDR (dB) 95.5 Operating temperature range (°C) -40 to 85 Input buffer No
WQFN (NKD) 64 81 mm² 9 x 9
  • Dual Supplies: 1.8V and 3.0V Operation
  • On Chip Automatic Calibration During Power-Up
  • Low Power Consumption
  • Multi-Level Multi-Function Pins for CLK/DF and PD
  • Power-Down and Sleep Modes
  • On Chip Precision Reference and Sample-and-Hold Circuit
  • On Chip Low Jitter Duty-Cycle Stabilizer
  • Offset Binary or 2's Complement Data Format
  • Full Data Rate LVDS Output Port
  • 64-pin WQFN Package (9x9x0.8, 0.5mm Pin-Pitch)

Key Specifications

  • High IF Sampling Receivers
  • Multi-carrier Base Station Receivers
    • GSM/EDGE, CDMA2000, UMTS, LTE, and WiMax
  • Test and Measurement Equipment
  • Communications Instrumentation
  • Data Acquisition
  • Portable Instrumentation

All trademarks are the property of their respective owners.

  • Dual Supplies: 1.8V and 3.0V Operation
  • On Chip Automatic Calibration During Power-Up
  • Low Power Consumption
  • Multi-Level Multi-Function Pins for CLK/DF and PD
  • Power-Down and Sleep Modes
  • On Chip Precision Reference and Sample-and-Hold Circuit
  • On Chip Low Jitter Duty-Cycle Stabilizer
  • Offset Binary or 2's Complement Data Format
  • Full Data Rate LVDS Output Port
  • 64-pin WQFN Package (9x9x0.8, 0.5mm Pin-Pitch)

Key Specifications

  • High IF Sampling Receivers
  • Multi-carrier Base Station Receivers
    • GSM/EDGE, CDMA2000, UMTS, LTE, and WiMax
  • Test and Measurement Equipment
  • Communications Instrumentation
  • Data Acquisition
  • Portable Instrumentation

All trademarks are the property of their respective owners.

The ADC16V130 is a monolithic high performance CMOS analog-to-digital converter capable of converting analog input signals into 16-bit digital words at rates up to 130 Mega Samples Per Second (MSPS). This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and external component count while providing excellent dynamic performance. Automatic power-up calibration enables excellent dynamic performance and reduces part-to-part variation, and the ADC16V130 could be re-calibrated at any time by asserting and then de-asserting power-down. An integrated low noise and stable voltage reference and differential reference buffer amplifier easies board level design. On-chip duty cycle stabilizer with low additive jitter allows wide duty cycle range of input clock without compromising its dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1.4 GHz. The digital data is provided via full data rate LVDS outputs – making possible the 64-pin, 9mm x 9mm WQFN package. The ADC16V130 operates on dual power supplies +1.8V and +3.0V with a power-down feature to reduce the power consumption to very low levels while allowing fast recovery to full operation.

The ADC16V130 is a monolithic high performance CMOS analog-to-digital converter capable of converting analog input signals into 16-bit digital words at rates up to 130 Mega Samples Per Second (MSPS). This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and external component count while providing excellent dynamic performance. Automatic power-up calibration enables excellent dynamic performance and reduces part-to-part variation, and the ADC16V130 could be re-calibrated at any time by asserting and then de-asserting power-down. An integrated low noise and stable voltage reference and differential reference buffer amplifier easies board level design. On-chip duty cycle stabilizer with low additive jitter allows wide duty cycle range of input clock without compromising its dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1.4 GHz. The digital data is provided via full data rate LVDS outputs – making possible the 64-pin, 9mm x 9mm WQFN package. The ADC16V130 operates on dual power supplies +1.8V and +3.0V with a power-down feature to reduce the power consumption to very low levels while allowing fast recovery to full operation.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ADC16V130 16-Bit, 130 MSPS A/D Converter with LVDS Outputs 数据表 (Rev. E) 2013年 3月 15日
应用手册 Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 2015年 5月 22日
用户指南 ADC16V130 16-Bit, 130 MSPS AD Converter with LVDS Outputs Eval Bd User Guide (Rev. A) 2013年 7月 26日
应用手册 Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 2013年 7月 19日
应用手册 AN-2177 Using the LMH6554 as a ADC Driver (Rev. A) 2013年 4月 26日
应用手册 Drivng HSpeed ADCs w/LMH6521 DVGA for High IF AC-Coupled Apps (Rev. A) 2013年 4月 26日
应用手册 AN-1950 Silently Powering Low Noise Applications (Rev. A) 2013年 4月 22日
用户指南 SP16130CH4RB Low IF Receiver Reference Design User Guide 2012年 1月 27日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

WAVEVISION5 WaveVision 5 Software

WaveVision 5 software is part of the WaveVision evaluation system that also includes WaveVision 5 Data Capture Board. The WaveVision 5 system is an easy-to-use data acquisition and analysis tool, designed to help users evaluate Texas Instruments' Signal Path solutions.

While WaveVision 5 software (...)
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
WQFN (NKD) 64 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频