AFE5801
- Eight Variable-Gain Amplifiers (VGA)
- Eight Differential Buffered Inputs With 2Vpp Maximum Swing
- 5.5nV/√Hz VCA Input Noise (31dB Gain)
- Variable Gain, –5dB to 31dB With 0.125dB or 1dB Steps
- Digital Gain Control
- Third-Order Antialiasing Filter With Programmable Cutoff Frequency (7.5, 10, or 14MHz)
- Clamping
- Analog-to-Digital Converter (ADC)
- Octal Channel, 12Bit, 65MSPS
- Internal and External Reference Support
- No External Decoupling Required for References
- Serial LVDS Outputs
- 1.8V and 3.3V Supplies
- 50mW Total Power per Channel at 30MSPS
- 58mW Total Power per Channel at 50MSPS
- 64QFN Package (9mm × 9mm)
- APPLICATIONS
- Imaging: Ultrasound, PET
- APPLICATIONS
- AFE5851: 16-Channel VGA + ADC, 32.5MSPS/Channel
The AFE5801 is an analog front end, targeting applications where the power and level of integration are critical. The device contains eight variable-gain amplifiers (VGA), each followed by a high-speed (up to 65MSPS) ADC, for a total of eight ADCs per device.
Each of the eight differential inputs is buffered, accepts up to 2Vpp maximum input swing, and is followed by a VGA with a gain range from –5dB to 31dB. The VGA gain is digitally controlled, and the gain curves versus time can be stored in memory integrated within the device using the serial interface.
A selectable clamping and antialias low-pass filter (with 3dB attenuation at 7.5, 10, or 14MHz) is also integrated between VGA and ADC, for every channel.
The VGA/antialias filter outputs are differential (limited to 2Vpp) and drive the onboard 12bit, 65MSPS ADC. The ADC also scales down its power consumption should a lower sampling rate be selected. The ADC outputs are serialized in LVDS streams, which further minimizes power and board area.
The AFE5801 is available in a 64-pin QFN package (9mm × 9mm) and is specified over the full industrial temperature range (–40°C to 85°C).
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 8-Channel Variable-Gain Amplifier (VGA) With Octal High-Speed ADC 数据表 (Rev. D) | 2010年 5月 24日 | |||
用户指南 | AFE5801 8-Channel Varable Gain Ampl w/Octal High-Speed ADC (Rev. B) | 2015年 3月 5日 | ||||
用户指南 | TSW1250EVM: High-Speed LVDS Deserializer and Analysis System (Rev. F) | 2012年 1月 20日 | ||||
更多文献资料 | Ultrasound flyer (Rev. A) | 2011年 9月 22日 | ||||
更多文献资料 | Ultrasound flyer | 2011年 3月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AFE5801EVM — AFE5801 评估模块
AFE5801 评估模块 (EVM) 是一款用于开发 AFE5801 器件的平台。AFE5801 包含一个带数字控制功能的 8 通道压控放大器 (VCA) 和一个 8 通道 65MSPS 模数转换器 (ADC)。AFE5801 的模拟前端 (AFE) 电路将处理 8 个模拟输入信号;然后该器件中的 ADC 会将 AFE 的输出进行数字化处理。
请注意,评估 AFE5801EVM 时需要使用 TSW1400EVM(已停产)。我们建议您在获取 TSW1400EVM 后再购买 AFE5801EVM。
SLOC231 — TSW1250EVM Software
支持的产品和硬件
产品
超声波 AFE
硬件开发
评估板
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN (RGC) | 64 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。