可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
BQ40Z50-R2 正在供货 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池包管理器 SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

产品详情

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Integrated Protector, SHA-1 Authentication, Turbo Mode Operating temperature range (°C) -40 to 85 Cell balancing Internal Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Integrated Protector, SHA-1 Authentication, Turbo Mode Operating temperature range (°C) -40 to 85 Cell balancing Internal Rating Catalog
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • Fully Integrated 2-Series, 3-Series, and 4-Series
    Li-Ion or Li-Polymer
    Cell Battery Pack Manager and Protection
  • High Side N-CH Protection FET Drive
  • Impedance Track Gas Gauging
  • Integrated Cell Balancing While Charging or At Rest
  • PF Snapshot and Black Box Technology Analyze
    Returned Packs
  • AC Peak Power Information Capability
    (TURBO Mode)
  • SBS v1.1 Interface
  • Low Power Modes
    • Low Power: < 180 µA
    • Sleep < 76 µA
  • Complete Set of Advanced Protections:
    • Internal Cell Short
    • Cell Imbalance
    • Cell Voltage
    • Overcurrent
    • Temperature
    • FET Protection
  • Sophisticated Charge Algorithms
    • JEITA
    • Enhanced Charging
    • Adaptive Charging
    • Cell Balancing While Charging or At Rest
  • General Purpose Output for Power Interrupt
  • Diagnostic Lifetime Data Monitor
  • SHA-1 Authentication
  • Small Package: TSSOP
  • Fully Integrated 2-Series, 3-Series, and 4-Series
    Li-Ion or Li-Polymer
    Cell Battery Pack Manager and Protection
  • High Side N-CH Protection FET Drive
  • Impedance Track Gas Gauging
  • Integrated Cell Balancing While Charging or At Rest
  • PF Snapshot and Black Box Technology Analyze
    Returned Packs
  • AC Peak Power Information Capability
    (TURBO Mode)
  • SBS v1.1 Interface
  • Low Power Modes
    • Low Power: < 180 µA
    • Sleep < 76 µA
  • Complete Set of Advanced Protections:
    • Internal Cell Short
    • Cell Imbalance
    • Cell Voltage
    • Overcurrent
    • Temperature
    • FET Protection
  • Sophisticated Charge Algorithms
    • JEITA
    • Enhanced Charging
    • Adaptive Charging
    • Cell Balancing While Charging or At Rest
  • General Purpose Output for Power Interrupt
  • Diagnostic Lifetime Data Monitor
  • SHA-1 Authentication
  • Small Package: TSSOP

The bq30z554-R1 device is a fully integrated Impedance Track gas gauge and analog monitoring single-package solution that provides protection and monitoring with authentication for 2-series, 3-series, and 4-series cell Li-Ion battery packs. The bq30z554-R1 device incorporates sophisticated algorithms that offer cell balancing while charging or at rest.

The device communicates via an SBS v1.1 interface, providing high accuracy cell parameter reporting and control of battery pack operation, and can be designed into systems that require AC peak power (TURBO mode), using a method to ensure that system performance is not disrupted.

An optimum balance of quick response hardware-based protection along with intelligent CPU control delivers an ideal pack solution. The device has flexible user-programmable settings of critical system parameters, such as voltage, current, temperature, and cell imbalance, among other conditions.

The bq30z554-R1 device has advanced charge algorithms, including JEITA support, enhanced cell charging, and adaptive charging compensating charge losses, enabling faster charging. In addition, the bq30z554-R1 device can monitor critical parameters over the life of the battery pack, tracking usage conditions.

A general purpose output is used for power interruption, employing an external push button switch.

The advanced snapshot and black box functionality show critical information for analysis of returned battery packs.

SHA-1 authentication with secure memory for authentication keys enables identification for genuine battery packs beyond doubt.

The bq30z554-R1 device is a fully integrated Impedance Track gas gauge and analog monitoring single-package solution that provides protection and monitoring with authentication for 2-series, 3-series, and 4-series cell Li-Ion battery packs. The bq30z554-R1 device incorporates sophisticated algorithms that offer cell balancing while charging or at rest.

The device communicates via an SBS v1.1 interface, providing high accuracy cell parameter reporting and control of battery pack operation, and can be designed into systems that require AC peak power (TURBO mode), using a method to ensure that system performance is not disrupted.

An optimum balance of quick response hardware-based protection along with intelligent CPU control delivers an ideal pack solution. The device has flexible user-programmable settings of critical system parameters, such as voltage, current, temperature, and cell imbalance, among other conditions.

The bq30z554-R1 device has advanced charge algorithms, including JEITA support, enhanced cell charging, and adaptive charging compensating charge losses, enabling faster charging. In addition, the bq30z554-R1 device can monitor critical parameters over the life of the battery pack, tracking usage conditions.

A general purpose output is used for power interruption, employing an external push button switch.

The advanced snapshot and black box functionality show critical information for analysis of returned battery packs.

SHA-1 authentication with secure memory for authentication keys enables identification for genuine battery packs beyond doubt.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager 数据表 2013年 1月 4日
应用手册 Turbo Mode 1.0 Setup Steps 2016年 12月 13日
用户指南 bq30z554-R1 Technical Reference Manual 2013年 1月 4日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADVANCED-BQMTESTER — 德州仪器 (TI) 高级 bqMTester 多站测试和程序板

德州仪器 (TI) 高级 bqMTester 多站测试和程序板可根据最新德州仪器高级电池电量监测计(bq306x、bq28xxx、Impedance Track&amp;#8482 器件 bq20z4x、bq20z6x、bq20z7x、bq20z80 和 bq20z9x)对电子智能电池模块进行校准和编程。bqMTester 环境可支持校准板多达 12 个的单个计算机,每个板与 EV2x00 通信板相连。

用户指南: PDF
TI.com 上无现货
评估板

MKST-3P-ALT-EV2300 — EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER

该解决方案由 MKS Technology 提供,是 EV2300 通信收发器的替代产品。该解决方案由 MKS Technology 提供并已通过验证,可与 BQMTESTER 和 ADVANCED-BQMTESTER 配合使用。借助 MKS Technology 的该款收发器,您可以通过 PC USB 端口与 I2C、SMBus 和 HDQ 产品通信。

用户指南: PDF
应用软件和框架

BQEVSW bq Evaluation Software (bqEVSW) v0.0.92 for bq30z554-R1

bq Evaluation software(bqEVSW) is a software tool to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing the BQ30Z554-R1 TI Battery management product. It includes features that provide full access to registers and data memory including support for (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ30Z554-R1 2 节、3 节和 4 节串联锂离子电池组管理器
下载选项
软件编程工具

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ27Z558 支持 1.2V IO 的单节电池 Impedance Track™ 技术电池电量监测计 BQ27Z561 适用于 1 节电池的 Impedance Track™ 集成电路电量计解决方案 BQ27Z561-R1 适用于 1 节锂离子电池包的 Impedance Track™ 电池电量监测计解决方案 BQ27Z561-R2 适用于 1 节锂离子电池组的 Impedance track 电池电量监测计解决方案 BQ27Z746 具有集成保护器、采用 Impedance Track™ 技术的电池包侧单节电池电量监测计 BQ27Z758 支持真正 0V 充电的单节 Impedance Track™ 电池电量监测计和保护 BQ28Z610 适用于 1-2 节串联电池组并具有集成保护器的电池电量监测计 BQ28Z610-R1 适用于 1-2 节串联电池包并具有集成保护器的电池电量监测计 BQ28Z620 具有集成保护器、适用于 1 至 2 节串联电池包、具有 1.2V I/O 的电池电量监测计 BQ3050 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34210-Q1 通过汽车认证的单节电池系统侧 CEDV 电量监测计 BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计 BQ35100 用于不可充电电池(锂原)的电池电量监测计和放电结束监测计 BQ4050 1 至 4 节串联 CEDV 电池电量监测计 BQ40Z50 1 至 4 节串联锂离子电池组管理器 | 电池电量监测计 BQ40Z50-R1 支持涡轮模式 1.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z50-R2 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池包管理器 BQ78350 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A CEDV 锂离子电池电量监测计和电池管理控制器
硬件开发
评估板
ADVANCED-BQMTESTER 德州仪器 (TI) 高级 bqMTester 多站测试和程序板 BQ27510EVM 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM BQ27530EVM 评估模块 BQ27531EVM BQ27531EVM 评估模块 BQ27532EVM-656 电池充电器解决方案评估模块 BQ27542EVM 锂离子电池电量监测计评估模块 BQ27545EVM BQ27545EVM 评估模块 BQ27546EVM-702 bq27546 采用 Impedance Track™ 技术的电量监测计 BQ27741EVM BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM Bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27750EVM-837 BQ27750 1 节电池可编程电池管理器评估模块 BQ27Z558EVM-084 BQ27Z558 采用单芯 Impedance Track™ 技术的电量监测计评估模块 BQ27Z561EVM-011 BQ27Z561 单芯可编程电池管理器评估模块 BQ27Z746EVM-047 BQ27Z746 具有保护方案的 Impedance Track™ 技术电池电量监测计评估模块 BQ28Z610EVM-532 Bq28z610 EVM 1 节到 2 节可编程电池管理器评估模块 BQ28Z620EVM-071 BQ28Z620 单电芯或双电芯串联锂离子 Impedance Track™ 电池电量测量仪表评估模块 BQ3050EVM-001 bq3050EVM-001 BQ34110EVM-796 适用于极少放电型应用的 bq34110 多化合物 CEDV 电池电量监测计评估模块 BQ34210IQ1EVM-826 适用于系统侧 CEDV 电量监测计的 bq34210-Q1 评估模块 BQ34Z100EVM Bq34z100EVM 评估模块 BQ35100EVM-795 采用放电结束监测计电量监测技术的 bq35100 锂原电池评估模块 BQ4050EVM-561 1 节、2 节、3 节和 4 节锂离子电池组管理器评估模块 BQ40Z50EVM-561 1 节、2 节、3 节和 4 节锂离子电池组管理器评估模块 BQ40Z60EVM-578 2 节、3 节和 4 节串联锂离子电池组管理器评估模块 BQ40Z80EVM-020 BQ40Z80 2 至 7 节池电量监测计评估模块 BQMTESTER BQMTESTER 多通道测试和程序板 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
软件
应用软件和框架
BQ-HI-PRODUCTION 适用于多节电池电量监测计的量产应用软件 BQ27Z561-R2-DEVICE-FW Impedance Track Battery Gas Gauge Solution for 1-Series Cell Li-Ion Battery Packs BQEVSW 适用于 bq30z554-R1 的 bq 评估软件 (bqEVSW) v0.0.92 BQPRODUCTION 用于第四代多节电池电量监测计的生产工具 BQPRODUCTION-SINGLECELL 适用于单电池电量监测计的量产软件 BQSTUDIO Battery Management Studio (bqStudio) 软件
支持软件
BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY 软件 BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY 软件 BQ27Z746-DEVICE-FW BQ27Z746 系列监测计固件 BQ28Z610-DEVICE-FW BQ28Z610 系列测量仪表固件 BQ3060-BQEVSW-SW BQ3060 bqEVSW 软件 BQ40Z50-DEVICE-FW BQ40Z50 系列监测计固件
软件编程工具
BQKEYPACKAGER 适用于电池电量监测计的密钥打包软件 BQKEYPROGRAMMER 适用于电池电量监测计的密钥编程软件
固件
BQ28Z620-DEVICE-FW BQ28Z620 family of gauges firmware BQ34Z100-DEVICE-FW BQ34Z100 family of gauges firmware
下载选项
支持软件

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ2083-V1P3 符合 SBS 标准的电量监测计,可与 bq29311 一起使用 BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27411-G1 电池组侧 Impedance Track™ 电量监测计 | 电池电量监测计 BQ27421-G1 具有集成检测电阻的 System-Side(tm) 电量监测计 | 电池电量监测计 BQ27425-G1 具有直接电池连接功能的系统侧 Impedance Track™ 电量监测计 | 电池电量监测计 BQ27425-G2A 适用于钴酸锂电池的系统侧 Impedance Track™ 电量监测计 BQ27425-G2B 适用于锰酸锂电池的系统侧 Impedance Track™ 电量监测计 BQ27426 带有预编程化学成分的单节电池系统侧电池电量监测计 BQ27427 具有预编程化学成分和集成感应电阻器的单芯电池电量监测计 BQ27441-G1 系统侧 Impedance Track™ 电池电量监测计 BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27621-G1 具有动态电压相关性的系统侧电量监测计,电池电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ3050 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计
硬件开发
评估板
BQ2000EVM 用于电池充电管理 IC 的评估模块 BQ2022AEVM-001 BQ2022A 评估模块 BQ27411EVM-G1A 电池组端 Impedance Track™ 电量监测计评估模块 BQ27411EVM-G1C BQ27411EVM-G1C 电池组端 Impedance Track™ 电量监测计评估模块 BQ27421EVM-G1A BQ27421EVM-G1A 系统端电池电量监测计评估模块板 BQ27421EVM-G1B BQ27421EVM-G1B 系统端电池电量监测计评估模块 BQ27425EVM-G2A BQ27425EVM-G2A 评估模块 BQ27426EVM-738 BQ27426 采用简单易用且重新编程的化学配置文件的 Impedance Track 电量监测计 EVM BQ27427EVM 适用于 BQ27427 具有集成检测电阻的 Impedance Track™ 电池电量监测计的评估模块 BQ27441EVM-G1A 系统端 Impedance Track™ 电池电量监测评估模块 BQ27441EVM-G1B 系统端 Impedance Track™ 电池电量监测评估模块 BQ27510EVM 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM BQ27530EVM 评估模块 BQ27531EVM BQ27531EVM 评估模块 BQ27532EVM-656 电池充电器解决方案评估模块 BQ27542EVM 锂离子电池电量监测计评估模块 BQ27545EVM BQ27545EVM 评估模块 BQ27546EVM-702 bq27546 采用 Impedance Track™ 技术的电量监测计 BQ27621EVM-G1 系统端 Impedance Track 电量监测计动态电压相关性评估模块 BQ27741EVM BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM Bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27750EVM-837 BQ27750 1 节电池可编程电池管理器评估模块 BQ3050EVM-001 bq3050EVM-001 BQ34110EVM-796 适用于极少放电型应用的 bq34110 多化合物 CEDV 电池电量监测计评估模块 BQ34210IQ1EVM-826 适用于系统侧 CEDV 电量监测计的 bq34210-Q1 评估模块 BQ34Z100EVM Bq34z100EVM 评估模块 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
软件
支持软件
BQ20Z40-R1_BQEASY-SW BQ20Z40-R1 bqEASY 软件 BQ20Z45-R1_BQEASY-SW BQ20Z45-R1 bqEASY 软件 BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY 软件 BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY 软件 BQ3060-BQEVSW-SW BQ3060 bqEVSW 软件
应用软件和框架
BQEVSW 适用于 bq30z554-R1 的 bq 评估软件 (bqEVSW) v0.0.92
下载选项
支持软件

BQMTESTER-MKST-UPDATE Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ3050 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计
硬件开发
评估板
ADVANCED-BQMTESTER 德州仪器 (TI) 高级 bqMTester 多站测试和程序板 BQ27411EVM-G1A 电池组端 Impedance Track™ 电量监测计评估模块 BQ27411EVM-G1C BQ27411EVM-G1C 电池组端 Impedance Track™ 电量监测计评估模块 BQ27421EVM-G1A BQ27421EVM-G1A 系统端电池电量监测计评估模块板 BQ27421EVM-G1B BQ27421EVM-G1B 系统端电池电量监测计评估模块 BQ27425EVM-G2A BQ27425EVM-G2A 评估模块 BQ27426EVM-738 BQ27426 采用简单易用且重新编程的化学配置文件的 Impedance Track 电量监测计 EVM BQ27427EVM 适用于 BQ27427 具有集成检测电阻的 Impedance Track™ 电池电量监测计的评估模块 BQ27441EVM-G1A 系统端 Impedance Track™ 电池电量监测评估模块 BQ27441EVM-G1B 系统端 Impedance Track™ 电池电量监测评估模块 BQ27510EVM 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM BQ27530EVM 评估模块 BQ27531EVM BQ27531EVM 评估模块 BQ27532EVM-656 电池充电器解决方案评估模块 BQ27542EVM 锂离子电池电量监测计评估模块 BQ27545EVM BQ27545EVM 评估模块 BQ27546EVM-702 bq27546 采用 Impedance Track™ 技术的电量监测计 BQ27621EVM-G1 系统端 Impedance Track 电量监测计动态电压相关性评估模块 BQ27741EVM BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM Bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27750EVM-837 BQ27750 1 节电池可编程电池管理器评估模块 BQMTESTER BQMTESTER 多通道测试和程序板 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
下载选项
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (DBT) 30 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频