CDCM7005
- High Performance LVPECL and LVCMOS PLL Clock Synchronizer
- Two Reference Clock Inputs (Primary and Secondary Clock) for Redundancy Support With Manual or Automatic Selection
- Accepts LVCMOS Input Frequencies up to 200 MHz
- VCXO_IN Clock is Synchronized to One of the Two Reference Clocks
- VCXO_IN Frequencies Up to 2.2 GHz (LVPECL)
- Outputs Can Be a Combination of LVPECL and LVCMOS (Up to Five Differential LVPECL Outputs or up to 10 LVCMOS Outputs)
- Output Frequency is Selectable by ×1, /2, /3, /4, /6, /8, /16 on Each Output Individually
- Efficient Jitter Cleaning From Low PLL Loop Bandwidth
- Low Phase Noise PLL Core
- Programmable Phase Offset (PRI_REF and SEC_REF to Outputs)
- Wide Charge Pump Current Range From
200 µA to 3 mA - Dedicated Charge Pump Supply (VCC_CP) for Wide Tuning Voltage Range VCOs
- Presets Charge Pump to VCC_CP/2 for Fast Center-Frequency Setting of VC(X)O
- Analog and Digital PLL Lock Indication
- Provides VBB Bias Voltage Output for Single-Ended Input Signals (VCXO_IN)
- Frequency Hold-Over Mode Improves Fail-Safe Operation
- Power-up Control Forces LVPECL Outputs to 3-State at VCC < 1.5 V
- SPI Controllable Device Setting
- 3.3-V Power Supply
- Packaged in 64-Pin BGA (0.8 mm Pitch – ZVA) or 48-Pin QFN (RGZ)
- Industrial Temperature Range –40°C to 85°C
The CDCM7005 is a high-performance, low phase noise and low skew clock synchronizer that synchronizes a VCXO (voltage controlled crystal oscillator) or VCO (voltage controlled oscillator) frequency to one of the two reference clocks. The programmable pre-divider M and the feedback-dividers N and P give a high flexibility to the frequency ratio of the reference clock to VC(X)O
VC(X)O_IN clock operates up to 2.2 GHz. Through the selection of external VC(X)O and loop filter components, the PLL loop bandwidth and damping factor can be adjust to meet different system requirements.
The CDCM7005 can lock to one of two reference clock inputs (PRI_REF and SEC_REF), supports frequency hold-over mode and fast-frequency-locking for fail-safe and increased system redundancy. The outputs of the CDCM7005 are user definable and can be any combination of up to five LVPECL outputs or up to 10 LVCMOS outputs. The built in synchronization latches ensure that all outputs are synchronized for low output skew.
All device settings, like outputs signaling, divider value, and input selection are programmable by SPI (3-wire serial peripheral interface). SPI allows individually control of the device settings.
The device operates in 3.3-V environment and is characterized for operation from –40°C to 85°C.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | CDCM7005 3.3-V High Performance Clock Synchronizer and Jitter Cleaner 数据表 (Rev. G) | PDF | HTML | 2017年 8月 16日 | ||
| * | 辐射与可靠性报告 | CDCM7005MHFG-V Radiation Test Report | 2014年 11月 12日 | |||
| 应用手册 | 正确理解时钟器件的抖动性能 | 2013年 1月 16日 | ||||
| 设计指南 | 适用于 Xilinx FPGA 的模拟器件 解决方案指南 | 2012年 4月 24日 | ||||
| 用户指南 | GC5325 System Evaluation Kit (Rev. F) | 2011年 4月 20日 | ||||
| 应用手册 | TLK313x/CDCM7005 Multi-hop Performance | 2009年 11月 1日 | ||||
| EVM 用户指南 | TSW4100EVM User's Guide (Rev. A) | 2008年 9月 16日 | ||||
| 产品概述 | TSW3003: RF Transmit Signal Chain Demonstration Kit Bulletin | 2006年 9月 28日 | ||||
| 用户指南 | CDCM7005 (BGA Package) Evaluation Module Manual (Rev. A) | 2005年 12月 19日 | ||||
| EVM 用户指南 | CDCM7005 (QFN Package) EVM Users Guide (Rev. A) | 2005年 12月 19日 | ||||
| 应用手册 | Phase Noise/Phase Jitter Performance of CDCM7005 | 2005年 7月 26日 | ||||
| EVM 用户指南 | CDCM7005 (QFN Package) EVM Manual | 2005年 7月 14日 | ||||
| 用户指南 | CDCM7005 (BGA Package) Evaluation Module Manual | 2005年 6月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ADS5474EVM — ADS5474 14 位 400-MSPS ADC 评估模块
ADS5474EVM 是能让设计者评估德州仪器 (TI) ADS5474 器件(14 位 400MSPS ADC)的电路板。借助提供的逻辑分析器输出板,可以使用 Agilent E5405A 或 Tektronix P6980 非接触式探针直接采集 ADC LVDS 输出。
DAC5688EVM — DAC5688 评估模块
DAC5688EVM 是一块电路板,它允许设计人员评估具有宽带 LVDS 数据输入、集成 2x/4x/8x 内插滤波器、32 位 NCO 和内部参考电压的德州仪器 (TI) 双通道 16 位 800MSPS 数模转换器 (DAC)。EVM 提供了可在各种时钟、输入条件下测试 DAC5688 的灵活环境。
它能与 TSW3100 配合使用以执行各种测试程序。TSW3100 生成了测试模式,该模式将通过单行速度可达 250MSPS 的双路 CMOS 端口被馈送至 DAC5688。DAC5688EVM 具有可使 TSW3100 板与 DAC5688 同步的可编程时钟芯片。
CDCM7005 IBIS Model RGZ PKG With PKG Parasitics at 2GHz (Rev. B)
CDC-CDCM7005-CALC — CDC7005 和 CDCM7005 PLL 环路带宽计算器
CLOCK-TREE-ARCHITECT — 时钟树架构编程软件
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-01187 — 使用高速数据转换器的激光雷达脉冲飞行时间参考设计
TIDA-00075 — 高带宽和高电压任意波形发生器前端
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| BGA (ZVA) | 64 | Ultra Librarian |
| VQFN (RGZ) | 48 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。