Applications
In-vehicle Infotainment (IVI)
Input compatibility
DSI
Function
Serializer
Output compatibility
FPD-Link IV LVDS
Color depth (bpp)
30
Parallel video bandwidth (per port) (max) (Gbps)
10
Serial video bandwidth (per port) (max) (Gbps)
10.4
Features
CRC, Coax or STP, Flexible GPIOs, HDCP, I2C Config, Line Fault Detection, Pattern Generation, Ultra-Low Data and Control Path Latency
Signal conditioning
Adaptive Equalizer
EMI reduction
LVDS
Diagnostics
BIST
Rating
Automotive
Operating temperature range (°C)
-40 to 105
Applications
In-vehicle Infotainment (IVI)
Input compatibility
DSI
Function
Serializer
Output compatibility
FPD-Link IV LVDS
Color depth (bpp)
30
Parallel video bandwidth (per port) (max) (Gbps)
10
Serial video bandwidth (per port) (max) (Gbps)
10.4
Features
CRC, Coax or STP, Flexible GPIOs, HDCP, I2C Config, Line Fault Detection, Pattern Generation, Ultra-Low Data and Control Path Latency
Signal conditioning
Adaptive Equalizer
EMI reduction
LVDS
Diagnostics
BIST
Rating
Automotive
Operating temperature range (°C)
-40 to 105