产品详情

Rating Automotive Isolation rating Basic, Reinforced Number of channels 2 Serial data Bidirectional Serial clock Bidirectional Data rate (max) (Mbps) 1.7 Working isolation voltage (VIOWM) (Vrms) 450, 1500 Surge isolation voltage (VIOSM) (VPK) 6500, 10000 Transient isolation voltage (VIOTM) (VPK) 4242, 7071 Withstand isolation voltage (VISO) (Vrms) 3000, 5000 CMTI (min) (kV/µs) 50 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Rating Automotive Isolation rating Basic, Reinforced Number of channels 2 Serial data Bidirectional Serial clock Bidirectional Data rate (max) (Mbps) 1.7 Working isolation voltage (VIOWM) (Vrms) 450, 1500 Surge isolation voltage (VIOSM) (VPK) 6500, 10000 Transient isolation voltage (VIOTM) (VPK) 4242, 7071 Withstand isolation voltage (VISO) (Vrms) 3000, 5000 CMTI (min) (kV/µs) 50 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • VDA320 Compliant
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Robust Isolated Bidirectional, I2C Compatible, Communication
    • ISO1640 -Q1: Bidirectional SDA and SCL communication
    • Hot-Swappable SDA and SCL
  • Bidirectional data transfer up to 1.7 MHz Operation
  • Robust isolation barrier with enhanced EMC:
    • >100-year projected lifetime at 450 VRMS working voltage (D-8) and 1500 VRMS working voltage (DW-16)
    • Up to 5000 VRMS isolation rating per UL1577
    • Up to 10 kV reinforced surge capability
    • ±100 kV/µs typical CMTI
    • ±8 kV IEC-ESD 61000-4-2 contact discharge protection across isolation barrier
    • Same side ±8 kV IEC-ESD unpowered contact discharge on SCL2 and SDA2 (Side 2)
  • Supply range: 3 V to 5.5 V (Side 1) and 2.25 V to 5.5 V (Side 2)
  • Open-drain outputs with 3.5-mA (Side 1) and 50-mA (Side 2) current-sink capability
  • Max capacitive load: 80 pF (Side 1) and 400 pF (Side 2)
  • 16-SOIC (DW-16) and 8-SOIC (D-8) Package Options
  • –40°C to +125°C Operating Temperature
  • Safety-Related Certifications (planned):
    • UL 1577 Component Recognition Program
    • DIN VDE V 0884-11
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB4943.1-2011 certifications
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • VDA320 Compliant
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Robust Isolated Bidirectional, I2C Compatible, Communication
    • ISO1640 -Q1: Bidirectional SDA and SCL communication
    • Hot-Swappable SDA and SCL
  • Bidirectional data transfer up to 1.7 MHz Operation
  • Robust isolation barrier with enhanced EMC:
    • >100-year projected lifetime at 450 VRMS working voltage (D-8) and 1500 VRMS working voltage (DW-16)
    • Up to 5000 VRMS isolation rating per UL1577
    • Up to 10 kV reinforced surge capability
    • ±100 kV/µs typical CMTI
    • ±8 kV IEC-ESD 61000-4-2 contact discharge protection across isolation barrier
    • Same side ±8 kV IEC-ESD unpowered contact discharge on SCL2 and SDA2 (Side 2)
  • Supply range: 3 V to 5.5 V (Side 1) and 2.25 V to 5.5 V (Side 2)
  • Open-drain outputs with 3.5-mA (Side 1) and 50-mA (Side 2) current-sink capability
  • Max capacitive load: 80 pF (Side 1) and 400 pF (Side 2)
  • 16-SOIC (DW-16) and 8-SOIC (D-8) Package Options
  • –40°C to +125°C Operating Temperature
  • Safety-Related Certifications (planned):
    • UL 1577 Component Recognition Program
    • DIN VDE V 0884-11
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB4943.1-2011 certifications

The ISO1640-Q1 (ISO164x-Q1) device is a hot swappable, low-power, bidirectional isolator that is compatible with I2C interfaces. The ISO164x supports UL 1577 isolation ratings of 5000 VRMS in the 16-DW package, and 3000 VRMS in the 8-D package. Each I2C isolation channel in this low emissions device has a logic input and open drain output separated by a double capacitive silicon dioxide (SiO2) insulation barrier. This family includes basic and reinforced insulation devices certified by VDE, UL, CSA, TUV and CQC. The ISO1640-Q1 has two isolated bidirectional channels for clock and data lines. ISO1640-Q1 integrates logic required to support bidirectional channels, providing a much simpler design and smaller footprint when compared to optocoupler-based solutions.

The ISO1640-Q1 (ISO164x-Q1) device is a hot swappable, low-power, bidirectional isolator that is compatible with I2C interfaces. The ISO164x supports UL 1577 isolation ratings of 5000 VRMS in the 16-DW package, and 3000 VRMS in the 8-D package. Each I2C isolation channel in this low emissions device has a logic input and open drain output separated by a double capacitive silicon dioxide (SiO2) insulation barrier. This family includes basic and reinforced insulation devices certified by VDE, UL, CSA, TUV and CQC. The ISO1640-Q1 has two isolated bidirectional channels for clock and data lines. ISO1640-Q1 integrates logic required to support bidirectional channels, providing a much simpler design and smaller footprint when compared to optocoupler-based solutions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 17
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ISO164x-Q1 Automotive, Hot-Swappable Bidirectional I2C Isolators with Enhanced EMC 数据表 (Rev. A) PDF | HTML 2020年 12月 9日
证书 VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AB) 2026年 7月 15日
证书 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. AA) 2026年 6月 11日
证书 TUV Certificate for Isolation Devices (Rev. M) 2026年 5月 7日
证书 UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. S) 2026年 5月 7日
证书 CQC Certificate for ISOxxD (Rev. B) 2025年 8月 19日
证书 CQC Certificate for ISOxxDWx (Rev. K) 2025年 8月 18日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
产品概述 隔离 I2C 信号 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 25日
证书 CSA Certificate for ISO164xD 2023年 3月 14日
证书 CSA Certificate for ISO164xDW (Rev. A) 2023年 2月 15日
功能安全信息 ISO1640-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2022年 10月 7日
白皮书 Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 2021年 11月 16日
白皮书 绝缘穿透距离:数字隔离器如何满足认证要求 英语版 PDF | HTML 2021年 9月 27日
应用简报 如何在 I2C 系统中隔离信号和电源 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 9日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ISO1640EVM — ISO1640 和 ISO1641 稳健 EMC 双向 I2C 数字隔离器评估模块

ISO1640DEVM 是用于帮助设计人员评估 ISO1640 和 ISO1641 器件性能的评估模块,支持快速开发和分析使用 ISO1640 和 ISO1641 隔离式 I2C 器件(采用 8 针 D 封装和 16 针 DW 封装)的数据传输系统。
用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频