产品详情

Type IC Frequency range 57 - 64 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 25000 TX power (dBm) 13 Arm CPU Arm Cortex-R5F at 200MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C66x Interface type 2 CAN-FD, GPIO, I2C, LIN, PWM, QSPI, SPI, UART RAM (kByte) 2000 Operating temperature range (°C) -40 to 105 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure firmware & software update, Secure storage, Software IP protection Power supply solution LP87524B-Q1, LP87524J-Q1, LP87524P-Q1, LP87702-Q1 Rating Catalog
Type IC Frequency range 57 - 64 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 25000 TX power (dBm) 13 Arm CPU Arm Cortex-R5F at 200MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C66x Interface type 2 CAN-FD, GPIO, I2C, LIN, PWM, QSPI, SPI, UART RAM (kByte) 2000 Operating temperature range (°C) -40 to 105 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure firmware & software update, Secure storage, Software IP protection Power supply solution LP87524B-Q1, LP87524J-Q1, LP87524P-Q1, LP87702-Q1 Rating Catalog
FCCSP (ANC) 207 82.81 mm² (9.1 mm × 9.1 mm)
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57 - 64GHz coverage with 7GHz continuous bandwidth
    • 4 receive channels and 3 to 4 transmit channels (IWRL6843 with 3 channels and IWRL6844 with 4 channels)
    • 12.5dBm typical output power per TX
    • 12.5dB typical noise figure
    • -90.5dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 10MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • Per transmitter binary phase shifter
  • Processing elements
    • Arm R5F core with double precision FPU (200MHz)
    • Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200MHz)
    • C66x DSP (450MHz) for processing Radar data
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • Two power rails for 1.8V IO mode, Three power rails for 3.3V IO mode
  • FCCSP package having 17 x 17 BGA grid, 207 BGA balls; Package size: 9.1mm x 9.1mm
  • Built-in calibration and self-test
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interfaces
    • 3 x UART
    • 2 x CAN-FD
    • 2 x SPI
  • LVDS for data transfer of raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • 8 x GPIOs
    • PWM Interface
    • 4 x GPADCs
  • Device security (on Secure device variants)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2, SM3, SM4(Chinese Crypto Algorithms)
    • Product Cybersecurity Compliance
      • Developed for cybersecurity-relevant applications
      • Documentation will be available to aid cybersecurity system design
  • Internal memory
    • On-Chip RAM - 2.5MBytes (2MBytes for IWRL6843) including

      • R5F TCMA RAM - 512KB
      • R5F TCMB RAM - 256KB
      • DSS L2 RAM - 384KB
      • DSS L3 RAM - 512KB (available only in IWRL6844)
      • DSS L3 Shared RAM - 896KB (can be shared with TCMs)
  • Functional Safety-Compliant Targeted
    • Developed for Functional Safety Applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to SIL 2 targeted as per IEC61508 standard
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Operating temperature range
    • Junction Temperature Range: –40°C to 105°C
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57 - 64GHz coverage with 7GHz continuous bandwidth
    • 4 receive channels and 3 to 4 transmit channels (IWRL6843 with 3 channels and IWRL6844 with 4 channels)
    • 12.5dBm typical output power per TX
    • 12.5dB typical noise figure
    • -90.5dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 10MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • Per transmitter binary phase shifter
  • Processing elements
    • Arm R5F core with double precision FPU (200MHz)
    • Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200MHz)
    • C66x DSP (450MHz) for processing Radar data
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • Two power rails for 1.8V IO mode, Three power rails for 3.3V IO mode
  • FCCSP package having 17 x 17 BGA grid, 207 BGA balls; Package size: 9.1mm x 9.1mm
  • Built-in calibration and self-test
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interfaces
    • 3 x UART
    • 2 x CAN-FD
    • 2 x SPI
  • LVDS for data transfer of raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • 8 x GPIOs
    • PWM Interface
    • 4 x GPADCs
  • Device security (on Secure device variants)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2, SM3, SM4(Chinese Crypto Algorithms)
    • Product Cybersecurity Compliance
      • Developed for cybersecurity-relevant applications
      • Documentation will be available to aid cybersecurity system design
  • Internal memory
    • On-Chip RAM - 2.5MBytes (2MBytes for IWRL6843) including

      • R5F TCMA RAM - 512KB
      • R5F TCMB RAM - 256KB
      • DSS L2 RAM - 384KB
      • DSS L3 RAM - 512KB (available only in IWRL6844)
      • DSS L3 Shared RAM - 896KB (can be shared with TCMs)
  • Functional Safety-Compliant Targeted
    • Developed for Functional Safety Applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to SIL 2 targeted as per IEC61508 standard
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Operating temperature range
    • Junction Temperature Range: –40°C to 105°C

The IWRL684x mmWave Sensor device is TI’s low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various industrial use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:

The IWRL684x is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. IWRL684x device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.

A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. IWRL684x is designed for low power, self-monitored, ultra-accurate radar systems in the industrial space for applications like high density people tracking & counting, industrial robots and drones .

The IWRL684x mmWave Sensor device is TI’s low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various industrial use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:

The IWRL684x is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. IWRL684x device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.

A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. IWRL684x is designed for low power, self-monitored, ultra-accurate radar systems in the industrial space for applications like high density people tracking & counting, industrial robots and drones .

下载 观看带字幕的视频 视频

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

IWRL6844EVM — IWRL6844 评估模块

德州仪器 (TI) 的 xWRL6844EVM 是一款用于 xWRL6844 毫米波雷达传感器的易用型评估模块。xWRL6844EVM 既支持独立运行,也支持直接连接到 DCA1000EVM 进行原始 ADC 采集和信号处理开发。该 EVM 包含开始为片上 DSP、硬件加速器和低功耗 ARM® Cortex® - R5F 控制器开发软件所需的一切资源。该 EVM 还包括用于快速集成简单用户界面的板载按钮、LED 以及用于编程和调试的板载仿真功能。
用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
软件开发套件 (SDK)

MMWAVE-L-SDK — 适用于 xWRL1432、xWRL6432、xWRL6844 和 xWRL6843 的软件

毫米波低功耗软件开发套件 (SDK) 是一个软件包集合,支持在我们的低功耗毫米波传感器上进行应用评估和开发。此工具包括支持客户设计需求的 MMWAVE-L-SDK 和 MMWAVE-L-SDK-6 配套包。

MMWAVE-L-SDK 和 MMWAVE-L-SDK-6 是用于毫米波检测产品系列的统一软件平台,不仅设置简单,还可实现开箱即用的快速评估和开发。MMWAVE-L-SDK 和 MMWAVE-L-SDK-6 是客户应用开发所需的低功耗基础软件包,包括构建块、演示和示例。

汽车类演示应用包括为存在和运动、车内乘员检测、脚踢开启和泊车辅助量身定制的应用。

(...)

支持的产品和硬件
IDE、配置、编译器或调试器

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

CCStudio™ 集成开发环境 (IDE) 是 TI 庞大的 CCStudio™ 开发生态系统的一部分,是面向 TI 微控制器、处理器、无线连接器件和雷达传感器的集成开发环境。CCStudio IDE 可作为桌面或基于云的应用提供。云版本无需下载大型软件。此外,由于该工具基于 Eclipse Theia 框架构建,因此该界面对 VS Code®用户来说非常熟悉。如果选择在本机使用 VS Code,可以从市场上获取适用于所选器件的 TI VS Code 扩展包。

AI 驱动的开发
CCStudio IDE 集成了行业标准 AI (...)

支持的产品和硬件
IDE、配置、编译器或调试器

EDGE-AI-STUDIO — 适用于处理器的 Edge AI Studio

Edge AI Studio 是旨在加速 TI 处理器、微控制器和雷达传感器上边缘 AI 开发的一系列图形和命令行工具。无论是使用 TI Model Zoo 中的模型开发概念验证,
还是利用您自己的模型,Edge AI Studio 都能提供所需的工具。

Edge AI Studio 图形用户界面提供了完整的集成解决方案,用于数据收集和标注、模型训练和编译,以便在实时开发平台上部署。从 TI Model Zoo 中的各种预训练模型中进行选择,并可选择使用自定义数据重新训练,以提高准确性和性能。Edge AI Studio (...)

支持的产品和硬件
IDE、配置、编译器或调试器

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio 是旨在加速 TI 处理器、微控制器和雷达传感器上边缘 AI 开发的一系列图形和命令行工具。无论是使用 TI Model Zoo 中的模型开发概念验证,
还是利用您自己的模型,Edge AI Studio 都能提供所需的工具。

Edge AI Studio 图形用户界面提供了完整的集成解决方案,用于数据收集和标注、模型训练和编译,以便在实时开发平台上部署。从 TI Model Zoo 中的各种预训练模型中进行选择,并可选择使用自定义数据重新训练,以提高准确性和性能。Edge AI Studio (...)

支持的产品和硬件
IDE、配置、编译器或调试器

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

支持的产品和硬件
线上培训

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
支持的产品和硬件
入门

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
支持的产品和硬件
软件编程工具

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash 是 TI 庞大的 CCStudio™ 开发生态系统的成员并且是一款软件工具,用于对 TI 微控制器和无线连接器件上的片上闪存以及 TI 处理器的板载闪存进行编程。UniFlash 提供图形界面和命令行界面,可在桌面上或云中运行。

可以在 CCStudio™ 开发人员专区从云中运行 UniFlash,也可以将其下载并在 Windows®、Linux® 和 macOS® 计算机上使用。

请注意,毫米波、AMx、K2G 和 J7 器件不支持 macOS。AMx、K2G 和 J7 器件仅在命令行上受支持。

支持的产品和硬件
支持软件

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
FCCSP (ANC) 207 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频