LM1086
- Available in Fixed 1.8-V, 2.5-V, 3.3-V, 5-V
- Available in Adjustable Version
- Current Limiting and Thermal Protection
- 2% Output Accuracy
- Output Current 1.5 A
- Line Regulation 0.015% (Typical)
- Load Regulation 0.1% (Typical)
- Maximum Input Voltage up to 29V
- Minimum Adjustable Output Voltage Down to 1.25V
- Stable with Ceramic Output Capacitor with ESR
- Temperature Range : -40°C to 125°C
The LM1086 is a regulator with a maximum dropout of 1.5 V at 1.5 A of load current. The device has the same pin-out as TIs industry standard LM317.
Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1086. Fixed output voltage versions integrate the adjust resistors. Typically, no input capacitor is needed unless the device is situated more than 6 inches from the input filter capacitors. Output capacitor can be replaced with ceramic and appropriate ESR.
The LM1086 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown. Because the LM1086 regulator is floating and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. Exceeding the maximum input-to-output deferential will result in short-circuiting the output. By connecting a fixed resistor between the adjustment pin and output, the LM1086 can be also used as a precision current regulator.
For applications requiring greater output current, refer to LM1084 (clickable link) for the 5-A version, and the LM1085 (clickable link) for the 3-A version.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM1086 1.5-A Low Dropout Positive Voltage Regulators 数据表 (Rev. J) | PDF | HTML | 2015年 4月 23日 | ||
应用手册 | A Topical Index of TI LDO Application Notes (Rev. F) | 2019年 6月 27日 | ||||
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
技术文章 | Create a simple LED driver | PDF | HTML | 2015年 10月 20日 | |||
应用手册 | Linear power for automated industrial systems | 2015年 1月 9日 | ||||
应用手册 | AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) | 2013年 5月 6日 | ||||
应用手册 | AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) | 2013年 5月 6日 | ||||
应用手册 | Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) | 2013年 5月 5日 | ||||
更多文献资料 | Die D/S LM1086-ADJ MDC 1.5A Low Dropout Positive Regulators | 2012年 9月 12日 | ||||
应用手册 | Packaging Limits Range of Linear Regulators | 2010年 5月 8日 | ||||
应用手册 | Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) | 2008年 6月 4日 | ||||
应用手册 | Understanding the Terms and Definitions of LDO Voltage Regulators | 1999年 10月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPA6304Q1EVM — 2.1MHz 模拟输入 4 通道汽车 D 类音频放大器评估模块
TPA6404Q1EVM — TPA6404-Q1 50W、2MHz 模拟输入 4 通道汽车 D 类音频放大器评估模块
TPA6404Q1EVM 评估模块 (EVM) 展示了德州仪器 (TI) 的 TPA6404-Q1 集成电路。TPA6404-Q1 器件是一款采用 2.1MHz PWM 开关频率的四通道模拟输入 D 类音频放大器,以非常小的 PCB 尺寸实现成本优化的解决方案,可针对启停事件在低至 4.5V 的电压下全面运行,并可在高达 40kHz 的音频带宽下提供出色的音质。
此 TPA6404Q1EVM 支持 4 个 BTL 输出通道、4 个差分输入以及一个用于 GUI 驱动式评估和诊断的板载 USB-I2C 控制器。TPA6404Q1EVM 是一款完备的汽车 D (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
TO-220 (NDE) | 3 | Ultra Librarian |
TO-263 (KTT) | 3 | Ultra Librarian |
WSON (NGN) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。