LM137JAN-SP

正在供货

-4.2V to -40V, 1.5A adjustable output negative linear regulator

产品详情

Rating Space Vin (max) (V) -4.2 Vin (min) (V) -40 Iout (max) (A) 1.5 Output options Adjustable Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -37 Fixed output options (V) 0 Noise (µVrms) 1110 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 137 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 150 Radiation, SEL (MeV·cm2/mg) Bipolar
Rating Space Vin (max) (V) -4.2 Vin (min) (V) -40 Iout (max) (A) 1.5 Output options Adjustable Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -37 Fixed output options (V) 0 Noise (µVrms) 1110 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 137 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 150 Radiation, SEL (MeV·cm2/mg) Bipolar
TO-CAN (K) 2 989.0252 mm² 38.938 x 25.4 TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • Output Voltage Adjustable from −37V to −1.2V
  • 1.5A Output Current Specified, −55°C to +150°C
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.3%
  • Excellent Thermal Regulation, 0.002%/W
  • 77 dB Ripple Rejection
  • Excellent Rejection of Thermal Transients
  • 50 ppm/°C Temperature Coefficient
  • Temperature-independent Current Limit
  • Internal Thermal Overload Protection
  • Standard 3-lead Transistor Package
  • Output is Short Circuit Protected

All trademarks are the property of their respective owners.

  • Output Voltage Adjustable from −37V to −1.2V
  • 1.5A Output Current Specified, −55°C to +150°C
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.3%
  • Excellent Thermal Regulation, 0.002%/W
  • 77 dB Ripple Rejection
  • Excellent Rejection of Thermal Transients
  • 50 ppm/°C Temperature Coefficient
  • Temperature-independent Current Limit
  • Internal Thermal Overload Protection
  • Standard 3-lead Transistor Package
  • Output is Short Circuit Protected

All trademarks are the property of their respective owners.

The LM137 are adjustable 3-terminal negative voltage regulators capable of supplying in excess of −1.5A over an output voltage range of −37V to −1.2V. These regulators are exceptionally easy to apply, requiring only 2 external resistors to set the output voltage and 1 output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 series features internal current limiting, thermal shutdown and safe-area compensation, making them virtually blowout-proof against overloads.

The LM137 serves a wide variety of applications including local on-card regulation, programmable-output voltage regulation or precision current regulation. The LM137 are ideal complements to the LM117 adjustable positive regulators.

The LM137 are adjustable 3-terminal negative voltage regulators capable of supplying in excess of −1.5A over an output voltage range of −37V to −1.2V. These regulators are exceptionally easy to apply, requiring only 2 external resistors to set the output voltage and 1 output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 series features internal current limiting, thermal shutdown and safe-area compensation, making them virtually blowout-proof against overloads.

The LM137 serves a wide variety of applications including local on-card regulation, programmable-output voltage regulation or precision current regulation. The LM137 are ideal complements to the LM117 adjustable positive regulators.

下载 观看带字幕的视频 视频
TI 仅提供有限的设计支持

TI 仅为使用此产品的现有工程提供有限的设计支持。如可用,您将在此页面找到相关的配套资料、工具和软件。TI 仅为使用此产品的现有设计提供有限的设计支持。在 TI E2E™ 支持论坛申请有限的设计支持。

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
LM137QML-SP 正在供货 Radiation-tolerant, QML-V, -4.2V to -40V, 1.5A adjustable negative linear regulator QMLV qualified with TID radiation report
TPS7H1210-SEP 正在供货 采用增强型航天塑料的耐辐射、-3V 至 -16.5V 输入、1A 负电压线性稳压器 -SEP negative LDO regulator with superior noise and PSRR performance; similar radiation performance to LM137QML-SP

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM137JAN 3-Terminal Adjustable Negative Regulators 数据表 (Rev. B) 2013年 3月 20日
* SMD LM137JAN-SP SMD M38510-118B 2020年 8月 10日
选择指南 TI Space Products (Rev. L) 2026年 3月 27日
应用手册 气密性封装回流焊曲线、端接镀层以及引线裁切与成型 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 11月 20日
应用简报 经 DLA 批准的 QML 产品优化 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2025年 8月 18日
应用手册 重离子轨道环境单粒子效应估算 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 7月 7日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
电子书 电子产品辐射手册 (Rev. B) 2022年 5月 7日
应用手册 DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020年 8月 21日
电子书 电子产品辐射手册 (Rev. A) 2019年 5月 21日
应用手册 Use of an LDO as a Load Switch for Space Applications 2018年 8月 1日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
TO-CAN (K) 2 Ultra Librarian
TO-CAN (NDT) 3 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频