LM237
- Output Voltage Range Adjustable
From –1.2 V to –37 V - Output Current Capability of 1.5 A Max
- Input Regulation Typically 0.01% Per Input-
Voltage Change - Output Regulation Typically 0.3%
- Peak Output Current Constant Over Temperature
Range of Regulator - Ripple Rejection Typically 77 dB
- Direct Replacement for Industry-Standard LM237
and LM337
The LM237 and LM337 are adjustable 3-terminal negative-voltage regulators capable of supplying in excess of –1.5 A over an output voltage range of –1.2 V to –37 V. They require only two external resistors to set the output voltage and one output capacitor for frequency compensation.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | LMx37 3-Terminal Adjustable Regulators 数据表 (Rev. L) | PDF | HTML | 2015年 1月 12日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点