主页 电源管理 直流/直流开关稳压器 DC/DC converters

LM2575-N

正在供货

SIMPLE SWITCHER 1A 降压电压稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LMR43610 正在供货 具有低 IQ 的 3V 至 36V、1A、低 EMI 同步降压稳压器 Next generation converter with ultra-low IQ in a small QFN package.
TPSM33615 正在供货 3-36V 输入 1-15V 输出 1.5A 同步降压电源模块 Smaller design with an integrated-inductor power module.

产品详情

Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 37 Vout (min) (V) 3.3 Features Enable, Overcurrent protection Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.01 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 37 Vout (min) (V) 3.3 Features Enable, Overcurrent protection Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.01 Duty cycle (max) (%) 98
SOIC (DW) 24 159.65 mm² 15.5 x 10.3 TO-220 (KC) 5 45.212 mm² 10.16 x 4.45 TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-220 (NEB) 5 46.4312 mm² 10.16 x 4.57 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • 3.3V, 5V, 12V, 15V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range,
    •  1.23V to 37V (57V for HV Version) ±4% Max Over
    •  Line and Load Conditions
  • Specified 1A Output Current
  • Wide Input Voltage Range, 40V up to 60V for HV Version
  • Requires Only 4 External Components
  • 52 kHz Fixed Frequency Internal Oscillator
  • TTL Shutdown Capability, Low Power Standby Mode
  • High Efficiency
  • Uses Readily Available Standard Inductors
  • Thermal Shutdown and Current Limit Protection
  • P+ Product Enhancement Tested

All trademarks are the property of their respective owners.

  • 3.3V, 5V, 12V, 15V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range,
    •  1.23V to 37V (57V for HV Version) ±4% Max Over
    •  Line and Load Conditions
  • Specified 1A Output Current
  • Wide Input Voltage Range, 40V up to 60V for HV Version
  • Requires Only 4 External Components
  • 52 kHz Fixed Frequency Internal Oscillator
  • TTL Shutdown Capability, Low Power Standby Mode
  • High Efficiency
  • Uses Readily Available Standard Inductors
  • Thermal Shutdown and Current Limit Protection
  • P+ Product Enhancement Tested

All trademarks are the property of their respective owners.

The LM2575 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3V, 5V, 12V, 15V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation and a fixed-frequency oscillator.

The LM2575 series offers a high-efficiency replacement for popular three-terminal linear regulators. It substantially reduces the size of the heat sink, and in many cases no heat sink is required.

A standard series of inductors optimized for use with the LM2575 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a specified ±4% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring 50 μA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.

The LM2575 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3V, 5V, 12V, 15V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation and a fixed-frequency oscillator.

The LM2575 series offers a high-efficiency replacement for popular three-terminal linear regulators. It substantially reduces the size of the heat sink, and in many cases no heat sink is required.

A standard series of inductors optimized for use with the LM2575 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a specified ±4% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring 50 μA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM1575/LM2575/LM2575HV SIMPLE SWITCHER 1A Step-Down Voltage Regulator 数据表 (Rev. E) 2013年 4月 3日
应用手册 Switching regulator fundamentals (Rev. C) PDF | HTML 2019年 2月 5日
应用手册 Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 2014年 9月 12日
应用手册 AN-1197 Selecting Inductors for Buck Converters (Rev. B) 2013年 4月 23日
应用手册 AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 2013年 4月 23日
应用手册 AN-776 20-W SIMPLE SWITCHER Forward Converter (Rev. A) 2013年 4月 23日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DW) 24 Ultra Librarian
TO-220 (KC) 5 Ultra Librarian
TO-220 (NDH) 5 Ultra Librarian
TO-220 (NEB) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频