LM2665
- Input Voltage for Voltage Doubler: 2.5 V to 5.5 V
- Voltage Divider Splits Voltage: 1.8 V to 11 V
- Doubles or Splits Input Supply Voltage
- 12-Ω Typical Output Impedance
- 90% Typical Conversion Efficiency at 40 mA
- 1-µA Typical Shutdown Current
The LM2665 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 2.5 V to 5.5 V. Two low-cost capacitors and a diode (needed during start-up) are used in this circuit to provide up to 40 mA of output current. The LM2665 can also work as a voltage divider to split a voltage in the range of 1.8 V to 11 V in half.
The LM2665 operates at 160-kHz oscillator frequency to reduce output resistance and
voltage ripple. With an operating current of only 650 µA (operating efficiency greater than 90%
with most loads) and
1-µA typical shutdown current, the LM2665 provides ideal performance for battery powered
systems.
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | LM2665 Switched Capacitor Voltage Converter 数据表 (Rev. H) | PDF | HTML | 2016年 3月 22日 | ||
| 白皮书 | The Forgotten Converter | 2015年 6月 15日 | ||||
| 更多文献资料 | Die D/S LM2665 MDA Switched Capacitor Voltage Converter | 2012年 9月 20日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOT-23 (DBV) | 6 | Ultra Librarian |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。