LM2940-N

正在供货

1A、26V、高 PSRR、低压降稳压器

产品详情

Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5, 8, 9, 10, 12, 15 Rating Catalog Noise (µVrms) 150 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 23, 41, 59 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5, 8, 9, 10, 12, 15 Rating Catalog Noise (µVrms) 150 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 23, 41, 59 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-220 (NEB) 3 46.4312 mm² 10.16 x 4.57 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24 WSON (NGN) 8 16 mm² 4 x 4
  • Input Voltage Range = 6 V to 26 V
  • Dropout Voltage Typically 0.5 V at IOUT = 1 A
  • Output Current in Excess of 1 A
  • Output Voltage Trimmed Before Assembly
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection
  • P+ Product Enhancement Tested
  • Input Voltage Range = 6 V to 26 V
  • Dropout Voltage Typically 0.5 V at IOUT = 1 A
  • Output Current in Excess of 1 A
  • Output Voltage Trimmed Before Assembly
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection
  • P+ Product Enhancement Tested

The LM2940-N and LM2940C positive voltage regulators feature the ability to source 1 A of output current with a dropout voltage of typically 0.5 V and a maximum of 1 V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground current when the differential between the input voltage and the output voltage exceeds approximately 3 V. The quiescent current with 1 A of output current and an input-output differential of 5 V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3 V).

Designed also for vehicular applications, the LM2940-N and LM2940C and all regulated circuitry are protected from reverse battery installations or 2-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. The LM2940-N and LM2940C cannot be harmed by temporary mirror-image insertion. Familiar regulator features such as short circuit and thermal overload protection are also provided.

The LM2940-N and LM2940C positive voltage regulators feature the ability to source 1 A of output current with a dropout voltage of typically 0.5 V and a maximum of 1 V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground current when the differential between the input voltage and the output voltage exceeds approximately 3 V. The quiescent current with 1 A of output current and an input-output differential of 5 V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3 V).

Designed also for vehicular applications, the LM2940-N and LM2940C and all regulated circuitry are protected from reverse battery installations or 2-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. The LM2940-N and LM2940C cannot be harmed by temporary mirror-image insertion. Familiar regulator features such as short circuit and thermal overload protection are also provided.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS7A47 正在供货 具有使能功能的 1A、36V、低噪声、高 PSRR、低压降稳压器 Similar device with lower IQ

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 LM2940x 1-A Low Dropout Regulator 数据表 (Rev. J) PDF | HTML 2014年 12月 22日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
应用手册 Linear power for automated industrial systems 2015年 1月 9日
更多文献资料 Die D/S LM2940-5.0 MD8 1A Low Dropout Adjustable Regulator 2012年 12月 20日
应用手册 Linear and Switching Voltage Regulator Fundamental Part 1 2007年 3月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPDLCR4710EVM-G2 — 全高清 DLP4710 芯片组评估模块

DLP® LightCrafter Display 4710 EVM-G2 是一款易于使用的即插即用型评估平台,适用于全高清 DLP4710 芯片组。DLP4710 芯片组可用于多种显示应用中,例如移动投影仪(电池和交流供电)、无屏幕电视、交互式显示屏以及头戴式显示器 (HMD) 等可穿戴设备。DLP4710 芯片组由 DLP4710 (.47 1080p) 全高清 DMD、DLPC3439 显示控制器和 DLPA3005 PMIC/LED 驱动器组成。此 EVM 配有可直接用于生产的光学引擎并以小型封装提供分辨率(全高清)、亮度和编程能力的完美组合。

DLPDLCR4710EVM-G2 (...)

用户指南: PDF
评估板

LMG34XX-BB-EVM — 适用于 LMG341x 系列的 LMG34xx GaN 系统级评估主板

LMG34XX-BB-EVM 是一款易于使用的分线板,可将 LMG3410-HB-EVM 等任何 LMG341x 半桥板配置为同步降压转换器。通过提供功率级、偏置电源和逻辑电路,该 EVM 可用于快速测量 GaN 器件的开关速度。该 EVM 能够在提供充分热管理(强制通风、低频运行等)的同时提供高达 8A 的输出电流,从而确保不超出最大工作温度。该 EVM 不适合用于瞬态测量,因为该板是开环板。

仅需要一个脉宽调制输入,即可在电路板上生成互补的脉宽调制信号和相应的死区时间。提供了探测点,从而可使用具有短接地弹簧的示波器探针测量关键逻辑和功率级波形。

用户指南: PDF
TI.com 上无现货
评估板

TPA3251EVM — TPA3251 175W 立体声/350W 单声道超高清模拟输入 D 类模块

TPA3251EVM 超高清评估模块展示了德州仪器 (TI) 的 TPA3251 集成电路。TPA3251 是一款高性能 D 类放大器,可借助高效 D 类技术实现无与伦比的音质。它采用高级集成式反馈设计并具备高速栅极驱动器错误校正功能,从而可在音频频带内实现超低失真以及出色的音频质量。

此 EVM 支持 2 个 BTL(立体声 2.0)输出通道、1 个 PBTL(单声道 0.1)输出通道、1 个 BTL plus 2 SE (2.1) 输出通道以及 4 个 SE (4.0) 输出通道配置。NE5532 是一款高性能音频运算放大器,可使 TPA3251 与配备差分输入的 EVM (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LM2940 5.0V TINA-TI Transient Spice Model

SBVM448.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM2940-N 10.0V PSPice Transient Model

SLVMAN7.ZIP (33 KB) - PSpice Model
仿真模型

LM2940-N 10.0V TINA-TI Reference Design

SLVMAO4.TSC (92 KB) - TINA-TI Reference Design
仿真模型

LM2940-N 10.0V TINA-TI Transient Model

SLVMAO5.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM2940-N 10.0V Unencrypted PSpice Transient Model

SNVMA77.ZIP (1 KB) - PSpice Model
仿真模型

LM2940-N 12.0V PSPice Transient Model

SLVMAN6.ZIP (33 KB) - PSpice Model
仿真模型

LM2940-N 12.0V TINA-TI Reference Design

SLVMAO3.TSC (93 KB) - TINA-TI Reference Design
仿真模型

LM2940-N 12.0V TINA-TI Transient Model

SLVMAO2.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM2940-N 12.0V Unencrypted PSpice Transient Model

SNVMA78.ZIP (1 KB) - PSpice Model
仿真模型

LM2940-N 15.0V PSpice Transient Model

SNVM817.ZIP (34 KB) - PSpice Model
仿真模型

LM2940-N 15.0V Unencrypted PSpice Transient Model

SNVMA75.ZIP (1 KB) - PSpice Model
仿真模型

LM2940-N 5.0V PSPice Transient Model

SLVMAN3.ZIP (41 KB) - PSpice Model
仿真模型

LM2940-N 5.0V TINA-TI Reference Design

SBVM449.TSC (101 KB) - TINA-TI Reference Design
仿真模型

LM2940-N 5.0V Unencrypted PSpice Transient Model

SNVMA79.ZIP (1 KB) - PSpice Model
仿真模型

LM2940-N 8.0V PSPice Transient Model

SLVMAN4.ZIP (31 KB) - PSpice Model
仿真模型

LM2940-N 8.0V TINA-TI Reference Design

SLVMAN9.TSC (94 KB) - TINA-TI Reference Design
仿真模型

LM2940-N 8.0V TINA-TI Transient Model

SLVMAN8.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM2940-N 8.0V Unencrypted PSpice Transient Model

SNVMA80.ZIP (1 KB) - PSpice Model
仿真模型

LM2940-N 9.0V PSPice Transient Model

SLVMAN5.ZIP (31 KB) - PSpice Model
仿真模型

LM2940-N 9.0V TINA-TI Reference Design

SLVMAO0.TSC (95 KB) - TINA-TI Reference Design
仿真模型

LM2940-N 9.0V TINA-TI Transient Model

SLVMAO1.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM2940-N 9.0V Unencrypted PSpice Transient Model

SNVMA76.ZIP (1 KB) - PSpice Model
参考设计

TIDA-00874 — 具有数字输入和处理功能的高保真 175W D 类音频放大器参考设计

此设计使用高度灵活的 PCM5242 差动输出 DAC 将极高性能的模拟输入 TPA3251D2 D 类放大器转变为具有音频处理功能的数字输入系统。现在,可以通过各种数字输入源实现 TPA3251D2 放大器的完整性能。PCM5242 DAC 的模拟差动输出和高 SNR 是 TPA3251D2 放大器的完整差动模拟输入的完美搭档,可实现出色的噪声性能和极低的失真。通过 PCM5242 上的 miniDSP,可添加音频处理和滤波功能,从而进一步增强终端设备中的音频性能。
测试报告: PDF
原理图: PDF
参考设计

TIDM-1003 — 适用于 PM 或 BLDC 电机的低电压、50A 无传感器 FOC 参考设计

The design is a 30V to 54 V Brushless DC motor (BLDC) or Permanent-magnet Synchronous Motors (PMSM) controller for low voltage, high current, high power ebike, power tool, fan, and pump applications. The design uses the Texas Instruments UCC27211D MOSFET drivers, CSD19506KCS 80V NexFET™ power (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01226 — 采用 DLP Pico 技术的紧凑型全高清 1080p(高达 16 安培)投影显示参考设计

此参考设计具有 DLP Pico™ 0.47 英寸 TRP 全高清 1080p 显示芯片组并在 DLP LightCrafter Display 4710 G2 评估模块 (EVM) 中实现,支持在配件投影仪、无屏幕显示、交互式显示、可穿戴设备(包括头戴式显示)、标牌、工业和医疗显示等投影显示应用中采用全高清分辨率。此参考设计中使用的芯片组由 DLP4710 (0.47 1080p) DMD、DLPC3439 显示控制器和 DLPA3005 PMIC/LED 驱动器组成。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-223 (DCY) 4 Ultra Librarian
TO-220 (NDE) 3 Ultra Librarian
TO-220 (NEB) 3 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian
WSON (NGN) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频