LM2941C

正在供货

具有使能功能的 1A、26V、高 PSRR、可调节低压降稳压器,0°C°C 至 125°C 工作温度范围

产品详情

Rating Catalog Vin (max) (V) 26 Vin (min) (V) -15 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 20 Vout (min) (V) 5 Noise (µVrms) 38 PSRR at 100 KHz (dB) 67 Iq (typ) (mA) 10 Features Enable Thermal resistance θJA (°C/W) 32, 41 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 2.8 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) 26 Vin (min) (V) -15 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 20 Vout (min) (V) 5 Noise (µVrms) 38 PSRR at 100 KHz (dB) 67 Iq (typ) (mA) 10 Features Enable Thermal resistance θJA (°C/W) 32, 41 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 2.8 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) 0 to 125
TO-220 (KC) 5 45.212 mm² 10.16 x 4.45 TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-220 (NEB) 5 46.4312 mm² 10.16 x 4.57 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Operating VIN Range: 6 V to 26 V
  • Output Voltage Adjustable From 5 V to 20 V
  • Dropout Voltage Typically 0.5 V at IOUT = 1 A
  • Output Current in Excess of 1 A
  • Trimmed Reference Voltage
  • Reverse Battery Protection
  • Internal Short-Circuit Current Limit
  • Mirror Image Insertion Protection
  • P+ Product Enhancement Tested
  • TTL, CMOS Compatible ON/OFF Switch
  • WSON Space-Saving Package
  • Operating VIN Range: 6 V to 26 V
  • Output Voltage Adjustable From 5 V to 20 V
  • Dropout Voltage Typically 0.5 V at IOUT = 1 A
  • Output Current in Excess of 1 A
  • Trimmed Reference Voltage
  • Reverse Battery Protection
  • Internal Short-Circuit Current Limit
  • Mirror Image Insertion Protection
  • P+ Product Enhancement Tested
  • TTL, CMOS Compatible ON/OFF Switch
  • WSON Space-Saving Package

The LM2941 positive voltage regulator features the ability to source 1 A of output current with a typical dropout voltage of 0.5 V and a maximum of 1 V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3 V. The quiescent current with 1 A of output current and an input-output differential of 5 V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3 V).

Designed also for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.

The LM2941 positive voltage regulator features the ability to source 1 A of output current with a typical dropout voltage of 0.5 V and a maximum of 1 V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3 V. The quiescent current with 1 A of output current and an input-output differential of 5 V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3 V).

Designed also for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM2941x 1-A Low Dropout Adjustable Regulator 数据表 (Rev. I) PDF | HTML 2015年 1月 12日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
TO-220 (KC) 5 Ultra Librarian
TO-220 (NDH) 5 Ultra Librarian
TO-220 (NEB) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频