主页 电源管理 直流/直流开关稳压器 直流/直流控制器

LM3485-Q1

正在供货

汽车级 4.5V 至 35V、滞环非同步 PFET 降压控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM25141-Q1 正在供货 具备展频频谱的汽车级 2.2MHz 低 IQ 同步降压控制器 Improved EMI performance, efficiency and lower IQ.

产品详情

Rating Automotive Topology Buck Controller Iout (max) (A) 4 Vin (max) (V) 35 Vin (min) (V) 4.5 Vout (max) (V) 35 Vout (min) (V) 1.242 Control mode Hysteretic Features Enable Duty cycle (max) (%) 100 Iq (typ) (A) 0.00025 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Automotive Topology Buck Controller Iout (max) (A) 4 Vin (max) (V) 35 Vin (min) (V) 4.5 Vout (max) (V) 35 Vout (min) (V) 1.242 Control mode Hysteretic Features Enable Duty cycle (max) (%) 100 Iq (typ) (A) 0.00025 Number of phases 1 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Easy-to-Use Control Methodology
  • No Control-Loop Compensation Required
  • 4.5-V to 35-V Wide Input Range
  • 1.242-V to VIN Adjustable Output Range
  • High Efficiency 93%
  • ±1.3% (±2% Over Temp) Internal Reference
  • 100% Duty Cycle
  • Maximum Operating Frequency > 1 MHz
  • Current Limit Protection
  • Easy-to-Use Control Methodology
  • No Control-Loop Compensation Required
  • 4.5-V to 35-V Wide Input Range
  • 1.242-V to VIN Adjustable Output Range
  • High Efficiency 93%
  • ±1.3% (±2% Over Temp) Internal Reference
  • 100% Duty Cycle
  • Maximum Operating Frequency > 1 MHz
  • Current Limit Protection

The LM3485 is a high-efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, low-cost, switching buck regulator for a wide range of applications. The hysteretic control architecture provides for simple design without any control-loop stability concerns using a wide variety of external components. The PFET architecture also allows for low component count as well as ultralow dropout, 100% duty cycle operation. Another benefit is high efficiency operation at light loads without an increase in output ripple.

Current limit protection is provided by measuring the voltage across the RDS(ON) of the PFET, thus eliminating the need for a sense resistor. The cycle-by-cycle current limit can be adjusted with a single resistor, ensuring safe operation over a range of output currents.

The LM3485 is a high-efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, low-cost, switching buck regulator for a wide range of applications. The hysteretic control architecture provides for simple design without any control-loop stability concerns using a wide variety of external components. The PFET architecture also allows for low component count as well as ultralow dropout, 100% duty cycle operation. Another benefit is high efficiency operation at light loads without an increase in output ripple.

Current limit protection is provided by measuring the voltage across the RDS(ON) of the PFET, thus eliminating the need for a sense resistor. The cycle-by-cycle current limit can be adjusted with a single resistor, ensuring safe operation over a range of output currents.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM3485 Hysteretic PFET Buck Controller 数据表 (Rev. H) PDF | HTML 2015年 12月 28日
应用手册 Application Note 1392 LM3485 LED Demo Board (cn) 2006年 6月 7日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM3485EVAL — 滞后 PFET 降压控制器评估模块

Hysteretic PFET Buck Controller

用户指南: PDF
TI.com 上无现货
评估板

LM3485LED-EVAL — 滞后 PFET 降压控制器

The LM3485 LED driver board is a buck regulator derived controlled current source designed to drive high power, high brightness LEDs (HBLEDs) such as the Luxeon™ Emitter at dissipations of 1W to 5W. The board can accept an input voltage ranging from 5V to 30V and can control the output current (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LM3485 PSpice Transient Model

SNVM296.ZIP (44 KB) - PSpice Model
仿真模型

LM3485 Unencrypted PSpice Transient Model

SNVM716.ZIP (2 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频