LM3710
- Standard Reset Threshold Voltage: 3.08V
- Custom Reset Threshold Voltages: For other voltages between 2.2V and 5.0V in 10mV increments, contact TI
- No External Components Required
- Manual-Reset Input
- RESET (LM3710) or RESET (LM3711) Outputs
- Precision Supply Voltage Monitor
- Factory Programmable Reset and Watchdog Timeout Delays
- Separate Power Fail Comparator
- Available in DSBGA Package for Minimum Footprint
- ±0.5% Reset Threshold Accuracy at Room Temperature
- ±2% Reset Threshold Accuracy Over Temperature Extremes
- Reset Assertion Down to 1V VCC (RESET Option Only)
- 28 µA VCC Supply Current
All trademarks are the property of their respective owners.
The LM3710/LM3711 series of microprocessor supervisory circuits provide the maximum flexibility for monitoring power supplies and battery controlled functions in systems without backup batteries. The LM3710/LM3711 series are available in VSSOP-10 and 9-bump DSBGA packages.
Built-in features include the following:
Reset: Reset is asserted during power-up, power-down, and brownout conditions. RESET is ensured down to VCC of 1.0V.
Manual Reset Input: An input that asserts reset when pulled low.
Power-Fail Input: A 1.225V threshold detector for power fail warning, or to monitor a power supply other than VCC.
Low Line Output: This early power failure warning indicator goes low when the supply voltage drops to a value which is 2% higher than the reset threshold voltage.
Watchdog Timer: The WDI (Watchdog Input) monitors one of the µP's output lines for activity. If no output transition occurs during the watchdog timeout period, reset is activated.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM3710/LM3711 Micro Sup Cir w/Pwr Fail In, LoLne Out, Man Rst & Watchdog Timer 数据表 (Rev. E) | 2013年 3月 21日 | |||
选择指南 | Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) | 2020年 2月 28日 | ||||
电子书 | 电压监测仪和电压检测器:提示、技巧和基础知识 | 英语版 | 2019年 8月 28日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
技术文章 | Selecting voltage detectors, supervisors, and reset ICs for system safety: part 2 | PDF | HTML | 2016年 10月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VSSOP (DGS) | 10 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点