主页 电源管理 DC/DC switching regulators DC/DC controllers

LM5085

正在供货

4.5V 至 75V 宽输入电压、恒定导通时间非同步 PFET 降压控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM5141 正在供货 低 Iq、宽输入范围同步降压控制器 Optional spread spectrum for improved EMI.

产品详情

Rating Catalog Topology Buck Iout (max) (A) 10 Vin (max) (V) 75 Vin (min) (V) 4.5 Vout (max) (V) 75 Vout (min) (V) 1.25 Control mode Constant on-time (COT) Features Adjustable current limit, Enable, Frequency synchronization Duty cycle (max) (%) 100 Iq (typ) (A) 0.0013 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Buck Iout (max) (A) 10 Vin (max) (V) 75 Vin (min) (V) 4.5 Vout (max) (V) 75 Vout (min) (V) 1.25 Control mode Constant on-time (COT) Features Adjustable current limit, Enable, Frequency synchronization Duty cycle (max) (%) 100 Iq (typ) (A) 0.0013 Number of phases 1 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGQ) 8 9 mm² 3 x 3
  • LM5085-Q1 is an Automotive Grade Product that
    is AEC-Q100 Grade 1 Qualified (–40°C to 125°C
    Operating Junction Temperature)
  • Wide 4.5-V to 75-V Input Voltage Range
  • Adjustable Current Limit Using RDS(ON) or a
    Current Sense Resistor
  • Programmable Switching Frequency to 1MHz
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency with Line
    and Load Variations
  • Adjustable Output Voltage from 1.25 V
  • Precision ±2% Feedback Reference
  • Capable of 100% Duty Cycle Operation
  • Internal Soft-start Timer
  • Integrated High Voltage Bias Regulator
  • Thermal Shutdown
  • Package:
    • HVSSOP-8
    • VSSOP-8
    • WSON-8
  • LM5085-Q1 is an Automotive Grade Product that
    is AEC-Q100 Grade 1 Qualified (–40°C to 125°C
    Operating Junction Temperature)
  • Wide 4.5-V to 75-V Input Voltage Range
  • Adjustable Current Limit Using RDS(ON) or a
    Current Sense Resistor
  • Programmable Switching Frequency to 1MHz
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency with Line
    and Load Variations
  • Adjustable Output Voltage from 1.25 V
  • Precision ±2% Feedback Reference
  • Capable of 100% Duty Cycle Operation
  • Internal Soft-start Timer
  • Integrated High Voltage Bias Regulator
  • Thermal Shutdown
  • Package:
    • HVSSOP-8
    • VSSOP-8
    • WSON-8

The LM5085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5-V to 75-V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultrafast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.

The LM5085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5-V to 75-V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultrafast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM5085/-Q1 75-V Constant On-Time PFET Buck Switching Controller 数据表 (Rev. I) PDF | HTML 2015年 8月 12日
技术文章 Crafty idea: Create a 150V non synchronous buck solution with a lower Vin rated co PDF | HTML 2017年 8月 25日
模拟设计期刊 Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics 2016年 7月 21日
技术文章 How to design for EMC and isolation with Fly-Buck™ converters PDF | HTML 2015年 7月 28日
应用手册 Transient Response versus Ripple – An Analysis of Ripple Injection Techniques 2014年 4月 28日
白皮书 Wide VIN power management ICs simplify white paper (Rev. A) 2013年 9月 19日
应用手册 Constant Current Constant Voltage Buck Converter w/LM25085 (Rev. A) 2013年 4月 23日
应用手册 利用降压P-FET控制器设计非反向降压/升压 (Zeta) 转换器 英语版 2011年 4月 22日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5085EVAL — LM5085 - 75V 恒准时 PFET 降压开关控制器评估模块

The LM5085 evaluation board provides the design engineer with a fully functional buck regulator, employing the LM5085 PFET switching controller which uses the constant on-time (COT) operating principle. The evaluation board provides a 5V output over an input range of 5.5V to 55V. The circuit (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LM5085 PSpice Transient Model (Rev. A)

SNVM213A.ZIP (135 KB) - PSpice Model
仿真模型

LM5085 PSpice Unencrypted Transient Model (Rev. B)

SNVM213B.ZIP (147 KB) - PSpice Model
仿真模型

LM5085 TINA-TI Load Transient Reference Design (Rev. A)

SNVM496A.TSC (135 KB) - TINA-TI Reference Design
仿真模型

LM5085 TINA-TI Startup Reference Design (Rev. A)

SNVM497A.TSC (136 KB) - TINA-TI Reference Design
仿真模型

LM5085 TINA-TI Transient Spice Model (Rev. A)

SNVM498A.ZIP (20 KB) - TINA-TI Spice Model
仿真模型

LM5085 Unencrypted PSpice Transient Model

SNVM955.ZIP (3 KB) - PSpice Model
计算工具

LM25085-5085QUICK-CALC — LM(2)5085 快速入门计算器

封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGN) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (NGQ) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频