可提供此产品的更新版本
功能与比较器件相同,但引脚排列有所不同
LM5112-Q1
- LM5112-Q1 is Qualified for Automotive Applications
- AEC-Q100 Grade 1 Qualified
- Manufactured on an Automotive Grade Flow
- Compound CMOS and Bipolar Outputs Reduce Output Current Variation
- 7-A Sink and 3-A Source Current
- Fast Propagation Times: 25 ns (Typical)
- Fast Rise and Fall Times: 14 ns or 12 ns
Rise or Fall With 2-nF Load - Inverting and Non-Inverting Inputs Provide Either Configuration With a Single Device
- Supply Rail Undervoltage Lockout Protection
- Dedicated Input Ground (IN_REF) for
Split Supply or Single Supply Operation - Power Enhanced 6-Pin WSON Package
(3 mm × 3 mm) or Thermally Enhanced
MSOP-PowerPAD Package - Output Swings From VCC to VEE Which Are Negative Relative to Input Ground
The LM5112 device MOSFET gate driver provides high peak gate drive current in the tiny 6-pin WSON package (SOT-23 equivalent footprint) or an 8-pin exposed-pad MSOP package with improved power dissipation required for high frequency operation. The compound output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 7 A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Undervoltage lockout protection is provided to prevent damage to the MOSFET due to insufficient gate turnon voltage. The LM5112 device provides both inverting and non-inverting inputs to satisfy requirements for inverting and non-inverting gate drive with a single device type.
您可能感兴趣的相似产品
功能与比较器件相同,但引脚排列有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM5112, LM5112-Q1 Tiny 7-A MOSFET Gate Driver 数据表 (Rev. C) | PDF | HTML | 2015年 10月 22日 | ||
应用简报 | 了解峰值源电流和灌电流 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 29日 | |||
应用简报 | 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 29日 | |||
应用简报 | How to overcome negative voltage transients on low-side gate drivers' inputs | 2019年 1月 18日 | ||||
更多文献资料 | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 2018年 10月 29日 | ||||
更多文献资料 | MOSFET 和 IGBT 栅极驱动器电路的基本原理 | 最新英语版本 (Rev.A) | 2018年 4月 17日 | |||
应用简报 | Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole | 2018年 3月 16日 | ||||
应用手册 | An Alternative Approach to Higher-Power Boost Converters | 2009年 11月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
WSON (NGG) | 6 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。