LM723JAN-SP

正在供货

9.5V to 40V, 150mA adjustable output linear regulator

产品详情

Rating Space Vin (max) (V) 40 Vin (min) (V) 9.5 Iout (max) (A) 0.15 Output options Adjustable Output Vout (max) (V) 37 Vout (min) (V) 2 Noise (µVrms) 86 PSRR at 100 KHz (dB) 0 Iq (typ) (mA) 1.7 Thermal resistance θJA (°C/W) 66 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 125
Rating Space Vin (max) (V) 40 Vin (min) (V) 9.5 Iout (max) (A) 0.15 Output options Adjustable Output Vout (max) (V) 37 Vout (min) (V) 2 Noise (µVrms) 86 PSRR at 100 KHz (dB) 0 Iq (typ) (mA) 1.7 Thermal resistance θJA (°C/W) 66 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 TO-CAN (LME) 10 80.2816 mm² 8.96 x 8.96
  • 150 mA Output Current without External Pass Transistor
  • Output Currents in Excess of 10A Possible by Adding External Transistors
  • Input Voltage 40V Max
  • Output Voltage Adjustable from 2V to 37V
  • Can be Used as Either a Linear or a Switching Regulator

All trademarks are the property of their respective owners.

  • 150 mA Output Current without External Pass Transistor
  • Output Currents in Excess of 10A Possible by Adding External Transistors
  • Input Voltage 40V Max
  • Output Voltage Adjustable from 2V to 37V
  • Can be Used as Either a Linear or a Switching Regulator

All trademarks are the property of their respective owners.

The LM723 is a voltage regulator designed primarily for series regulator applications. By itself, it will supply output currents up to 150 mA; but external transistors can be added to provide any desired load current. The circuit features extremely low standby current drain, and provision is made for either linear or foldback current limiting.

The LM723 is also useful in a wide range of other applications such as a shunt regulator, a current regulator or a temperature controller.

The LM723 is a voltage regulator designed primarily for series regulator applications. By itself, it will supply output currents up to 150 mA; but external transistors can be added to provide any desired load current. The circuit features extremely low standby current drain, and provision is made for either linear or foldback current limiting.

The LM723 is also useful in a wide range of other applications such as a shunt regulator, a current regulator or a temperature controller.

下载 观看带字幕的视频 视频
TI 仅提供有限的设计支持

TI 仅为使用此产品的现有工程提供有限的设计支持。如可用,您将在此页面找到相关的配套资料、工具和软件。TI 仅为使用此产品的现有设计提供有限的设计支持。在 TI E2E™ 支持论坛申请有限的设计支持。

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
LM117QML-SP 正在供货 Radiation-hardened, QML-V, 4.2V to 40V input, 1.5A adjustable-output linear regulator QMLV product supports a similar input voltage range with a TID radiation report

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM723JAN Voltage Regulator 数据表 (Rev. A) 2013年 3月 25日
选择指南 TI Space Products (Rev. L) 2026年 3月 27日
应用手册 气密性封装回流焊曲线、端接镀层以及引线裁切与成型 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 11月 20日
应用简报 经 DLA 批准的 QML 产品优化 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2025年 8月 18日
应用手册 重离子轨道环境单粒子效应估算 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 7月 7日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
电子书 电子产品辐射手册 (Rev. B) 2022年 5月 7日
应用手册 DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020年 8月 21日
电子书 电子产品辐射手册 (Rev. A) 2019年 5月 21日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
CDIP (J) 14 Ultra Librarian
TO-CAN (LME) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频